×
Siemens Industry Online Support
Siemens AG
Entry type: Application example Entry ID: 52248627, Entry date: 01/05/2018
(9)
Rate

SINAMICS S: S110/S120 Safety Acceptance Test

  • Entry
  • Associated product(s)

Task
The acceptance Test of the Safety Integrated Extended Functions should be documented.

Solution
The application „Safety Acceptance Test” supports the user to execute the Acceptance test of the Safety Integrated Functions inside SINAMICS S110/S120 and SINAMICS Integrated in SIMOTION. The user will be guided semi-automatically through all the necessary steps. The protocol (as Excel file) will be generated by the application.

Downloads

V3.3.2 (for SINAMICS V4.5 to V4.8)
  Manual (2,1 MB)
 Registrierung notwendig  Code (1,1 MB) 

V2.1 (for SINAMICS V2.6 SP2 to V4.4)
  Manual (2,6 MB)
 Registrierung notwendig  Code (793,2 KB) 

Last changes
V3.3.2, Bugfix Safety with encoder and SBR

Additional search terms
motioncontrol_apc_applications

 

Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
http://www.siemens.com/industrialsecurity.