×
Siemens Industry Online Support
Siemens AG
Entry type: Product note Entry ID: 52535941, Entry date: 09/18/2011
(0)
Rate

Announcement: Product Phaseout of MP 277 with narrow Frame

  • Entry
  • Associated product(s)

 
Some variants of the SIMATIC HMI Multi Panels - 270 Series possess a narrow frame geometry. The SIMATIC MP 277 8" and 10" with narrow frame have already been replaced by the successor products SIMATIC MP 277 8" and 10".  

On 10/01/2011, the Panels with narrow frame will be declared phased-out products. 
- MP 277 8" Keypad - Narrow Frame
- MP 277 8" Touchscreen - Narrow Frame
- MP 277 10" Touchscreen - Narrow Frame  

The successor products with strengthened frame geometry (approx. 5 mm enlarged frame all around while keeping the same mounting cutout) provide greater device stability under adverse operating conditions. These MP 277 devices continue to be available. 

 


For new machines and plants, but also for retrofits, the compatible and innovative Comfort Panels are available as successor products. In addition, the MP 277 8" Keypad / 8" Touchscreen and 10" Touchscreen with strengthened frame geometry remain available.    

Product (Phased-out Type after 10/01/2011)  Order Number Replaced by Order Number Replaced by Order Number
 MP 277 8" Keypad - Narrow Frame 6AV6643-0DB01-1AX5  MP 277 8" Keypad 6AV6643-0DB01-1AX1 KP900 Comfort 6AV2124-1JC01-0AX0
MP 277 8" Touchscreen - Narrow Frame 6AV6643-0CB01-1AX5 MP 277 8" Touchscreen 6AV6643-0CB01-1AX1 TP900 Comfort 6AV2124-0JC01-0AX0
MP 277 10" Touchscreen - Narrow Frame 6AV6643-0CD01-1AX5 MP 277 10" Touchscreen 6AV6643-0CD01-1AX1 TP1200 Comfort 6AV2124-0MC01-0AX0

Information on the successor products can be found in the respective delivery releases.

- MP 277 8" Keypad: 43022413
- MP 277 8" Touchscreen / 10" Touchscreen: 35705562
- Comfort Panels: 49727602    

Further information on changing over can be obtained from your local sales partner.

 

Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.
Rate entry
no rating
Requests and feedback
What do you want to do?
Note: The feedback always relates to the current entry / product. Your message will be forwarded to our technical editors working in the Online Support. In a few days, you will receive a response if your feedback requires one. If we have no further questions, you will not hear from us.