×
Siemens Industry Online Support
Siemens AG
Entry type: Product note Entry ID: 52593374, Entry date: 09/18/2011
(0)
Rate

S7-PDIAG V5.3 SP6 available now

  • Entry
  • Associated product(s)


S7-PDIAG V5.3 SP6 is now available (see entry ID: 43021999)

The use of S7-PDIAG V5.3 SP6 is released for the following operating systems:

  • MS Windows XP Professional SP2 and SP3

  • MS Windows Server 2003 R2 SP2 Standard Edition as workstation 

  • MS Windows 7 32-Bit Ultimate, Professional and Enterprise (standard installation) with or without SP1; the Windows XP mode under Windows 7, however, is not released 

  • New in this version: MS Windows 7 64-Bit Ultimate, Professional and Enterprise with or without SP1

  • New in this version: MS Windows Server 2008 R2 (64-Bit) with or without SP1

The executability of S7-PDIAG on all other operating systems is not guaranteed, the use on such is the sole responsibility of the user.

Customers with a valid Software Update Service contract for S7-PDIAG will automatically receive the upgrade to S7-PDIAG V5.3 SP6.
 

Sales/Delivery Release: S7-PDIAG V5.3 SP6

Index:

1. Ordering Information
2. What's NEW
3. System Requirements

1. Ordering Information
 

Order Number

Product Name

6ES7840-0CC04-0YA5 SIMATIC S7, S7-PDIAG V5.3 incl. SP6
FLOATING LICENSE FOR 1 USER
6ES7840-0CC04-0YE5 SIMATIC S7, S7-PDIAG V5.3 incl. SP6 UPGRADE
(V3/V4/V5.x > V5.3)
FLOATING LICENSE FOR 1 USER


2. What's NEW

  • Support of the operating systems MS Windows 7 64-Bit Ultimate, Professional and Enterprise (with or without SP1) as well as MS Windows Server 2008 R2 64-Bit (with or without SP1); the executability of S7-PDIAG on all other operating systems is not guaranteed, the use on such is the sole responsibility of the user

  • S7-PDIAG is released for STEP 7 V5.4 with SP5 (or higher)

3. System Requirements

Supported Operating Systems:

  • MS Windows XP Professional SP2 and SP3

  • MS Windows Server 2003 R2 SP2 Standard Edition as workstation

  • MS Windows 7 32-Bit Ultimate, Professional and Enterprise (standard installation) with or without SP1; the Windows XP mode under Windows 7, however, is not released

  • MS Windows 7 64-Bit Ultimate, Professional and Enterprise with or without SP1

  • MS Windows Server 2008 R2 (64-Bit) with or without SP1

STEP 7:

  • From STEP 7 V5.4 SP5


Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.