×
Siemens Industry Online Support
Siemens AG
Entry type: Product note Entry ID: 53013769, Entry date: 09/28/2011
(0)
Rate

Delivery release for Motion Control System SIMOTION Version V4.1 SP5 HF15

  • Entry
  • Associated product(s)

With immediate effect, the SIMOTION Software Version V4.1 SP5 HF15 has been released for delivery.

The delivery release includes the following:

  • Delta setup for SIMOTION SCOUT and SCOUT Stand-alone V4.1 SP5 HF6

  • SIMOTION C2xx Kernel/Firmware V4.1 SP5 HF15

  • SIMOTION D4xx Kernel/Firmware V4.1 SP5 HF15

  • SIMOTION P3xx Kernel/Firmware V4.1 SP5 HF15

  • Firmware Support Package V4.1 SP5 HF15


With immediate effect, SIMOTION V4.1 SP5 HF15 has been released for delivery.
SIMOTION V4.1
SP5 HF15 eliminates various functional restrictions included in SIMOTION Version V4.1 SP5 HF6. We recommend that you use this version in case of error.
If you wish to migrate to
the Hotfix 15, execute the delta setup of SIMOTION SCOUT and upgrade the kernel / firmware version of the relevant platform.

 

SIMOTION SCOUT

The following version is installed:
• The SCOUT is upgraded to V4.1 SP5 HF15 (V47.80.43.00)
• Version of the SIMOTION Motion Control technology packages (Cam, Path, Cam_Ext): V4.1 SP5 HF15 (V47.80.43.00)

 

 

SIMOTION C230-2/C240
With immediate effect, the SIMOTION C230-2/C240/C240 PN with Software Version V4.1 SP5 HF15 has been released.

(Version V4.1.5.15, Build No. V47.80.44.00)


 

SIMOTION D410, D425, D435 and D445/D445-1

With immediate effect, the Control Units SIMOTION D410, D425, D435 and D445/D445-1 with SIMOTION V4.1 SP5 HF15 have been released.

(Version V4.1.5.15, Build No. V47.80.44.00)

 

Two card images are available for SIMOTION D:

- Card image with SINAMICS V2.5 for SIMOTION D410, D425, D435 and D445/D445-1

- Card image with SINAMICS V2.6 SP2 for SIMOTION D425, D435 and D445/D445-1

 

Version of the SINAMICS Integrated Firmware: V2.5 (V02.50.54.00)
Firmware Version "Safety Integrated Basic Functions": V02.50.49.00 (CU)
Firmware Version "Safety Integrated Extended Functions": V02.50.49.00 (CU)
This version comprises all error corrections to the SINAMICS Version V2.5 SP1 HF16.

The SINAMICS Integrated version remains unchanged compared to the SIMOTION D Kernel V4.1 SP5 HF6.
 

Version of the SINAMICS Integrated Firmware: V2.6 SP2 (V02.60.45.22)
Firmware Version "Safety Integrated Basic Functions": V02.60.40.00 (CU)
Firmware Version "Safety Integrated Extended Functions": V02.60.45.13 (CU)
This version includes SINAMICS V2.6 SP2 HF13 and is only available for SIMOTION D4x5.

Compared to SIMOTION D Kernel V4.1 SP5 HF6, the SINAMICS Integrated version has changed from SINAMICS V2.6 SP2 HF5 to HF13.

 


SIMOTION P3xx

With immediate effect, SIMOTION P with Software Version V4.1 SP5 HF15 has been released.

(Version V4.1.5.15, Build No. V47.80.44.00)
 

More detailed information about SIMOTION V4.1 SP5 HF15 is provided in the Readme file.

  Readme.rtf ( 46 KB )


The System Update Tool can be used to upgrade the SIMOTION Firmware to V4.1 SP5 HF15.
The Firmware Support Package V4.1 SP5 HF15 is required for this.

 

The following downloads are provided via the Internet Product Support pages:

  • SIMOTION SCOUT V4.1 SP5 HF15 Delta Setup see article ID 53028907

  • SIMOTION C Kernel/Firmware V4.1 SP5 HF15 see article ID 31263919

  • SIMOTION D Kernel/Firmware V4.1 SP5 HF15, see article ID 31045047

  • SIMOTION Firmware Support Package (FWSP) for System Update Tool, see article ID 33119786

If you wish to update the SIMOTION P Firmware to V4.1 SP5 HF15, please contact your Siemens contact partner.

Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.