×
Siemens Industry Online Support
Siemens AG
Entry type: FAQ Entry ID: 54695062, Entry date: 06/28/2018
(2)
Rate

How do you migrate a project integrated in STEP 7 from WinCC flexible to WinCC (TIA Portal)?

  • Entry
  • Associated product(s)
Migration of an MP 277 Touch operator panel integrated in STEP 7 V5.x to a WinCC (TIA Portal) project and then device replacement with a Comfort Panel.

Task
Your customer has an MP 277 Touch configuration integrated in STEP 7.
For a subsequent plant/machine only the MP 277 Touch configuration described is to be migrated to WinCC (TIA Portal) and replaced by a Comfort Panel.

Description
This entry shows one option for migrating only the WinCC flexible project to WinCC (TIA Portal).
A description is
given of the separate steps for migrating the multipanel to WinCC (TIA Portal).
This is followed by a description of how to change the MP 277 Touch configuration into a Comfort Panel.

Contents of the PDF document
The following points are covered in the document:

  • Software requirements
  • Copy integrated HMI project from STEP 7 V5.x
  • Migrate HMI project to WinCC (TIA Portal)
  • Replacing MP 277 Touch with a Comfort Panel

Downloads
Documentation, WinCC (TIA Portal) V15
  Migration in WinCC V15 (1,4 MB)

Documentation, WinCC (TIA Portal) V14
  Migration in WinCC V14 (748.2 KB)

Further Information
 

Topic

Entry ID

Shared configuration with WinCC (TIA Portal) and STEP 7 V5.x73502293
Migration of a WinCC flexible project integrated in STEP 7 V5.x to WinCC (TIA Portal) and upgrading of the operator panel version after a change of the WinCC (TIA Portal) version to a newer version.77430539
Overview of the Mounting Positions, Screen Diagonals and Resolutions of Panels56076296
SIMATIC HMI Operator Panels Migration Guide for Comfort Panels49752044
System Manual WinCC Comfort / WinCC Advanced91479053

 


Additional Keywords
Convert, Apply, Integrate, Change, Update


Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit