×
Siemens Industry Online Support
Siemens AG
Entry type: Download Entry ID: 54759578, Entry date: 10/25/2011
(0)
Rate

Service Pack 3 for SIMATIC iMap V3.0

  • Entry
  • Associated product(s)

Service Pack 3 (SP3) for SIMATIC iMap V3.0 is now available as a free download from the Internet

What’s NEW in Service Pack 3?

  • SIMATIC iMap V3.0 SP3 provides support for the following MS Windows operating systems:
    • MS Windows XP Professional SP2 and SP3
    • MS Windows 2003 Server SP2 / R2 SP2 32-Bit Standard Edition as workstation
    • MS Windows 2008 Server Standard Edition 32-Bit as workstation
    • MS Windows 2008 Server Standard Edition with R2, 64-Bit
    • MS Windows 7 Professional / Ultimate / Enterprise: 32 and 64-Bit

The use of the new operating systems and new PROFINET devices presupposes the SIMATIC iMap STEP 7 AddOn V3.0 SP6 (entry ID 54759757).

How to obtain the Service Pack

You can obtain the Service Pack in the following ways:

  • Download
    As usual, we offer a free download

Installation requirement for the Service Pack:

The Service Pack can be installed direct on an existing SIMATIC iMap V3.0.

Installation instructions:

  • begin the installation by calling "SIMATICiMap3.0.3.0.zip"
  • the installation is then started with "setup.exe".

Service Pack 3 for SIMATIC iMap V3.0:
 SIMATIC_iMap_V30_SP3.zip ( 176122 KB )

Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.