Entry type:
Download
Entry ID:
54992004,
Entry date:
04/27/2022
Rate
SIZER for Siemens Drives - Download for the current version V3.23 and all previous versions up to version V3.15
-
Entry
-
Associated product(s)
Here you can find the latest SIZER versions and data updates for the software. The software is required for dimensioning of Siemens drive systems. The listing of the software versions is in historical order, starting with the latest version. Sizer with dimension sheet generator CAD Generator (for standard asynchronous motors) is no longer available.
Software
Version | Software | Whats new? | Readme |
---|---|---|---|
V3.23 | ![]() ![]() | ![]() ![]() | |
V3.22 | ![]() ![]() | ![]() | ![]() ![]() |
V3.21 | ![]() ![]() | ![]() ![]() | ![]() ![]() |
V3.20 | ![]() ![]() | ![]() | ![]() ![]() |
V3.19 | ![]() ![]() | ![]() ![]() | ![]() ![]() |
V3.18 | ![]() ![]() | ![]() ![]() | ![]() ![]() |
V3.17 (Hotfix HF1) | ![]() ![]() | ![]() ![]() | |
V3.16 | ![]() ![]() | ||
V3.15 | ![]() ![]() |
Data Updates
Version | Software | Was ist neu | Readme |
---|---|---|---|
V9.1 for SIZER V3.23 | ![]() ![]() | ![]() | |
V8.1 for SIZER V3.22 | ![]() ![]() | ![]() | |
V5.1 for SIZER V3.19 | ![]() ![]() | ![]() | |
V4.1 for SIZER V3.18 | ![]() ![]() | ![]() ![]() | |
V3.1 for SIZER V3.17 | ![]() ![]() | ![]() ![]() | |
V2.1 for SIZER V3.16 | ![]() ![]() |
Disclaimer of liability
Siemens does not assume any liability - irrespective of the legal grounds - especially for faults in the tool unless the same is to be attributed to us, for example, for willful damage, gross negligence, damage to life, body or health, taking over of a procurement guarantee, willful concealment of defects or violation of important contractual liability. This does not entail a change in the burden of proof to your disadvantage.
Notice
Check the size of the zip files after downloading (1 MB corresponds to 1024 KB). The correct file sizes are specified.
Minimum system requirements
- PG or PC, Pentium™ III min. 800 MHz (recommended > 1 GHz) 512 MB RAM (recommended > 1 GB)
- At least 2 GB free hard disk space.
- Additional 100 MB free hard disk space on the Windows system drive
- Monitor resolution, 1024x768 pixels
- Windows 7 (32/64-bit) Professional, Enterprise, Ultimate, Home
- Windows 8.1 (32/64 bit) Professional, Enterprise, Ultimate, Home
Microsoft Office 2003/2007/2010/2013/2016/365
Windows 365
- Microsoft Internet Explorer V8.0
- Microsoft .NET Framework 2.0
- OpenGL 2.1
- Windows 10 Enterprise 64 Bit
- Windows 10 Professional 64 Bit
Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.
Also available in the following languages:
- German
Entry belongs to product tree folder(s):
- Drive Technology Converters Low voltage converters
- Drive Technology motors Low Voltage Motors
- Drive Technology motors Motors for Motion Control
- Drive Technology motors Motor Spindles
- Drive Technology Geared motors
- Drive Technology Selection and engineering tools SIZER for Siemens Drives Engineering Tool
Rate entry
Requests and feedback
What do you want to do?
- You have a technical question / problem: Ask the Technical Support
- You want to discuss in our forum and exchange experiences with other users
- You want to create CAx data for one or more products
- You would like to send us feedback on this Entry
Support to the statistics
With this function the IDs found are listed according to number (format .txt).
Copy URL
mySupport Cockpit
Product information
Topic pages for this entry