×
Siemens Industry Online Support
Siemens AG
Entry type: Product note Entry ID: 55416849, Entry date: 12/10/2020
(5)
Rate

SINAMICS Startdrive Lists of General Conditions

  • Entry
  • Associated product(s)
Description of general conditions, functional restrictions and workarounds for the use of SINAMICS Startdrive.

Update: May 28, 2021

Based on the state of the art and in view of the complexity of the software products, it cannot be ruled out that sporadic functional restrictions may occur, given the very different system and application conditions.

In this context, please observe the current general conditions, functional restrictions and workarounds which are described in the attached documentation.

SINAMICS Startdrive V17

Functional restrictions that have been corrected in Startdrive V16 Update 5

  • Mit Startdrive V16 Update 5 wurden keine weiteren Randbedingungen behoben
  • No further restrictions have been removed with Startdrive V16 Update 5
  • Aucunes autres restrictions n'ont été supprimées avec Startdrive V16 Update 5
  • Con Startdrive V16 Update 5 no se han subsanado limitaciones adicionales
  • Nessuna ulteriore condizione marginale è stata tolta con Startdrive V16 Update 5
  • Startdrive V16 更新 5 未去除任何限制条件

Functional restrictions that have been corrected in Startdrive V16 Update 4

Functional restrictions that have been corrected in Startdrive V16 Update 2

Functional restrictions that have been corrected in Startdrive V16 Update 1

SINAMICS Startdrive V16

SINAMICS Startdrive V15.1

SINAMICS Startdrive V15


SINAMICS Startdrive V14 SP1

SINAMICS Startdrive V14

SINAMICS Startdrive V13 SP2

There are no general conditions for this version.

SINAMICS Startdrive V13 SP1

SINAMICS Startdrive V13

SINAMICS G120 FW V4.7

SINAMICS G120 FW V4.6

SINAMICS G120 FW V4.5

SINAMICS FW V4.4

Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.
Rate entry
no rating
Requests and feedback
What do you want to do?
Note: The feedback always relates to the current entry / product. Your message will be forwarded to our technical editors working in the Online Support. In a few days, you will receive a response if your feedback requires one. If we have no further questions, you will not hear from us.