×
Siemens Industry Online Support
Siemens AG
Entry type: Product note Entry ID: 55987264, Entry date: 12/21/2011
(2)
Rate

SIMATIC WinCC V7.0 SP3 / WinCC V7.0 SP3 ASIA Released for Delivery

  • Entry
  • Associated product(s)

With immediate effect, SIMATIC WinCC V7.0 SP3 / WinCC V7.0 SP3 ASIA has been released for delivery. SIMATIC WinCC V7.0 SP3 / WinCC V7.0 SP3 ASIA are independent and complete products and will replace the direct predecessor variant SIMATIC WinCC V7.0 SP2 / WinCC V7.0 SP2 ASIA. Sales of  SIMATIC WinCC V7.0 SP2 end with the availability of SIMATIC WinCC V7.0 SP3 / WinCC V7.0 SP3 ASIA.

SIMATIC WinCC V7.0 SP3 / WinCC V7.0 SP3 ASIA and WinCC CAS V7.0 SP3 / CAS V7.0 SP3 ASIA can only be ordered as DVD. There will be no automatic distribution of the service pack following a previous Hotfix shipment.

If a WinCC Software Update Service agreement exists (previously WinCC Comprehensive Support) the service pack will be shipped automatically.

Contents

1. Delivery release

2. Details

3.Ordering data

1. Delivery release

In addition to the European version SIMATIC WinCC V7.0 SP3 / WinCC V7.0 SP3 ASIA basic packages, the following WinCC options are released, resp. are compatible:

  • WinCC/Server V7.0 SP3
  • WinCC/Redundancy V7.0 SP3
  • WinCC/User Archives V7.0 SP3
  • WinCC/Web Navigator V7.0 SP3
  • WinCC/DataMonitor V7.0 SP3 
  • WinCC/Connectivity Pack V7.0 SP3 
  • WinCC/Connectivity Station V7.0 SP3
  • WinCC/Central Archive Server V7.0 SP3

We will inform you separately about the delivery release resp. the compatibility test for the following WinCC basic packages / options:

  • WinCC/Audit V7.0 (not for WinCC V7.0 SP3 ASIA)

  • WinCC/CalendarScheduler

  • WinCC/EventNotifier

  • WinCC B.Data

  • SIMATIC Maintenance Station

  • SIMATIC WinCC DowntimeMonitor

  • SIMATIC WinCC IndustrialDataBridge

  • SIMATIC powerrate

  • SIMATIC TELECONTROL

Other versions of these options will not run with SIMATIC WinCC V7.0 SP3 / WinCC V7.0 SP3 ASIA, resp. have not been tested for compatibility.

2. Details

In addition to the consolidation of previous Hotfixes, SIMATIC WinCC V7.0 SP3 / WinCC V7.0 SP3 ASIA features the following functional changes compared to SIMATIC WinCC V7.0 SP2 / WinCC V7.0 SP2 ASIA:

2.1 Operating systems

WinCC V7.0 SP3 / WinCC V7.0 SP3 ASIA now support the following operating systems:

  • Windows 2003 Server SP2 for WinCC Server / SingleStation / Client

  • Windows 2003 Server R2 SP2 for WinCC Server / SingleStation / Client

  • Windows 2008 Server SP2 (32-Bit) for WinCC Server / SingleStation / Client

  • Windows Server 2008 R2 SP1 (64-Bit) for WinCC Server / SingleStation

  • Windows XP Professional SP3 for SingleStation / Client / Server up to 3 Clients

  • Windows 7 SP1 (32-Bit / 64-Bit) Professional, Enterprise, Ultimate for WinCC SingleStation / Client

2.2 Virtualization

  • WinCC Server / SingleStation can be used with Microsoft HyperV -based on Windows Server 2008 R2  - please notice entry-ID 49370459.

2.3 Archiving

  • The Swinging-Door algorithm is available as additional algorithm for archiving in WinCC base package.

2.4 WinCC Online Trend Control

  • Extension of the online-trend control for stamping online- or archivvalues into the online-trend control.

2.5 OPC-UA Client

  • An OPC UA client is contained in WinCC base packages.

2.6 Channel for SIMOTION

  • The channel for SIMOTION is contained in WinCC base package - including documentation.

2.7 Remote-Server and Remote-Operation VNC

  • For remote service access "RealVNC" Enterprise Edition V4.6.3 is released starting from WinCC V7.0 SP3.
    Find more informations concerning "RealVNC" for WinCC in entry-ID 55422236 (/cs/document/55422236?caller=view&lc=en-WW).
     

Please note (updated in 2012):

SIMATIC WinCC V7.0 SP3 / WinCC V7.0 SP3 ASIA is only released under Windows 7 (32- and 64-Bit) and Windows Server 2008 R2 (64-Bit) for operation with the SIMATIC NET DVD V8.1 SP1. Information about SIMATIC NET DVD V8.1 as well as ordering information for necessary upgrade packages is available at entry ID: 52566921

The SIMATIC Net Edition 2008 is still released for operation under Windows XP and Windows Server 2003.

You will find more information about the new features of SIMATIC WinCC V7.0 SP3 in the document "What's New" on the product DVD.

3. Ordering data

Ordering data WinCC V7.0 SP3 ( 44 KB )

Ordering data WinCC V7.0 SP3 ASIA ( 43 KB )

 

Rate entry
no rating
Requests and feedback
What do you want to do?
Note: The feedback always relates to the current entry / product. Your message will be forwarded to our technical editors working in the Online Support. In a few days, you will receive a response if your feedback requires one. If we have no further questions, you will not hear from us.