×
Siemens Industry Online Support
Siemens AG
Entry type: Product note Entry ID: 5639478, Entry date: 08/27/1996
(0)
Rate

COM DB1 Software - New Version 1.1

  • Entry
  • Associated product(s)
                                                                            

                                                                            

Concerns the product with Catalog No.:                                      

                                                                            

6ES5 895-3MW.1   COM DB1 parameter assignment software                      

                                                                            

                                                                            

                                                                            

_Reason for the change:_                                                    

                                                                            

Improved functions and improved handling:                                   

                                                                            

-COM DB1 will execute on PG 710, 730, 740, 750, 770 programming             

 devices and on AT compatible PCs.                                          

                                                                            

-The S5-95U mini PLC with DP-slave interface (Catalog No. 6ES5              

 095-8MD01, revision level A01), is now also supported.                     

                                                                            

-In the case of S5-95U PLCs with Cat. No. 6ES5 095-8MB02 and                

 revision level A02 up to 126 active nodes are permitted.                   

                                                                            

-The parameterizable interprocessor communication flags of the              

 S5-115U (CPUs 941 to 944) are still available.                             

                                                                            

-Calculation of the memory requirements for clock data is                   

 carried out dynamically depending on the clock functions                   

 selected.                                                                  

                                                                            

-Navigation within the selection box can now be done by means               

 of page keys.                                                              

                                                                            

-Only the parameterized blocks are printed out.                             

                                                                            

-The selection box for drives will display only the drives                  

 actually  available.                                                       

                                                                            

-The data blocks generated by the COM DB1 are now defaulted with            

 0000H.                                                                     

                                                                            

-COM DB1, V1.1 will execute on the STEP 5 software package for              

 mini PLCs, version 6.5.                                                    

                                                                            

In view of the low price of the software there will be no                   

special offer for an upgrade package. The new software is now               

available.                                                                  

                                                                            

Your SIMATIC contact at your local Siemens office will answer               

any further questions you may have.                                         

                                                                            

                                                                            

                 -------------------------------                            





Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.