×
Siemens Industry Online Support
Siemens AG
Entry type: Download Entry ID: 56897511, Entry date: 12/20/2011
(3)
Rate

Service Pack 2 for WinCC V11

  • Entry
  • Associated product(s)

DESCRIPTION:

The Service Packs are applicable to the following products:

  • WinCC Basic V11 / V11 SP1
  • WinCC Comfort V11 / V11 SP1
  • WinCC Advanced V11 / V11 SP1
  • WinCC Professional V11 / V11 SP1
  • WinCC Runtime Advanced V11 / V11 SP1
  • WinCC Runtime Professional / Client V11 / V11 SP1
  • WinCC Runtime Professional / Client ASIA V11 V11 SP1

New features and changes compared to earlier versions are described in the delivery release for WinCC V11 SP2 (entry ID 56899318 ).

You will find the STEP 7 V11 Service Pack 2 at entry ID 56771572.

Installation instructions

  • If STEP 7 V11 is installed on the system, it must contain at least Service Pack 1.  

Security note

Due to security issues we recommend updating the Automation Licensing Manager supplied with this products. The update is available for download at: 114358.

WinCC Basic V11:
Free download of Service Pack 2 for WinCC Basic V11 / V11 SP1:

SIMATIC_WinCC_Basic_V11_SP2.exe ( 1823 KB )

  SIMATIC_WinCC_Basic_V11_SP2.001 ( 665600 KB )

  SIMATIC_WinCC_Basic_V11_SP2.002 ( 665600 KB )  

  SIMATIC_WinCC_Basic_V11_SP2.003 ( 665600 KB )

  SIMATIC_WinCC_Basic_V11_SP2.004 ( 665600 KB )

  SIMATIC_WinCC_Basic_V11_SP2.005 ( 290918 KB )

This free download contains the Service Pack 2 to upgrade existing installations of WinCC Basic V11 / V11 SP1; it can only be installed, if WinCC 7 Basic V11 / V11 SP1 is installed already.
For new installations (e.g. on Windows 7 64-bit operating systems) you require the WinCC Basic Single -> Floating License package (order no. 6AV2100-0AA01-0AE5).
The download is subdivided into several files. Please download all the files into the same folder and then execute the file ending with .exe. The parts will then be combined and you can execute the setup.

WinCC Comfort/Advanced V11:
Free download of Service Pack 2 for WinCC Comfort/Advanced V11 / V11 SP1:

  SIMATIC_WinCC_Comfort/Advanced_V11_SP2.exe ( 1823 KB )  

  SIMATIC_WinCC_Comfort/Advanced_V11_SP2.001 ( 665600 KB )

  SIMATIC_WinCC_Comfort/Advanced_V11_SP2.002 ( 665600 KB )

  SIMATIC_WinCC_Comfort/Advanced_V11_SP2.003 ( 665600 KB )

  SIMATIC_WinCC_Comfort/Advanced_V11_SP2.004 ( 665600 KB )

  SIMATIC_WinCC_Comfort/Advanced_V11_SP2.005 ( 514815 KB )

  

This free download contains the Service Pack 2 to upgrade existing installations of WinCC Comfort/Advanced V11 / V11 SP1; it can only be installed, if WinCC Comfort/Advanced V11 / V11 SP1 is installed already.
The download is not suitable for new installations (e.g. on Windows 7 64-bit operating systems). Here you require the WinCC Comfort/Advanced V11 SP2 Trial DVD (order no. 6AV2102-0AA01-0AA7).
The download is subdivided into several files. Please download all the files into the same folder and then execute the file ending with .exe. The parts will then be combined and you can execute the setup.

WinCC Professional V11:
Free download of Service Pack 2 for WinCC Professional V11 / V11 SP1:

  SIMATIC_WinCC_Professional_V11_SP2.exe ( 1823 KB )  

  SIMATIC_WinCC_Professional_V11_SP2.001 ( 665600 KB )  

  SIMATIC_WinCC_Professional_V11_SP2.002 ( 665600 KB )  

  SIMATIC_WinCC_Professional_V11_SP2.003 ( 665600 KB )  

  SIMATIC_WinCC_Professional_V11_SP2.004 ( 665600 KB )  

  SIMATIC_WinCC_Professional_V11_SP2.005 ( 665600 KB )  

  SIMATIC_WinCC_Professional_V11_SP2.006 ( 665600 KB )  

  SIMATIC_WinCC_Professional_V11_SP2.007 ( 475040 KB )  

This free download contains the Service Pack 2 to upgrade existing installations of WinCC Professional V11 / V11 SP1; it can only be installed, if WinCC Professional V11 / V11 SP1 is installed already.
The download is not suitable for new installations (e.g. on Windows 7 64-bit operating systems). Here you require the WinCC Professional V11 SP2 Trial DVD (order no. 6AV2103-0AA01-0AA7).
The download is subdivided into several files. Please download all the files into the same folder and then execute the file ending with .exe. The parts will then be combined and you can execute the setup.

WinCC Runtime Advanced V11:
Free download of Service Pack 2 for WinCC Runtime Advanced V11 / V11 SP1:

  SIMATIC_WinCC_Runtime_Advanced_V11_SP2.exe ( 649869 KB )    

This free download contains the Service Pack 2 for WinCC Runtime Advanced V11 / V11 SP1 and can only be installed, if WinCC Runtime Advanced V11 / V11 SP1 is installed already.
The download is not suitable for new installations (e.g. on Windows 7 64-bit operating systems). Here you require the WinCC Runtime Advanced Update package (order number 6AV2104-0XX01-0DU8).
The download is subdivided into several files. Please download all the files into the same folder and then execute the file ending with .exe. The parts will then be combined and you can execute the setup. .

WinCC Runtime Professional / Client V11:
Free download of Service Pack 2 for WinCC Runtime Professional V11 / V11 SP1:

  SIMATIC_WinCC_Runtime_Professional/Client_V11_SP2.exe ( 1825 KB )  

  SIMATIC_WinCC_Runtime_Professional/Client_V11_SP2.001 ( 665600 KB )

  SIMATIC_WinCC_Runtime_Professional/Client_V11_SP2.002 ( 665600 KB )

  SIMATIC_WinCC_Runtime_Professional/Client_V11_SP2.003 ( 665600 KB )

  SIMATIC_WinCC_Runtime_Professional/Client_V11_SP2.004 ( 665600 KB )

  SIMATIC_WinCC_Runtime_Professional/Client_V11_SP2.005 ( 665600 KB )

  SIMATIC_WinCC_Runtime_Professional/Client_V11_SP2.006 ( 665600 KB )

  SIMATIC_WinCC_Runtime_Professional/Client_V11_SP2.007 ( 14119 KB )

 

This free download contains the Service Pack 2 for WinCC Runtime Professional V11 / V11 SP1 and can only be installed, if WinCC Runtime Professional V11 / V11 SP1 is installed already.
The download is not suitable for new installations (e.g. on Windows 7 64-bit operating systems). Here you require the WinCC Runtime Professional Update package (order number 6AV2105-0XX01-0DU8).
The download is subdivided into several files. Please download all the files into the same folder and then execute the file ending with .exe. The parts will then be combined and you can execute the setup.

WinCC Runtime Professional / Client ASIA V11:
Free download of Service Pack 2 for WinCC Runtime Professional V11 / V11 SP1:

  SIMATIC_WinCC_Runtime_Professional/Client_ASIA_V11_SP2.exe ( 1825 KB )

  SIMATIC_WinCC_Runtime_Professional/Client_ASIA_V11_SP2.001 ( 665600 KB )

  SIMATIC_WinCC_Runtime_Professional/Client_ASIA_V11_SP2.002 ( 665600 KB )

  SIMATIC_WinCC_Runtime_Professional/Client_ASIA_V11_SP2.003 ( 665600 KB )

  SIMATIC_WinCC_Runtime_Professional/Client_ASIA_V11_SP2.004 ( 665600 KB )

  SIMATIC_WinCC_Runtime_Professional/Client_ASIA_V11_SP2.005 ( 665600 KB )

  SIMATIC_WinCC_Runtime_Professional/Client_ASIA_V11_SP2.006 ( 665600 KB )

  SIMATIC_WinCC_Runtime_Professional/Client_ASIA_V11_SP2.007 ( 14119 KB )  

This free download contains the Service Pack 2 for WinCC Runtime Professional V11 / V11 SP1 and can only be installed, if WinCC Runtime Professional V11 / V11 SP1 is installed already.
The download is not suitable for new installations (e.g. on Windows 7 64-bit operating systems). Here you require the WinCC Runtime Professional Update package (order number 6AV2105-0XX01-0DU8).
The download is subdivided into several files. Please download all the files into the same folder and then execute the file ending with .exe. The parts will then be combined and you can execute the setup.

 

Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.
Rate entry
no rating
Requests and feedback
What do you want to do?
Note: The feedback always relates to the current entry / product. Your message will be forwarded to our technical editors working in the Online Support. In a few days, you will receive a response if your feedback requires one. If we have no further questions, you will not hear from us.