Entry type: Download, Entry ID: 57026339, Entry date: 03/06/2012
(4)
Rate

Service Pack 2 for STEP 7 V5.5 and STEP 7 Professional 2010

  • Entry
  • Associated product(s)

DESCRIPTION:

Download  of Service Pack 2 for STEP 7 V5.5

Installation requirements:

  • STEP 7 V5.5 or V5.5 SP1
  • STEP 7 Professional 2010 or 2010 SR1

i.e. to be able to install Service Pack 2, STEP7 V5.5 or STEP 7 Professional 2010 must be installed on your computer already.

Please also read the information (What’s NEW, special hints, etc.) which we have compiled for you in entry ID57026032 .

Customers with a valid Software Update Service agreement for STEP 7 will receive the DVD with STEP 7 V5.5 incl. SP2 automatically.

Customers with a valid Software Update Service agreement for STEP 7 Professional will receive the DVD with the STEP 7 Professional Edition 2010 Service Release 2 automatically. The SP2 for STEP 7 V5.5 is part of this Professional DVD (see entry ID 57025741 ).

If you wish to change to a new operating system, please note the following:

  • It is not permitted/possible to change to another operating system if STEP 7 is installed already. Before you change the operating system, please be sure to uninstall STEP 7 and any other possibly installed STEP 7 option packages.
  • Before you change the operating system the existing authorization / License Key must be saved to a floppy disk or USB stick with the program AuthorsW / Automation License Manager.
  • If you wish to change to MS Windows 7 64-Bit with STEP 7, you require the DVD of STEP 7 V5.5 Service Pack 1 and higher.
  • If you wish to change to MS Windows 7 64-Bit with STEP 7 Professional, you require the DVD of STEP 7 Professional Edition 2010 Service Release 1 and higher.

Customers without Software Update Service agreement can obtain the SP2 as follows:

  1. Order a DVD:  You can order the Trial License with STEP 7 V5.5 incl. Service Pack 2 on DVD.
    The order no. is: 6ES7810-4CC10-0YA7

    For the current STEP 7 Professional you can obtain a Trial License with the STEP 7 Professional Edition 2010 SR2.
    The DVD with the STEP 7 Professional Edition 2010 Service Release 2 also includes the SP2 of STEP 7 V5.5
    The order no. ist: 6ES7810-5CC11-0YA7

  2. Free Download
    As usual, we are offering a free download.


    Service Pack 2 for STEP 7 V5.5
    SIMATIC_S7_STEP7_V55_SP2.zip ( 814502 KB )

    This free download includes the SP2 for STEP 7 V5.5 and NCM.


 

Error details
Detailed error description
Help us to improve Online Support.
The page requested cannot be displayed. Please contact the webmaster.
Contact to webmaster