×
Siemens Industry Online Support
Siemens AG
Entry type: Product note Entry ID: 57249146, Entry date: 12/30/2011
(0)
Rate

Delivery release for CAD CREATOR 1.8

  • Entry
  • Associated product(s)

The CAD CREATOR V1.8 is released for delivery with this notification. The CAD CREATOR V1.8 contains supplements for the 1FK7 generation 2, SINAMICS S, external encoders, SIMOTION and SINUMERIK.

Description

CAD CREATOR 1.8 of the dimension drawing and 2D/3D CAD generator has been expanded by the following components:

  • Motors
    • SIMOTICS S 1FK7 generation 2 synchronous motors
    • SIMOTICS S 1FK7 generation 2 synchronous motors with planetary gearbox
    • SIMOTICS S 1FT7 synchronous motors, versions with terminal box
    • 1FW3 torque motors, SH 150 and 200 with solid shaft and slip-on shaft
    • SIMOTICS M 1PH8 motors, SH 180 and 225, synchronous and forced ventilation
  • SINAMICS drive components
    • SINAMICS S110 CU305 PN
    • SINAMICS S120/S150 CU320-2 PN control units
    • SINAMICS S120 Combi power module, including fan unit, reinforcing plate, line reactor
  • Built-on rotary encoders
    • Incremental encoder with
      • TTL
      • HTL and
      • Sin/cos interface
    • Absolute encoder with
      • DRIVE-CLiQ
      • SSI
      • EnDat
      • PROFIBUS DP and
      • PROFINET interface
  • SIMOTION
    • SIMOTION D445-2 DP
    • SIMOTION D445-2 PN
    • SIMOTION D455-2 DP
    • SIMOTION D455-2 PN
    • SIMOTION CX32-2
  • SINUMERIK
    • SINUMERIK 828D
    • Updates for SINUMERIK 840Di / SINUMERIK 840DiE sl
    • SINUMERIK MPP483 push button panel

As with Version 1.7.1, CAD CREATOR 1.8 provides an interface to SIZER for offline mode.

System requirements for the operation of CAD CREATOR 1.8:

  • Hardware
    • 1 GHz processor, 512 MB RAM
    • 3 GB of free hard disk space (for a full installation)
    • DVD drive
    • Modem with Internet access
  • Software
    • Internet Explorer 8.0
    • Adobe Reader 7.0
  • Operating systems
    • Windows XP Home and Professional
    • Windows Vista Business 32-bit
    • Windows 7 Home Basic, Professional and Enterprise 32-bit

CAD CREATOR 1.8 is available in three alternatives:

As of SIZER 3.5, a CAD CREATOR package is no longer included on the DVD, so that a separate installation of the CAD CREATOR is required for optimum offline operation. Version 1.8 is required, and can be installed before or after SIZER. Irrespective of future SIZER versions, the latest version of the CAD CREATOR can be installed and thus provide access to the latest CAD models and dimension drawings.

CAD CREATOR 1.8 provides a user-friendly configuration user interface (multilingual: German, English, French, Italian, Spanish) for quick access to

  • Technical data
  • Dimension drawings
  • 2D/3D CAD data

and supports you when creating system documentation with regard to project-specific information and parts lists.

Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.