×
Siemens Industry Online Support
Siemens AG
Entry type: Product note Entry ID: 58364263, Entry date: 02/13/2012
(0)
Rate

SIMATIC powerrate V3 (PCS7 / WinCC) to Be Phased Out

  • Entry
  • Associated product(s)

All SIMATIC powerrate V3 products will be declared mature products effective Feb. 01, 2012.  The follow-up product is SIMATIC powerrate V4 (order no. 6AV6372-1DE04-0AX...).

 

All SIMATIC powerrate V3 (PCS 7 / WinCC) products will be declared mature products effective Feb. 01, 2012. This means that the SIMATIC powerrate V3 products will be deleted from the catalog, but will remain available for ordering at least until September 30, 2012.

Affected order numbers: 

  WinCC PCS7
powerrate V3.0 (ES + RT) 3ZS2795-1CC30-0YG0 3ZS2785-1CC30-0YG0
Upgrade powerrate V2.0 -> V3.0 SP1 3ZS2795-1CC30-0YE0 3ZS2785-1CC30-0YE0
powerrate V3.0 (Trial) 3ZS2795-1CC30-0YG7 3ZS2785-1CC30-0YG7

 

The follow-up product is SIMATIC powerrate V4 (order no. 6AV6372-1DE04-0AX...):  see entry ID 48355131

 

Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.