×
Siemens Industry Online Support
Siemens AG
Entry type: Application example Entry ID: 58565043, Entry date: 10/16/2019
(16)
Rate

SIMATIC Winder and Tension Control

  • Entry
  • Associated product(s)
The SIMATIC application Winder and Tension Control is part of the Converting Toolbox and was developed with the objective to provide common functions which are necessary for any kind of converting machine.

The application is technological foundation for many kinds of finishing processes and provides comprehensive functions to realize winding or tension control functionality.
It contains control loop function blocks using dancer systems, load cells as well as indirect tension control. Furthermore specific functions like torque pre-control, diameter calculation or tension taper.




Content of the SIMATIC library LCon in TIA-Portal 
S7-300 / S7-400

LCon
The library does not use motion control functionality of the controller.
It can be used on S7-300 and S7-400 controllers.

S7-1200 / S7-1500(T)

LCon
The library does not use motion control functionality of the controller.
It can be used on S7-1200, S7-1500 and S7-1500T controllers.

S7-1500(T)

LConSMC - Standard Motion Control
The library uses motion control functionality of the controller to realize winding and tension control functionality (technology object is required).
It can be used on S7-1500 and S7-1500T controllers.

 S7-1500T

LConAMC - Advanced Motion Control
The library uses advanced motion control functionality (MotionIn) of the controller to realize winding and tension control functionality (technology object is required).
It can be used on S7-1500T controllers. 

 
Both options for S7-1500 offer the same functionalities in order to realize a winder or tension control solution. In case there are further technological functionalities required, like flying splice, traversing winding or general positioning tasks, the S7-1500(T) and S7-1500T solution offers a unique access via technology objects based on motion control functionality.

 Function

SIMATIC

S7-300 / S7-400

SIMATIC

S7-1200 / S7-1500(T) 

SIMATIC

S7-1500(T) 

SIMATIC

S7-1500T 
Common control modes yes yes yes yes
Common diameter calculation modes yes yes yes yes 
Flying splice control no no possible via technology TO cam track and measuring input possible via technology TO cam track and measuring input  
Traverser no no yesyes 
Motion control functionality User defined telegram without technology objectsUser defined telegram without technology objectsStandard telegram with technology objects  Standard telegram with technology objects (MotionIn)

For a detailed comparison of the winding and tension control solutions for SIMOTION, SIMATIC and SINAMICS controller see:
  Registrierung notwendig  detailed comparison (958,8 KB)

Downloads

Note
If you are interested, please contact your local sales partner.
Contact partners worldwide

Overview Converting Solutions
109744606

Additional Keywords
motioncontrol_apc_applications, winder, line tension control, Wickler, Achswickler, Umfangswickler, Zugregelung, Bahnzugregelung