Entry type: FAQ, Entry ID: 58857225, Entry date: 03/13/2012
(1)
Rate

How do you migrate a WinCC flexible 2008 project to WinCC V11 (TIA Portal)?

  • Entry
  • Associated product(s)
Instructions The webcast below shows you how to migrate a WinCC flexible 2008 SP2 project to WinCC V11 (TIA Portal). ...

Instructions
The webcast below shows you how to migrate a WinCC flexible 2008 SP2 project to WinCC V11 (TIA Portal).

The topics below are dealt with in the webcast.

  • Overview on the topic of migration
  • Requirements for migration
  • Procedure for migration
  • Additional Information

Webcast
WinCC flexible 2008 SP2 Migration to WinCC V11 (TIA Portal)

 

Contents of the download Download
Webcast:
The file has the *.mp4 format
(runtime: 9 minutes)
Webcast_Migration_WinCC_flexible_Projekt_e.zip ( 25926 KB )

Creation environment
The screens and downloads in this FAQ response were created with WinCC flexible 2008 SP2 and WinCC Advanced V11.

Download
The webcast is also available for downloading. You can run the webcast with soundtrack locally on your PC without any extra software. For this you download the relevant ZIP file to your computer, unpack the EXE file and start the file with a click. The webcast starts immediately and you can operate it using the player's menu bar.  

More Information
 

Topic

Entry-ID

Migration of a project integrated in STEP 7 from WinCC flexible to WinCC (TIA Portal)? 54695062
Migration from WinCC flexible 2008 SP3 to TIA Portal 59193155
Overview of resolutions and mounting positions of the various HMI Panels and Panel PCs 56076296
Migration Guide Comfort Panels 49752044
System Manual WinCC Comfort/WinCC Advanced 53385672

Additional keywords
WinCC Basic, WinCC Comfort, WinCC Advanced, WinCC Professional, Upgrade