文档类型 软件下载, 条目ID: 58860033, 文档发布日期 2014年8月4日
(26)
评估

WinCC flexible 2008 Service Pack3 的 Update (Hotfix)

  • 文献
  • 涉及产品

描述:
WinCC flexible 2008 Service Pack3 的 Update5 现已可用。
 

安装要求:

  • WinCC flexible 2008 Service Pack 3 Micro
  • WinCC flexible 2008 Service Pack 3 Compact
  • WinCC flexible 2008 Service Pack 3 Standard
  • WinCC flexible 2008 Service Pack 3 Advanced
  • WinCC flexible 2008 Service Pack 3 ASIA Standard
  • WinCC flexible 2008 Service Pack 3 ASIA Advanced
  • WinCC flexible 2008 Service Pack 3 CHINA
  • WinCC flexible 2008 Service Pack 3 Runtime

 

  1. 关于 Update5 的信息
    该 Update 必须安装在工程系统以及运行系统上。此外,必须通过操作系统更新包 (映像更新) 升级 HMI 设备的操作系统。下面的自述文件/功能描述中包含重要信息。

        Liesmich ( 115 KB )
         Readme ( 112 KB )
    如果您在使用 Update5 时遇到问题,请联系客户支持。


  2. Update5 下载
    Update5 也包含所有以前的 Updates。
    请注意文件大小。

        WinCC flexible 2008 SP3 Update5:  
                    Download ZIP file ( 463196 KB )
                    Download EXE file ( 465468 KB )
     

  1. Previous Updates:
    WinCC flexible 2008 SP3 Update1:  ZIP ( 15873 KB ) ; EXE ( 17338 KB )
    WinCC flexible 2008 SP3 Update2:  ZIP ( 158362 KB ) ; EXE ( 159804 KB )
    WinCC flexible 2008 SP3 Update3:  ZIP ( 161134 KB ) ; EXE ( 163189 KB )
    WinCC flexible 2008 SP3 Update4:  ZIP ( 434935 KB ) ; EXE ( 437201 KB ) ; Patch for Update4 ( 687 KB )

     
  2. License Conditions and Disclaimers for Open Source Software -
    can be found on the data storage device (DVD) "WinCC flexible 2008 SP3“ in the file "ReadMe_OSS.rtf"
    Additional, the following Open Source Software is used with Update 4:
            WCF_2008SP3_upd4_Readme_OSS.zip ( 752 KB )     
            WCF_2008SP3_upd5_Readme_OSS.zip ( 599 KB )  

    Note for Resellers:
    In order to avoid infringements of the license conditions by the reseller or the buyer these instructions, license conditions and the follwing source data have to be forwarded to the buyers.
            WCF_2008SP3_upd4_MWEB_WCE.zip ( 40 KB )
            WCF_2008SP3_upd4_WCECOMPAT.zip ( 81 KB )
            WCF_2008SP3_upd5_Smart_VNC.zip ( 3750 KB )