×
Siemens Industry Online Support
Siemens AG
Entry type: Product note Entry ID: 59257503, Entry date: 03/15/2012
(2)
Rate

D7-SYS V8.0 Released for Delivery

  • Entry
  • Associated product(s)

The D7-SYS V8.0 optional software package is herewith released for delivery.

1. Ordering information for D7-SYS V8.0  

Order Number

Product Name

6ES7852-0CC03-0YA5

SIMATIC D7-SYS V8.0 
FLOATING LICENSE for 1 user

6ES7852-0CC03-0YE5

SIMATIC D7-SYS V8.0 UPGRADE (V7.x and higher)
FLOATING LICENSE for 1 user

Form of delivery:

The software is supplied on  CD ROM. A black USB stick with a Floating License for D7-SYS and the associated components (CFC, SFC, TH-PO) is included for the authorization of the software. The individual software modules all have the same installation requirements

D7-SYS Upgrade:

Customers who use D7-SYS already can purchase an upgrade. The precondition for the installation of the upgrade package is a valid license for D7-SYS, CFC and - if required - SFC, TH-PO.

2. What’s NEW in D7-SYS V8.0 ?

Compared to D7-SYS V7.1, the new D7-SYS V8.0 features the following additions and changes:

  • Support of Windows 7 32/64 Bit
  • Storage of the user settings in the local project

3. System requirements

Required STEP7 version:

  • STEP7 V5.5 + SP2 or higher

Supported operating systems:

D7-SYS V8.0 has been released for the following operating systems:

  • MS Windows 7 32/64 Bit 
  • MS Windows XP Professional with SP3
  • MS Windows Server 2003 with SP1
  • MS Windows Server 2008 32/64 Bit

Please note: 
All operating systems require the Microsoft Internet Explorer 6.0 (or higher).
Windows 95 / 98 / Me and NT are no longer supported.


4. D7-SYS V7.1
to be phased out

With the delivery release of D7-SYS V8.0, D7-SYS 7.1 will be declared a mature product. This means that the affected products will remain available for normal ordering for approx. one more year.

Order Number

Product Name

6ES7852-0CC02-0YA5 SIMATIC D7-SYS V7.1
FLOATING LICENSE for 1 installation
6ES7852-0CC02-0YE5 SIMATIC D7-SYS V7.1 UPGRADE
FLOATING LICENSE for 1 installation

 

 

Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.