×
Siemens Industry Online Support
Siemens AG
Entry type: Product note Entry ID: 59556252, Entry date: 05/04/2012
(1)
Rate

Delivery Release: SIMATIC WinCC/ChangeControl V7.0 SP3 and SIMATIC WinCC/Audit V7.0 SP3

  • Entry
  • Associated product(s)

Effective immediately, SIMATIC WinCC/ChangeControl V7.0 SP3 and SIMATIC WinCC/Audit V7.0 SP3 are released for delivery. 

WinCC/Audit V7.0 SP3 and WinCC/ChangeControl are independent and complete products and will replace the direct predecessor variant. Sales of WinCC/Audit V7.0 and WinCC/ChangeControl V7.0 end with the availability of WinCC Audit/ChangeControl V7.0 SP3.


1.The new Functions of Version 7.0 SP3 at a Glance

  • Support of Microsoft Windows7 (32-/64-bit), Microsoft Server2008 SP2 andMicrosoft Server2008 R2 SP1
    The same operating systems as for WinCC V7.0 SP3 are supported (see entry ID: 55987264). For WinCC/ChangeControl V7.0 SP3 and WinCC/Audit V7.0 SP3, the software and hardware requirements of WinCC V7.0 SP3 apply.

 

2. Upgrade and Compatibility   

  • Please note that SIMATIC WinCC/ChangeControl V7.0 SP3 and SIMATIC WinCC/Audit V7.0 SP3 require SIMATIC WinCC V7.0 SP3.
     
  • Customers who already bought SIMATIC WinCC Audit/ChangeControl V7.0, need for upgrading to SIMATIC WinCC Audit/ChangeControl V7.0 SP3 only the product-CD (order number: S79220-B3939-P).
     
  • For the transition from prior products WinCC/ChangeControl and WinCC/Audit RC/RT V6.x to V7.0 SP3, an upgrade is available for a fee.
     
  • WinCC/ChangeControl and WinCC/Audit can optionally be used together with SIMATIC Logon. For plants that have to meet FDA requirements, it is recommended to always also use SIMATIC Logon.
     

 

3. Delivery Scope and Ordering Data

The delivery of WinCC/Audit and WinCC/ChangeControl is comprised of a CD, a USB stick, and a Certificate of License. The documentation in five languages is contained on the CD. 

Product Name

Order Number

SIMATIC WinCC/Audit RT V7.0 SP3

6AV6371-1DV07-0AX0

SIMATIC WinCC/Audit RC V7.0 SP3

6AV6371-1DV17-0AX0

SIMATIC WinCC/ChangeControl  RC V7.0 SP3

6AV6371-1DV27-0AX0

SIMATIC WinCC/Audit RT
Upgrade V6.x -> V7.0 SP3

6AV6371-1DV07-0BX4

SIMATIC WinCC/Audit RC or ChangeControl
Upgrade V6.x -> V7.0 SP3
1)

6AV6371-1DV17-0BX4

SIMATIC WinCC / Audit / ChangeControl


Update V7.x ->V7.0 SP3
(CD only, without licenses)

S79220-B3939-P

SIMATIC WinCC / Audit / ChangeControl V7.0
(CD only, without licenses)

S79220-B1150-P

1)The upgrade is for WinCC /Audit RC or WinCC /ChangeControl

The ordering data for WinCC V7.0 SP3 can be found in the corresponding delivery release with the entry ID: !55987264!.   

Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.