×
Siemens Industry Online Support
Siemens AG
Entry type: Product note Entry ID: 60179485, Entry date: 05/08/2012
(1)
Rate

Delivery release for MOTION-CONNECT DRIVE-CLiQ cables with M12 connector for direct measuring systems

  • Entry
  • Associated product(s)

Due to the possibility to integrate DRIVE-CLiQ ASIC in direct measuring systems, third-party providers will provide in the near future direct measuring systems for the connection to SINAMICS S120. With immediate affect, we offer all affected manufacturers and users the possibility to implement this connection with a SIEMENS-MOTION-CONNECT cable

.

Due to the limited installation space, the proven DRIVE-CLiQ cable will be provided above all for linear scales with M12 connector to meet all requirements regarding open architecture, compactness and robustness.

Basic cables, extension cables with fixed lengths and a cabinet lead-through are provided and available with immediate effect.

  • Pre-assembled basic cables

    • 6FX5002-2DC30-.... (mainly fixed routing) with 3, 6, 15 and 30 m

    • 6FX8002-2DC30-.... (drag-capable) with 3, 6, 15 and 30 m

  • Pre-assembled extension cables

    • 6FX5002-2DC34-.... (mainly fixed routing) with 3 and 6 m

    • 6FX8002-2DC34-.... (drag-capable) with 3 and 6 m

    • Cabinet lead-through 6FX8002-0DT67

Affected products

  • Basic cables

    Pre-assembled DRIVE-CLiQ basic cable for direct measuring systems.

    • With 24V supply wires.
    • With RJ45 connector (IP20) for the connection to SINAMICS S120 and the M12 mating connector (IP67) to the direct measuring system.
    • UL/CSA, DESINA
    • Dmax = 7.1 mm

    Order number

    MOTION-CONNECT DRIVE-CLiQ

    Length (m)

    6FX5002-2DC30-1AD0

    MC 500

    3

    6FX5002-2DC30-1AG0

    6

    6FX5002-2DC30-1BF0

    15

    6FX5002-2DC30-1DA0

    30

    6FX8002-2DC30-1AD0

    MC 800PLUS

    3

    6FX8002-2DC30-1AG0

    6

    6FX8002-2DC30-1BF0

    15

    6FX8002-2DC30-1DA0

    30

  • Extension cables

    Pre-assembled DRIVE-CLiQ extension cable for basic cables 6FX.002-2DC30-....

    • With 24V supply wires.

    • Overall length of basic and extension cables: max. 30 m.

    • With M12 connector (IP67) for the connection to a basic cable resp. cabinet lead-through and mating connector M12 (IP67) to the direct measuring system.

    • UL/CSA, DESINA

    • Dmax = 7.1 mm

    Order number

    MOTION-CONNECT DRIVE-CLIQ

    Length (m)

    6FX5002-2DC34-1AD0

    MC 500

    3

    6FX5002-2DC34-1AG0

    6

    6FX8002-2DC34-1AD0

    MC 800PLUS

    3

    6FX8002-2DC34-1AG0

    6

    The dynamic properties, minimum bending radii and durability are comparable to the current connectors used on DRIVE-CLiQ cables with RJ45 connector.

    MOTION-CONNECT DRIVE-CLIQ

    Dmax (outer diameter)

    Minimum bending radius
    with fixed routing

    Minimum bending radius
    with cable carriers

    MC 500

    7.1 mm

    35 mm

    125 mm

    MC 800PLUS

    7.1 mm 35 mm 75 mm

    Further technical information is provided in the Catalogs D31.

  • Cabinet lead-through

    Order number

    Description

    6FX2003-0DT67

    DRIVE-CLiQ cabinet lead-through for DRIVE-CLiQ basic and extension cables with M12 connector.
    With 24V transmission.
    Degree of protection IP67 on both sides (connector and mating connector)

Possible fields of application

Direct measuring system SINAMICS S120 with DRIVE-CLiQ interface

(1): Mating connector M12 - IP67 on the MOTION-CONNECT cable
(2): Connector M12 - IP67 on the MOTION-CONNECT cable, RJ45: Current DRIVE-CliQ connector IP20 on the MOTION-CONNECT cable
(3): Connector M12 - IP67 on the external measuring system
(4): Cabinet lead-through

  • One basic cable (I)

  • Max. two extension cables (II) and one basic cable (I)

  • Max. one extension cable (II), one cabinet lead-through (4) and one basic cable (I)

Basic and extension cables with MOTION-CONNECT 500 and 800PLUS can be combined. The maximally permissible overall cable length between measuring system and RJ45 socket at the SINAMICS S120 is 30 m.

More detailed information regarding DRIVE-CLiQ is provided at: www.siemens.com/sinamics/drive-cliq

Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.