Entry type: Product note, Entry ID: 60257955, Entry date: 04/26/2012
(0)
Rate

Logo! CSM 230 Compact Switch Module Released for Delivery

  • Entry
  • Associated product(s)

 

The Logo! CSM 230 Compact Switch Module is herewith released for delivery. *

 

* restricted delivery release. UL approval is still outstanding.

 

 

 

The range of Logo! accessories has been expanded by an unmanaged 4-port switch.

The Logo! CSM Compact Switch Module expands the SIMATIC NET product family by an unmanaged switch in Logo! format.

The module serves to connect a Logo! (...0BA7) unit and up to 3 additional nodes to an Industrial Ethernet network with 10/100 Mbit/s in electrical line, tree or star structure.

 

 

1. Product description

 

The Logo! CSM Compact Switch Modul expands the SIMATIC NET product family by an unmanaged switch in Logo! format.

The module serves to connect a Logo! (...0BA7) unit and up to 3 additional nodes to an Industrial Ethernet network with 10/100 Mbit/s in electrical line, tree or star structure.

The salient features of Logo! CSM are:

-    4-port unmanaged switch

-    unproblematic connection due to 4 RJ45 standard plug-in connectors

-    1 Ethernet port on the front of the module for direct diagnostic access in the switchboard

-    industrial design of the new Logo! generation

-    space-saving, optimized for connection to Logo!

-    cost-effective solution for the implementation of small local Ethernet networks

-    stand-alone use for networking with any Ethernet device

 

 

 

2. Ordering data

 

Product Name

Description

Order No.

Logo! CSM 12/24

4-port Compact Switch Module for Logo!, 12/24V DC

6GK7177-1MA10-0AA0

Logo! CSM 230

4-port Compact Switch Module for Logo! , 230V AC/DC

6GK7177-1FA10-0AA0

 

 

 

3. Application area

 

 

Logo! CSM is a Industrial Ethernet switch in compact modular design for the latest Logo! generation with Ethernet connection (…0BA7) .

Logo! CSM can be used to multiply the Ethernet interface of Logo!, to enable simultaneous communication to HMI units and programming devices, additional controllers, or the Office world.

The arrangement of the 4 Ethernet ports is such, that external access to the ports (e.g. for diagnostic purposes) is availabe without any problems.

 

 

 

 

 

Error details
Detailed error description
Help us to improve Online Support.
The page requested cannot be displayed. Please contact the webmaster.
Contact to webmaster