Entry type:
Download
Entry ID:
60292416,
Entry date:
11/03/2017
Rate
SINAMICS G120C: PROFIBUS GSD files
-
Entry
-
Associated product(s)
Here you will find the PROFIBUS GSD files for the drive system SINAMICS G120.
The PROFIBUS GSD file are required to operate the SINAMICS G120C via PROFIBUS and to allow the configuration tools to recognise the inverter. Examples of configuration tools are previous and current STEP7 versions or COM PROFIBUS. Within the tools the corresponding import functions are provided.
Always use the GSD file that matches your Control Unit (CU) type or order number – even if you are currently not using all of the Control Unit functions (e.g. Safety functions). After the Control Unit firmware has been upgraded, it is then only necessary to update the GSD files if improved or new functions of the CU are to be used.
Designation | Article number | Firmware | GSD-file |
---|---|---|---|
G120C DP | 6SL3210-1KExx-xxPx | V4.7 | ![]() ![]() |
6SL3210-1KExx-xxP1 | V4.6 | ![]() ![]() | |
V4.5 | ![]() ![]() | ||
6SL3210-1KExx-xxP0 | V4.4 | ![]() ![]() |
Additional Downloads
Product | PROFIBUS GSD | PROFINET GSDML |
---|---|---|
SINAMICS G120 | 23450835 | 26641490 |
SINAMICS G120C | 60292416 | 60602080 |
SINAMICS G120D | 60292521 | 60592893 |
SINAMICS G110M | 93991698 | 93991704 |
SIMATIC ET 200pro FC-2 | 21221197 | 21915937 |
Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.
Also available in the following languages:
- German
- Chinese
Entry belongs to product tree folder(s):
Rate entry
Requests and feedback
What do you want to do?
- You have a technical question / problem: Ask the Technical Support
- You want to discuss in our forum and exchange experiences with other users
- You want to create CAx data for one or more products
- You would like to send us feedback on this Entry
Support to the statistics
With this function the IDs found are listed according to number (format .txt).
Copy URL
mySupport Cockpit
Product information