Optical Control Mouse (BlueTrack) now also available in white
-
Entry
-
Associated product(s)
Following the market introduction of the new anthracite-colored control mouse, the latter is now also available in a white color.
The order numbers of the SIMATIC mouse are:
6ES7 648-0BB00-0XA0 , control mouse, anthracite
6ES7 648-0BB00-0XA1 , control mouse, white
The new USB mouse features a high-quality finish for hard everyday use and will work on almost any surface.
Brief description of the new mouse:
Strong mouse for hard everyday use with a nicely coated nonskid surface, precise BlueTrack technology, three buttons incl. large-size scroll wheel, trouble-free cable operation and symmetrical housing design for left and right handers
Technical data:
Anthracite |
White (new) | |
|
![]() | |
Dimensions / weight | ||
Length | 4.53 inches (115 millimeters) | |
Width | 2.58 inches (65.6 millimeters) | |
Depth/height | 1.61 inches (40.8 millimeters) | |
Weight | 3.48 ounces (92 grams) | |
cable length | 78.7 inches (2000 millimeters) | |
Interface | ||
USB Compatible | ||
Tracking Technology | ||
Mouse Tracking System | Microsoft-proprietary BlueTrack™ Technology | |
Imaging Rate | Dynamically adaptable to 8000 frames per second | |
X-Y Resolution | 1000 points per inch (39.4 points per millimeter) | |
Mouse Button Features | 3 buttons including scroll wheel button | |
Agency and Regulatory Marks | ||
• ACA/MED Declaration of Conformity (Australia and New Zealand) • ICES-003 report on file (Canada) • EIP Pollution Control Mark, EPUP (China) • CE Declaration of Conformity, Safety and EMC ( European Union) • WEEE (European Union) • VCCI Certificate (Japan) • KCC Certificate (Korea) • GOST Certificate (Russia) • BSMI Certificate (Taiwan) • FCC Declaration of Conformity (USA) • UL and cUL Listed Accessory (USA and Canada) • CB Scheme Certificate (International)
| ||
Order number | ||
Mouse, anthracite | 6ES7 648-0BB00-0XA0 | |
Mouse, white | 6ES7 648-0BB00-0XA1 |
Please note:
The new mouse will be shipped automatically as direct follow-up type.
- German
- Spanish
- French
- Italian
- Chinese
- You have a technical question / problem: Ask the Technical Support
- You want to discuss in our forum and exchange experiences with other users
- You want to create CAx data for one or more products
- You would like to send us feedback on this Entry