×
Siemens Industry Online Support
Siemens AG
Entry type: Application example Entry ID: 60456628, Entry date: 11/09/2018
(1)
Rate

SIMOTION/SIMATIC/SINAMICS - Finishing Toolbox

  • Entry
  • Associated product(s)
Do you want to significantly reduce your engineering time based on fully functioning solutions and tested know-how? Our Finishing Toolbox is the perfect solution to achieve this: The package, which has been specifically created for this purpose, includes a whole raft of preconfigured software functions and applications for textile machines.

Getting there faster – with the Finishing Toolbox applications
With its Finishing Toolbox, Siemens offers a library with tried-and-tested blocks with which individual automation solutions can be quickly and reliably created, specifically for applications in the textile industry.
The Finishing Toolbox contains standardized functions and is executable on the automation platforms SIMOTION, SIMATIC and SINAMICS depending on the availability of the application. The open source modules can be adapted to special customer requirements at any time. This allows you to rely on fully functional solutions and tested know-how - perfectly documented and tested in advance. The Finishing Toolbox considerably simplifies applications for processing fabric webs and opens up new scopes for pricing and scheduling. It contains open, parameterizable modules that can also be optimally combined with the Safety Integrated functions of SINAMICS S120. You can quickly implement perfectly tailored solutions from these ready-made functions and applications.  

Typical applications for our solutions

  • Classic textile finishing: washing, bleaching, mercerizing, dyeing, drying
  • Textile printing
  • Calendering
  • Heat-setting
  • Thermo bonding
  • Coating and laminating of non-woven materials and technical textiles
  • Adhesive application
  • Powder coating
  • Impregnating viscose, glass and carbon fibres
  • and many more


   Electronic Gearbox 

 

The Electronic Gearbox application implements synchronous gear synchronism between several axes with a freely selectable gearbox ratio.
It can be used universally for continuous fabric webs. With the Electronic Gearbox application, two or more axes can be operated without mechanical coupling in exact gear synchronism.
The application is suitable for continuous webs of textile fabric and nonwovens as well as for fibres and threads. 

   SINAMICS


 48957385 

   Separate Chain 
 

The Separate Chain application was specially developed for controlling the transport chain drives in stenter frames. The two chains guide the fabric web in electronic synchronism through the machine to achieve an alignment of the fabric web that is accurate to the thread. The drives are divided into master and slave drives. In addition to synchronization, the slave axis can build up or reduce a position offset from the master axis during operation in order to correct synchronization.


   SINAMICS


 48956870 

    Tension Control 
  

The web tension control application was developed with the target of providing a flexible and parameterizable solution for tension or dancer control tasks. In general, a tension control system consists of a motor, the material web and optionally a measurement system for tension detection or tension adjustment (dancer). The motor is controlled in the system so that the tension in the material web is constant. The application is suitable for web materials in the textile industry.

   SIMOTION

   SIMATIC

   SINAMICS


56293754 

58565043

49972266

   Winder 
 

The application can be used as a rewinder or unwinder for various applications, e.g. also in textile machines.

The following winder functionalities are available:

  • Control modes: Dancer position control with speed correction, tension control with torque limitation, tension control with speed correction and torque control (indirect tension control)
  • Integrated diameter calculation through the ratio of web speed and winding speed
  • Optional: reduction of tension for rewinders (winding hardness characteristic curve)
  • Torque pre-control (tension, inertia compensation, friction)


   SIMOTION

   SIMATIC

   SINAMICS


35818687

58565043

38043750

   Loadsharing 
 

Coupled axes are used on numerous machines. The coupling can be rigid (direct) or flexible (through the material). In these cases, the load must be distributed between the coupled drives.

The load sharing application offers the following methods for this purpose:

  • Torque coupling
  • Overload and torque limitation
  • Statics and compensation

Advantages of correct load distribution:

  • Energy efficiency
  • Reduced heat generation

   SINAMICS


 38470057 

   Setpoint Cascade 
 

The Setpoint cascade application is used to calculate a velocity cascade in the drive. It is designed for larger production lines with several drives.
The setpoint cascade application consists of the function modules system ramp-function generator and setpoint cascade. The system ramp-function generator works as a central ramp-function generator for the entire production line and is connected to the higher-level controller. Communication with the PLC takes place via PROFIBUS or PROFINET. For cascade control, a separate setpoint cascade is used for each drive.

Function overview/Highlights

  • Group setpoint
  • Additional setpoint for catching up or dancer control
  • Individual operation

   SINAMICS


60456489

Further Information
http://www.siemens.com/textile

Additional Keywords
motioncontrol_apc_applications

 

Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.
Rate entry
no rating
Requests and feedback
What do you want to do?
Note: The feedback always relates to the current entry / product. Your message will be forwarded to our technical editors working in the Online Support. In a few days, you will receive a response if your feedback requires one. If we have no further questions, you will not hear from us.