×
Siemens Industry Online Support
Siemens AG
Entry type: Application example Entry ID: 60711573, Entry date: 11/26/2012
(1)
Rate

Integration of Remote Terminal Units via DNP3 protocol in PCS 7 TeleControl

  • Entry
  • Associated product(s)

Automation task
Various branches of industry require monitoring and controlling of plants separated by open ground and their processes from a central point. Remote controlled systems are widely used for this purpose. Fast and secure data transfer constitutes the basis for a successful operation of these systems.
Remote Control Systems realize the data transfer between the remote control center and the process-oriented remote terminal units (RTUs) for local automation using special telecontrol protocols.
They manage secure and faultless data transfer via WAN, even for small band widths and poor transmission quality.

This task does not only require short data transmission times, but also efficient protection of the telegrams against:

  • Undetected bit errors
  • Unknown telegram error, resulting from
  • Synchronization errors
  • Undetected data losses
  • Telegram falsification
  • Separation or distortion of connected data

Solution
Via different telecontrol protocols the remote control center in SIMATIC PCS 7 allows controlling and monitoring of widely distributed remote terminal units (RTUs) via serial or Ethernet TCP/IP communication connections.
The most important three telecontrol protocols are DNP3, SINAUT ST7 and IEC 60870-5. Depending on in which region the plant located, a certain standard could be demanded.

Following you will find a compact configuration guidelines for integrating Remote Terminal Units via DNP3 protocol in PCS 7 TeleControl. This guidelines provides you a quick, easy introduction to the topic and helps you to implement a simple project independently.

Your benefit at a glance
SIMATIC PCS 7 TeleControl combines the automation of central plants and monitoring of decentrally distributed processes in one control center.

  • Plant automation and remote control in a single integrated system
  • Uniform visualization reduces the risk of operating errors
  • Integrated engineering and simple data management
  • Reduced cost of installation, commissioning and maintenance

Downloads

Content of Downloads

Download

Configuration guidelines 
Integration of Remote Terminal Units via DNP3 protocol in PCS 7 TeleControl
60711573_PCS7_TeleControl_DNP3_en.pdf ( 1578 KB )

Additional Information

Title

Link

Configuration guidelines
SINAUT ST7 Telecontrol configuration examples in Ethernet, secure Internet and (E)GPRS environment
Entry-ID: 23810112
Configuration guidelines
Communication Between S7-300 Stations by Using SINAUT ST7 Telecontrol via Dedicated Line and Ethernet
Entry-ID: 48283510
Configuration guidelines
Integration of Remote Terminal Units via SINAUT ST7 protocol in PCS 7 TeleControl
Entry-ID: 64196173

Security Notice
Caution

The functions and solutions described in this article confine themselves to the realization of the automation task predominantly. Please take into account furthermore that corresponding protective measures have to be taken up in the context of Industrial Security when connecting your equipment to other parts of the plant, the enterprise network or the Internet. Further information can be found under the Entry-ID 50203404.

Last Changes
Revision of chapter 7.2

Additional Keywords
Remote control

Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
http://www.siemens.com/industrialsecurity.