×
Siemens Industry Online Support
Siemens AG
Entry type: Product note Entry ID: 60982306, Entry date: 06/20/2012
(0)
Rate

Sales and Delivery Release for SIMATIC PCS 7 Industry Library V8.0

  • Entry
  • Associated product(s)

The SIMATIC PCS 7 Industry Library (IL) V8.0 is herewith released for delivery. It expands the SIMATIC PCS 7 Advanced Process Library (APL) with technological software blocks and faceplates in APL design suitable for the implementation of specific industry functionalities. It integrates the functions of several tried and tested industry libraries, e.g. for water and wastewater treatment and for building automation. It furthermore supports operator input and control via Touch Panels, as well as the integration of SIMATIC S7 Package Units.

1 Product Description

1.1 Areas of application

The functions of the SIMATIC PCS 7 Industry Library V8.0 are executed in the style of the SIMATIC PCS 7 Advanced Process Library and thus seamlessly supplement the latter's standard functionality. Together, the two libraries enable harmonized overall solutions for specific process control tasks in many different industries, e.g.: 

  • Chemical
  • Pharmaceutical
  • Water and wastewater treatment
  • Glass and solar
  • Oil and gas
  • Food and beverage
  • Minerals and mining

1.2 Design

The SIMATIC PCS 7 Industry Library V8.0 internally consists of two separately installable sub libraries:

  • Industry Library for PCS 7
  • Industry Library for S7

1.3 Functions and application conditions

1.3.1 Industry Library for PCS 7

Industry Library for PCS 7 is a section library for the functional expansion of the SIMATIC PCS 7 Advanced Process Library. All icons, function blocks and faceplates of this section library correspond to the APL style, with espect to philosophy and design.

Functions of the Industry Library for PCS 7

  • Hierarchical multi-control-room operation
  • Panel interface block for APL and IL functions
  • Analog monitoring of 8 freely selectable limit values
  • Analog monitoring with additional binary limit value monitoring
  • Equipment monitoring for up to 16 units
  • Timer for up to 8 time intervals
  • Traverse line with faceplate
  • Setpoint device with a variable number of setpoints
  • Functions for building automation
  • Simulation blocks
  • Branch distributor for up to 5 branch destinations
  • Communication functions

Preconditions for the use of the Industry Library for PCS 7:

  • Installation of SIMATIC PCS 7 V8.0
  • Installation of SIMATIC WinCC flexible 2008+SP3 for the panel functions

1.3.2 Industry Library for S7

Industry Library for S7 is a section library for the configuration of Package Units that are based on S7-300 controllers.

Functions of the Industry Library for S7

  • Panel interface blocks for IL functions
  • Analog monitoring of 8 freely selectable limit values
  • Analog monitoring with additional binary limit value monitoring
  • Equipment monitoring for up to 8 units
  • Analog measuring value monitoring
  • Digital measuring value monitoring
  • 3-Point actuator (flaps, motors, valves, etc.)
  • Control blocks for operator
  • Valve control
  • Motor control (standard motor, with 2 directions of rotation, with variabe speed)
  • Functions for building automation

Preconditions for the use of the Industry Library for S7:

  • Installation of SIMATIC PCS 7 V8.0 or installation of SIMATIC STEP 7 V5.5, CFC V8.0 and SIMATIC WinCC V7.0+SP3
  • Installation of SIMATIC WinCC flexible 2008+SP3 for the panel functions

1.3.3 Operator input and control on one panel

Operator input and control on one panel can be configured with the panel interface blocks of the SIMATIC PCS 7 Industry Library V8.0. Configuration is in CFC with just one connection to the technological block (e.g. motor). If the user rights and the hierarchical control concepts are taken into consideration (multi-control-room operation of the SIMATIC PCS 7 Industry Library), the technological function can thereafter be controlled both from an operator station and from a touch panel.

Preconditions

  • Hardware: IPC 277D, 10" or better
  • Software: SIMATIC WinCC flexible 2008+SP3

1.3.4 Configuration of a Package Unit S7-300 

The blocks and faceplates of the Industry Library for S7 will integrate Package Units and distributed systems in a SIMATIC PCS 7 project according to a uniform concept. The function blocks are configured in CFC.

Preconditions

  • Hardware: S7-300 with firmware V3.1 or higher
  • Software:
    • SIMATIC PCS 7 V8.0 or
    • SIMATIC STEP 7 V5.5 and CFC V8.0

1.4 Licensing of the SIMATIC PCS 7 Industry Library V8.0

The SIMATIC PCS 7 Industry Library V8.0 is represented by the following product components:

  • SIMATIC PCS 7 Industry Library Engineering V8.0: Engineering software with engineering license for one Engineering Station
  • SIMATIC PCS 7 Industry Library Runtime V8.0: Runtime license for one automation system (SIMATIC PCS 7 automation systems of all designs and S7-300 controllers)

The product component SIMATIC PCS 7 Industry Library Engineering V8.0 enables you to do configuration work on a SIMATIC PCS 7 Engineering Station with the two section libraries "Industry Library for PCS 7" and "Industry Library for S7". Any additional software products possibly required in this context, e.g. SIMATIC WinCC flexible 2008+SP3, SIMATIC STEP 7 V5.5 or CFC V8.0, must be purchased separately; they are not included in the SIMATIC PCS 7 Industry Library Engineering V8.0.

The product component SIMATIC PCS 7 Industry Library Runtime V8.0 is required for all automation systems on which blocks from the section libraries "Industry Library for PCS 7" and "Industry Library for S7" execute.

From approx. July 2012 onwards, the current SIMATIC PCS 7 automation systems (bundles with S7-400 PLCs with order numbers 6ES7 654-*****-**F* and 6ES7 656-*****-**F*, as well as SIMATIC PCS 7 AS RTX, SIMATIC PCS 7 AS mEC RTX and SIMATIC PCS 7 BOX RTX for SIMATIC PCS 7 V8.0) will be delivered with the SIMATIC PCS 7 Industry Library Runtime V8.0, without any additional charge.

Please also note that when you use function blocks of the SIMATIC PCS 7 Industry Library V8.0 in SIMATIC PCS 7 automation systems, additional SIMATIC PCS 7 AS Runtime POs are booked.

2. Ordering Data
 

Product Name Order Number.
SIMATIC PCS 7 Industry Library Engineering V8.0
Block library for SIMATIC PCS 7 V8.0 and SIMATIC S7 with function blocks and faceplates plus electronic documentation and
 
Engineering license for one Engineering Station
Engineering software, bilingual (German, English), executes under Windows XP Professional 32 Bit, Windows 7 Ultimate 32/64 Bit, Windows Server 2003 R2 Standard 32 Bit or Windows Server 2008 R2 Standard 64 Bit, Single License for 1 installation
Form of delivery:
Toolset DVD, Certificate of License
6DL5410-8AX08-0YA0
Engineering license for one Engineering Station combined with a Runtime License for one automation system
Engineering software, bilingual (German, English), executes under Windows XP Professional 32 Bit, Windows 7 Ultimate 32/64 Bit, Windows Server 2003 R2 Standard 32 Bit or Windows Server 2008 R2 Standard 64 Bit, Single License for 1 installation
Form of delivery:
Toolset DVD, Certificate of License
6DL5410-8AA08-0YA0
SIMATIC PCS 7 Industry Library Runtime V8.0  
Runtime License for one automation system
Independent of language, Single License for 1 installation
Form of delivery:
Certificate of License
6DL5410-8AA08-0XL1
Runtime License for 30 automation systems (not tied to one project)
Independent of language, Single License for 30 installations
Form of delivery:
Certificate of License
6DL5410-8AB08-0XL1

Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.