×
Siemens Industry Online Support
Siemens AG
Entry type: Product note, Entry ID: 60983642, Entry date: 06/14/2012
(0)
Rate

Service Pack 2 for PID Self Tuner V5.1 Now Available

  • Entry
  • Associated product(s)

The following new versions are available for the PID Self Tuner software package:

§           PID Self Tuner FBS V5.1 SP2  

§           PID Self Tuner Single License V5.1 SP2

 


Service Pack 2 can be installed directly over the existing PID Self Tuner V5.1.

Preconditions for the installation:

The software can be installed with STEP 7 V5.3 SP2 and higher.

What's NEW?

PID Self Tuner V5.1 SP2 and higher supports Windows 7 (32/64Bit) in in conjunction with STEP 7 V5.5 SP1.

Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
http://www.siemens.com/industrialsecurity.