×
Siemens Industry Online Support
Siemens AG
Entry type: Application example Entry ID: 61507590, Entry date: 11/05/2015
(30)
Rate

SIMATIC HMI Label Creator: individual labels for HMI devices and Panel PC systems

  • Entry
  • Associated product(s)
Task Many SIMATIC HMI operating devices offer the possibility of labeling operating keys individually. This makes it easier to show the user the configured function of a key and to adapt it specifically for the respective system. ...

Task
Many SIMATIC HMI operating devices offer the possibility of labeling operating keys individually. This makes it easier to show the user the configured function of a key and to adapt it specifically for the respective system.

Solution
The SIMATIC HMI Label Creator enables the quick and easy creation of label strips for SIMATIC HMI operating devices.
The program creates label strips for the following devices:

  • Key Panels
    (KP8(F), KP32(F))
  • Basic Panels
    (KTP400 Basic, KTP600 Basic, KTP1000 Basic)
  • Basic Panels 2nd Generation
    (KTP400 Basic, KTP700 Basic, KTP900 Basic, KTP1200 Basic)
  • Comfort Panels
    (KTP400 Comfort, KP400 Comfort, KP700 Comfort, KP900 Comfort, KP1200 Comfort, KP1500 Comfort)
  • Mobile Panels
    (Mobile Panel 277 8")
  • Panel PC systems
    (IPC477C 12" and 15", IPC577C 12" and 15", IPC677C 12" and 15", IPC477D 15")

Create projects and manage the devices of a system within the projects. Configure the label strips for devices with only a few clicks and then print them to foil or paper.
A library with many standard symbols for labeling the operating keys comes with the tool.

Downloads
  User manual of SIMATIC Label Creator (1,2 MB)
 Registrierung notwendig  Download of SIMATIC Label Creator (8,7 MB)

Information and requirements for use
The following software requirements must be met for operating the SIMATIC HMI Label Creator:

Operating system:
- Windows 7 SP1 (32/64 bit)
- Windows Server 2008 (R2) (32/64 bit)

.NET-Framework:
- Version 3.5 or higher

Paper size:
- DIN A4

Last Changes
Basic Panels 2nd Generation and IPC477D 15" added, new user interface

 

Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit