×
Siemens Industry Online Support
Siemens AG
Entry type: Product note Entry ID: 62052998, Entry date: 03/20/2017
(1)
Rate

SIPLUS extreme - Start of delivery for new SIPLUS S7-400H products with extended temperature range -25°C to +70°C

  • Entry
  • Associated product(s)
As of July 1, 2017, the following new types with extended temperature range are available for SIPLUS S7-400H from the SIPLUS product range: ...

As of July 1, 2017, the following new types with extended temperature range are available for SIPLUS S7-400H from the SIPLUS product range:

6AG1400-2JA10-7AA0 - SIPLUS S7-400, rack: 6AG1405-0KA02-7AA0 - SIPLUS S7-400, PS405 power supply:
ALU, UR2-H, 18 slots 6AG1407-0KA02-7AA0 - SIPLUS S7-400, PS407 power supply:
24/48/60 V DC, 5 V DC/10 A, redundant 6AG1407-0KR02-7AA0 - SIPLUS S7-400, PS407 power supply:
10 A, wide range, 120/230 V UC, 5 V DC/10 A 120/230 V UC, 5 V DC/10 A, redundant
6AG1412-5HK06-7AB0 - SIPLUS S7-400H, CPU412-5H PN/DP
6AG1414-5HM06-7AB0 - SIPLUS S7-400H, CPU414-5H PN/DP
6AG1416-5HS06-7AB0 - SIPLUS S7-400H, CPU416-5H PN/DP
6AG1417-5HT06-7AB0 - SIPLUS S7-400H, CPU417-5H PN/DP
6AG1960-1AA06-7XA0 - SIPLUS S7-400H, synchronization module V6 for patch cables up to bis 10 m
6AG1960-1AB06-7XA0 - SIPLUS S7-400H, synchronization module V6 for installation cables up to 10 km
6AG1971-0AA00-7AA0 - SIPLUS S7-400, Battery Box PS 405/407
6AG1960-1AA04-7AA0 - SIPLUS S7-400H, optical cable 1 m
6AG1960-1AA04-7BA0 - SIPLUS S7-400H, optical cable 2 m
6AG1960-1AA04-7KA0 - SIPLUS S7-400H, optical cable 10 m

The product sequence is as follows:
6AG1400-2JA10-7AA0 replaces 6AG1400-2JA10-4AA0
6AG1405-0KA02-7AA0 replaces 6AG1405-0KA02-2AA0
6AG1407-0KA02-7AA0 replaces 6AG1407-0KA02-4AA0
6AG1407-0KR02-7AA0 replaces 6AG1407-0KR02-4AA0
The new versions are completely spare part compatible; their only distinction is the extended operating temperature range.

The SIPLUS extreme product range features refined components on the basis of Siemens Industry standard products.

The product sequence is as follows:

Ordering data:

DescriptionSIPLUS order numberBased on order numberArea of applicationStatus
SIPLUS S7-400 RACK, ALU, UR2-H, 18 SLOTS6AG1400-2JA10-7AA0

6ES7400-2JA10-0AA0

-25 ... +70 °C (Tmin ... Tmax)
with conformal coating
Delivery release
SIPLUS S7-400 POWER SUPPLY PS405 R,24/48/60 V DC,5 V DC/10 A,RED.6AG1405-0KA02-7AA0

6ES7405-0KR02-0AA0

-25 ... +70 °C (Tmin ... Tmax)
with conformal coating
Delivery release
SIPLUS S7-400 POWER SUPPLY PS407, 120/230 V UC, 5 V DC/10 A 6AG1407-0KA02-7AA0

6ES7407-0KA02-0AA0

-25 ... +70 °C (Tmin ... Tmax)
with conformal coating
Delivery release
SIPLUS S7-400 POWER SUPPLY PS407 R,120/230 V UC, 5 V DC/10 A, RED.6AG1407-0KR02-7AA0

6ES7407-0KR02-0AA0

-25 ... +70 °C (Tmin ... Tmax)
with conformal coating
Delivery release
SIPLUS S7-400H CPU412-5H PN/DP6AG1412-5HK06-7AB0

6ES7412-5HK06-0AB0

-25 ... +70 °C (Tmin ... Tmax)
with conformal coating
Delivery release
SIPLUS S7-400H CPU414-5H PN/DP6AG1414-5HM06-7AB0

6ES7414-5HM06-0AB0

-25 ... +70 °C (Tmin ... Tmax)
with conformal coating
Delivery release
SIPLUS S7-400H CPU416-5H PN/DP6AG1416-5HS06-7AB0

6ES7416-5HS06-0AB0

-25 ... +70 °C (Tmin ... Tmax)
with conformal coating
Delivery release
SIPLUS S7-400H CPU417-5H PN/DP6AG1417-5HT06-7AB0

6ES7417-5HT06-0AB0

-25 ... +70 °C (Tmin ... Tmax)
with conformal coating
Delivery release
SIPLUS S7-400H SYNC MOD.V6 FOR PATCH CABLES UP TO 10M6AG1960-1AA06-7XA0

6ES7960-1AA06-0XA0

-25 ... +70 °C (Tmin ... Tmax)
with conformal coating
Delivery release
SIPLUS S7-400H SYNC MOD.V6 FOR INSTALLATION CABLES UP TO 10KM6AG1960-1AB06-7XA0

6ES7960-1AB06-0XA0

-25 ... +70 °C (Tmin ... Tmax)
with conformal coating
Delivery release
SIPLUS S7-400 BATTERY BOX, RAM BUFFER FOR PS405/PS407 WITH TMIN/TMAX6AG1971-0AA00-7AA0

---

-25 ... +70 °C (Tmin ... Tmax)
with conformal coating
Delivery release
SIPLUS S7-400H OPTICAL PATCH CABLE 1M6AG1960-1AA04-7AA0

---

-25 ... +70 °C (Tmin ... Tmax)
with conformal coating
Delivery release
SIPLUS S7-400H OPTICAL PATCH CABLE 2M6AG1960-1AA04-7BA0

---

-25 ... +70 °C (Tmin ... Tmax)
with conformal coating
Delivery release
SIPLUS S7-400H OPTICAL PATCH CABLE 10M6AG1960-1AA04-7KA0

---

-25 ... +70 °C (Tmin ... Tmax)
with conformal coating
Delivery release



Area of application:


Environmental conditions

Level_2
Relative humidity 100 % rel. humidity - condensation permissible - no commissioning in condensed state
Biologically active substances Compliance with EN 60721-3-3, class 3B2 mold and fungal spores (except for fauna) 2)
Chemically active substances Compliance with EN 60721-3-3, class 3C4, including salt mist 1) 2)
Mechanically active substances Compliance with EN 60721-3-3, Class 3S4 including sand, dust 2)
Air pressure - Installation altitude Tmin ... Tmax at 1080 hPa ... 795 hPa (-1000 m ... +2000 m)
Tmin ... (Tmax - 10K) at 795 hPa ... 658 hPa (+2000 m ... +3500 m)
Tmin ... (Tmax - 20K) at 658 hPa ... 540 hPa (+3500 m ... +5000 m)
<span style="font-family:;" ms""="" unicode="" arial="">1) ISA –S71.04 severity level GX:
Continuous load: in accordance with EN60721‑3‑3, Class 3C4
Limit (max. 30 min/d): in accordance with EN60721‑3‑3, Class 3C4

2) The supplied plug covers must remain in place over the unused interface when operated in atmospheres containing corrosive gases.

You can find information on SIPLUS products at: www.siemens.com/siplus-extreme

If you have any other questions, please contact your SIMATIC partner at your local Siemens office.

Siemens partners on the Internet