×
Siemens Industry Online Support
Siemens AG
Entry type: Application example Entry ID: 62102744, Entry date: 06/22/2015
(4)
Rate

First steps of the wireless data communication with TeleControl Server Basic V3

  • Entry
  • Associated product(s)
TeleControl Basic System provides a solution for telecontrol and teleservice for systems with a low degree of automation on the basis of SIMATIC S7-1200.

The TeleControl Basic system uses the software TeleControl Server Basic as control center software, and SIMATIC S7-1200 as local logic controller. The two components communicate via GPRS/Internet. This product combination is recommended for simple supervision and control tasks, for the transmission of process data and for remote diagnosis and remote maintenance.
 



For you, the industrial remote access on the basis of the TeleControl Basic system means:
  • world-wide access to plants in remote areas, remote machines and mobile applications
  • it can be used both for teleservice and telecontrol purposes
  • suitable for scalable infrastructure projects, manufacturing facilities, or the process industry with up to 5000 telecontrol stations
  • a reliable solution in industrial fields of application and of growing importance in industry-related sectors
  • very low invest

Contents of the videos
The videos are part of the demo DVD for the TeleControl Basic System. Please find more detailed information on the availability of the demo DVD in the table "Further Information". The videos show:

  • a short introduction into the configuration of the remote external stations (S7-1200, V4.1) with SIMATIC STEP7 V13 SP1 in the TIA Portal
  • a short introduction into the configuration of the control center software Telecontrol Server Basic V3 SP1
  • a short introduction into the configuration and operation of the OPC Scout for the visualization and control of process data of the external stations

The software components TeleControl Server Basic and SIMATIC OPC-Scout are available on the demo DVD

Download of videos
  Configuration and parameterization of the CP1243-7 LTE in STEP 7 V13 (35,4 MB)
  Configuration of the control center software TeleControl Server Basic V3 (12,3 MB)
  Configuration and operation of the SIMATIC OPC-Scout (14,2 MB)

Load the files to a folder, which you select and unzip the presentation system. Start the video with a double-click. The videos are provided in an mp4 format.

Further Information
Firmware Version V4.1 for S7-1200 CPU 106200276
Information concerning the TeleControl Basic System TeleControl Basic
Order a demo DVD about the TeleControl Basic System Information material TeleControl Basic
Wireless communication via GPRS with S7-1200 and CP 1242-7, scenario 1  39863979 

Last change
updated videos