×
Siemens Industry Online Support
Siemens AG
Entry type: Product note Entry ID: 63012708, Entry date: 06/19/2013
(1)
Rate

Delivery release for the PC Tool SINUMERIK 808D on PC V4.4 Ed.2

  • Entry
  • Associated product(s)

The PC Tool SINUMERIK 808D on PC V4.4 Ed.2 has been released for delivery.

With the delivery release for the PC Tool SINUMERIK 808D on PC, Siemens offers a practical solution for CNC training which can be used both by beginners and by experts. From the very beginning, SINUMERIK 808D on PC allows you to get profound programming and operating knowledge about the innovative NC controller SINUMERIK 808D. Our intuitive PC-based solution comprises a controller-identical software which has been perfectly tailored to your specific requirements.

Training and learning

  • Teaching the "SINUMERIK usability"
  • User-friendly, convenient learning with the CNC-identical offline programming tool

Offline CNC programming

  • Productivity increase with the CNC-identical offline programming tool
  • Verification of part programs on the PC with integrated simulation

Professional CNC presentations

  • CNC presentations anywhere at any time with CNC-identical PC software
  • Additional sales arguments for dealers and machine manufacturers

At the following link on our CNC4you Homepage, you can download a free trial version. With a single free registration, you can prolong the 60-day trial version by entering an activation code.

Integration

SINUMERIK 808D on PC V4.4 Ed.2 can be used for

  • SINUMERIK 808D with SW4.4 SP2

The following components have been released for delivery:

  • SINUMERIK 808D on PC V4.4 Ed.2: 6FC5548-0YC20-0YA0

Hotline

Technical Support
Preferably: Support Request: Submit request to the Technical Support experts.              
The contact persons are stated under "Technical Support".

Languages

Operation in:

  • English
  • Chinese Simplified

Requirements

  • Processor 2 GHz or higher
  • Min. 1 GB RAM
  • DVD-ROM drive
  • Approx. 600 MB free memory
  • Windows XP Professional (Service Pack 3) or
  • MS Windows 7 Home Premium, Professional, Ultimate, Enterprise (32 and 64-bit)
  • Administrative user rights are recommended
  • More detailed information is provided in the 808DonPC_readme.pdf ( 56 KB )

Further information

Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.