×
Siemens Industry Online Support
Siemens AG
Entry type: Download Entry ID: 64789124, Entry date: 01/10/2013
(28)
Rate

Operating System Update for SIMATIC S7-1200 CPU Firmware V3

  • Entry
  • Associated product(s)

Update V3.0.2    

The performance features supported by the firmware V3.0.2 of the S7-1200 CPU include:

  • Enhancements in the field of web server security
  • Improved startup characteristics of the V3.0 CPU. After repeated project downloads or change of the IP address in RUN after a Power Cycle, the CPUs can change to the factory Test Mode. If a CPU starts in Test Mode, the hardware must be returned to the factory for repair. The CPU will indicated the Test Mode by permanent illumination of the yellow RUN/STOP LED, permanent illumination of the red ERROR LED and blinking of the yellow MAINT LED. The FW Update corrects this problem.   

Please note: The firmware of a V3 S7-1200 CPU can be updated via the integrated web server of the CPU or via FW-Update memory card. To perform the update via the web server of the S7-1200 CPU, the web server must be enabled. After a successful login the firmware can be updated via the menu item  "Update Firmware".     

Overview of S7-1200 CPU order numbers for which this FW-Update is of relevance:  

Note: The software is subject to export restrictions, a download is only available to registered users.  

Product Name Order Number FW-File
CPU 1211C DC/DC/DC 6ES7211-1AE31-0XB0 Download unterliegt Exportkontrolle 6ES7211_1AE31_0XB0_V03.00.02.exe ( 3852 KB )
CPU 1211C AC/DC/Relay 6ES7211-1BE31-0XB0 Download unterliegt Exportkontrolle 6ES7211_1BE31_0XB0_V03.00.02.exe ( 3852 KB )
CPU 1211C DC/DC/Relay  6ES7211-1HE31-0XB0 Download unterliegt Exportkontrolle 6ES7211_1HE31_0XB0_V03.00.02.exe ( 3852 KB )
CPU 1212C DC/DC/DC 6ES7212-1AE31-0XB0 Download unterliegt Exportkontrolle 6ES7212_1AE31_0XB0_V03.00.02.exe ( 3852 KB )
CPU 1212C AC/DC/Relay 6ES7212-1BE31-0XB0 Download unterliegt Exportkontrolle 6ES7212_1BE31_0XB0_V03.00.02.exe ( 3852 KB )
CPU 1212C DC/DC/Relay 6ES7212-1HE31-0XB0 Download unterliegt Exportkontrolle 6ES7212_1HE31_0XB0_V03.00.02.exe ( 3852 KB )
CPU 1214C DC/DC/DC 6ES7214-1AG31-0XB0 Download unterliegt Exportkontrolle 6ES7214_1AG31_0XB0_V03.00.02.exe ( 3852 KB )
CPU 1214C AC/DC/Relay 6ES7214-1BG31-0XB0 Download unterliegt Exportkontrolle 6ES7214_1BG31_0XB0_V03.00.02.exe ( 3852 KB )
CPU 1214C DC/DC/Relay 6ES7214-1HG31-0XB0 Download unterliegt Exportkontrolle 6ES7214_1HG31_0XB0_V03.00.02.exe ( 3852 KB )
CPU 1215C DC/DC/DC 6ES7215-1AG31-0XB0 Download unterliegt Exportkontrolle 6ES7215_1AG31_0XB0_V03.00.02.exe ( 3856 KB )
CPU 1215C AC/DC/Relay 6ES7215-1BG31-0XB0 Download unterliegt Exportkontrolle 6ES7215_1BG31_0XB0_V03.00.02.exe ( 3856 KB )
CPU 1215C DC/DC/Relay 6ES7215-1HG31-0XB0 Download unterliegt Exportkontrolle 6ES7215_1HG31_0XB0_V03.00.02.exe ( 3856 KB )

 

 

Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.
Rate entry
no rating
Requests and feedback
What do you want to do?
Note: The feedback always relates to the current entry / product. Your message will be forwarded to our technical editors working in the Online Support. In a few days, you will receive a response if your feedback requires one. If we have no further questions, you will not hear from us.