×
Siemens Industry Online Support
Siemens AG
Entry type: FAQ, Entry ID: 64847781, Entry date: 11/15/2018
(118)
Rate

Compatibility Tool for Automation and Drive Technology

  • Entry
  • Associated product(s)
The Compatibility Tool is a function provided by the Industry Online Support with which you can select compatible software products or check the compatibility of existing configurations.

Compatibility Tool
Compatibility information for Automation and Drive Technology is available in the Compatibility Tool of the Industry Online Support.
The tool is designed to support you in questions about the compatibility of various hardware and software products.
The database is constantly being revised and extended. In addition, you can use the tool centrally to download the compatibility lists of the separate product lines as Excel files.

The table below includes the links to the Compatibility Tool.

Brief Instructions
To query the compatibility information you require, you must first choose a "master component" (WinCC, PCS 7, STEP 7, ...). To these "master components" you can add more components (such as operating systems, virus scanners, ...). Once you have chosen the components you require, you can have the compatibility list shown by clicking the "Show compatibility" button. A detailed description of the tool is available in the Online_Help.pdf in the following table.

Contents
Link to the Compatibility Tool
German: http://www.siemens.de/kompatool
English: http://www.siemens.com/kompatool
Language-dependent link to the Compatibility Tool
https://support.industry.siemens.com/kompatool/index.html?lang=en
Documentation
Online Help.pdf (1.6 MB)

Table 01

Compatibility Tool: Updates in 2018
This video introduces you to the new functions in the Compatibility Tool.

  • Selection of an operating system as "Main Product"
  • Display of the latest release of the last two main versions
  • Automatic recognition and testing of the installed products



Compatibility Tool: Manual compatibility check
This video shows you the ways of manually checking compatibility using an example.
In this example we use WinCC, STEP 7, an operating system and a virus scanner. You can extend the list to suit your requirements.

 

 

Compatibility Tool: Updates in January 2014
This video introduces you to the new functions in the Compatibility Tool (downloading the compatibility lists, for example)

 

 

Compatibility Tool revision history
The table below shows you the changes made in the past three months (data status and software functions).
 

StatusData Update
10/2018New compatibility information on: 

Software products:

  • PCS 7: V9.0 SP1, V9.0, V8.2 SP1, V8.2, V8.1 SP1, V8.1, V8.0 SP2, V8.0 SP1 Upd1, V8.0 SP1, V8.0 Upd1, V8.0, V7.1 SP4, V7.1 SP3, V7.1 SP2, V7.1 SP1, V7.1, V7.0 SP3, V6.1 SP4

  • Plant Automation Accelerator: V2.1, V2.0, V1.0 SP3, V1.0 SP2

  • WinCC: V7.5, V7.4 SP1

09/2018New compatibility information on: 

Software products:

  • Drive ES Basic: V5.5 SP4


  • Drive ES Basic Maintenance: V5.6 SP1, V5.6


  • Drive ES PCS 7: V8.2 SP1, V8.2, V8.1


  • Drive ES PCS 7 (APL): V8.2 SP1, V8.2, V8.1


  • PCS 7: V9.0 SP1, V9.0, V8.2 SP1, V8.2, V8.1 SP1, V8.1, V8.0 SP2, V8.0 SP1


  • S7 Technology: V4.2 SP5


  • SIMATIC NET PC Software: V15.0


  • SIMATIC Virtualization as a Service (SIVaaS): V3.3 SP1, V3.3


  • SIMOTION Scout: V5.2 SP1, V4.5, V4.4 HF6


  • SIZER: V3.17, V3.16, V3.13


  • STARTER: V5.1 SP1 HF2, V5.1 SP1, V4.5 SP1, V4.4 SP1, V4.4 HF3


08/2018New compatibility information on: 

Software products:

  • CPU 1507S: V2.5, V2.1

  • CPU1507S F: V2.5, V2.1

  • Drive ES Basic: V5.5 SP5

  • Drive ES Basic Maintenance: V5.6 SP1, V5.6

  • Drive ES SIMATIC: V5.5 SP1

  • PCS 7: V9.0 SP1, V9.0, V8.2 SP1, V8.2, V8.1 SP1, V8.1, V8.0 SP2

  • S7 Technology: V4.2 SP5

  • SIMATIC Information Server: 2014 SP3, 2014 SP2

  • SIMATIC IT: V7.1 _b, V7.1 _a, V7.0 SP2 _c, V7.0 SP2 _b, V7.0 SP1 _b, V7.0 _c, V6.7 SP1 HFC3_c, V6.7 SP1 HFC2_e

  • SIMATIC NET PC Software: V15.0, V14.0 SP1, V14.0, V13.0 SP2

  • SIMATIC Process Historian: 2014 SP3, 2014 SP2

  • SIMATIC Virtualization as a Service (SIVaaS): V3.1, V3.0

  • SIMOTION Scout: V5.1 HF1

  • SINAUT Engineering: V5.5 SP3

  • SINAUT ST7cc: V3.1 SP3

  • SINEMA Server: V14.0

  • SIS compact: V9.0 SP1, V9.0

  • STARTER: V5.1 SP1

  • STEP 7: V5.6, V5.5 SP4

  • STEP 7 Basic (TIA Portal): V15.0, V14.0 SP1, V14.0, V13.0 SP2

  • STEP 7 Professional: 2017, 2010 SR4

  • STEP 7 Professional (TIA Portal): V15.0, V14.0 SP1, V14.0, V13.0 SP2

  • TeleControl Server Basic: V3.1

  • WinCC: V7.4 SP1, V7.4, V7.3 SE Upd1, V7.2

  • WinCC Basic (TIA Portal): V15.0, V14.0 SP1, V14.0, V13.0 SP2

  • WinCC Comfort/Advanced (TIA Portal): V15.0, V14.0 SP1, V14.0, V13.0 SP2

  • WinCC flexible: 2008 SP5

  • WinCC Professional (TIA Portal): V15.0, V14.0 SP1, V13.0 SP2

  • WinCC RT Advanced (TIA Portal): V15.0, V14.0 SP1, V14.0, V13.0 SP2

  • WinCC RT Professional (TIA Portal): V15.0, V14.0 SP1, V13.0 SP2

Hardware products:

  • Analog output SM332: 2AA, U/I, 11/12BIT (6ES7332-5HB01-0AB0), 4AA, 0-10V, 0-5V,+/-10V,+/-20MA (6ES7332-7ND02-0AB0), 4AA, U/I, 11/12BIT (6ES7332-5HD01-0AB0), 8AA, U/I, 11/12BIT (6ES7332-5HF00-0AB0)

  • Analog modules with HART: SM331, 2AE, 0/4-20MA HART (6ES7331-7TB10-0AB0), SM332, 2AA, 0/4 - 20MA HART (6ES7332-5TB10-0AB0)

  • Analog modules with HART (S7-300): 2AA, 0/4 - 20MA HART (6ES7332-5TB00-0AB0), 2AE, 0/4-20MA HART (6ES7331-7TB00-0AB0), 8AA, 0/4 - 20MA HART (6ES7332-8TF00-0AB0), 8AA, 0/4 - 20MA HART (6ES7332-8TF01-0AB0), 8AA, 0/4 - 20MA HART (6ES7332-8TF01-0AB0), 8AE, 0/4-20MA HART (6ES7331-7TF00-0AB0), 8AE, 0/4-20MA HART (6ES7331-7TF01-0AB0), 8AE, 0/4-20MA HART (6ES7331-7TF01-0AB0)

  • Analog electronic modules (ET 200iSP): 4 AI, HART, 2DRAHT (6ES7134-7TD00-0AB0), 4 AI, HART, 4-wire (6ES7134-7TD50-0AB0), 4 AO, 4-20MA, HART (6ES7135-7TD00-0AB0), 4AI 2-wire HART (6ES7134-7TD00-0AB0), 4AI 4-wire HART (6ES7134-7TD50-0AB0), 4AI RTD (6ES7134-7SD50-0AB0), 4AI RTD PT100/NI100 (6ES7134-7SD51-0AB0), 4AI TC (6ES7134-7SD00-0AB0), 4AO 4..20mA HART (6ES7135-7TD00-0AB0)

  • Analog electronic modules (ET 200pro): 4 AI RTD (6ES7144-4JF00-0AB0), 4AI I HF (6ES7144-4GF00-0AB0), 4AI I HF (6ES7144-4GF01-0AB0), 4AI TC HF (6ES7144-4PF00-0AB0), 4AI U  HF (6ES7144-4FF01-0AB0), 4AI U HF (6ES7144-4FF00-0AB0), 4AO I HF (6ES7145-4GF00-0AB0), 4AO U HF (6ES7145-4FF00-0AB0)

  • Analog electronic modules (ET 200S): 2/4 AI RTD ST (6ES7134-4JB51-0AB0), 2AI I 2-wire HS (6ES7134-4GB52-0AB0), 2AI I 2-wire ST (6ES7134-4GB01-0AB0), 2AI I 4-wire High Speed (6ES7134-4GB62-0AB0), 2AI I 4-wire ST (6ES7134-4GB11-0AB0), 2AI I HF (6ES7134-4MB02-0AB0), 2AI RTD HF (6ES7134-4NB51-0AB0), 2AI TC HF (6ES7134-4NB01-0AB0), 2AI TC ST (6ES7134-4JB01-0AB0), 2AI U HF (6ES7134-4LB02-0AB0), 2AI U HS (6ES7134-4FB52-0AB0), 2AI U ST (6ES7134-4FB01-0AB0), 2AO I HF (6ES7135-4MB02-0AB0), 2AO I HS (6ES7135-4GB52-0AB0), 2AO I ST (6ES7135-4GB01-0AB0), 2AO U HF (6ES7135-4LB02-0AB0), 2AO U HS (6ES7135-4FB52-0AB0), 2AO U ST (6ES7135-4FB01-0AB0), 4AI I 2-wire (6ES7134-4GD00-0AB0), 4AI TC ST (6ES7134-4JD00-0AB0)

  • Analog input/output SM334: 4AE, 2AA, POTENTIAL ENCODER (6ES7334-0CE01-0AA0), 4AE/2AA, 0-10V F.PT100 (6ES7334-0KE00-0AB0)

  • Analog input/output SM335: 4AE Resolution 14 Bit, 4AA, 11/12 Bit 1x 20-pin  (6ES7335-7HG02-0AB0)

  • Analog input SM331: 2AE, 9/12/14-BIT (6ES7331-7KB02-0AB0), 6AE, 16-BIT, THERMOCOUPLES (6ES7331-7PE10-0AB0), 8AE, 9/12/14-BIT (6ES7331-7KF02-0AB0), 8AE, 13-BIT (6ES7331-1KF01-0AB0), 8AE, 13-BIT (6ES7331-1KF02-0AB0), 8AE, 14-BIT, 0.052MS/CHANNEL (6ES7331-7HF01-0AB0), 8AE, 16-BIT, THERMOCOUPLES (6ES7331-7PF11-0AB0), 8AE, RESIST., PT100/200/1000, .. (6ES7331-7PF01-0AB0), 8AE,+/-5/10V,1-5V,+/-20MA,0/4-20MA (6ES7331-7NF00-0AB0), 8AE,+/-5/10V,1-5V,+/-20MA,0/4-20MA (6ES7331-7NF10-0AB0)

  • Interface modules: IM360 IM ZG, WITH K BUS (6ES7360-3AA01-0AA0), IM361 IM EG, WITH K BUS (6ES7361-3CA01-0AA0), IM365, WITHOUT K BUS (6ES7365-0BA01-0AA0)

  • Archive (RFID): ASM 470 MOBY-I / MOBY-L (6GT2002-0FA10)

  • Bus adapter: BA 2XLC (6ES7 193-6AG00-0AA0), BA LC/FC (6ES7 193-6AG40-0AA0), BA LC/RJ45 (Glass/Cu) (6ES7 193-6AG20-0AA0)

  • Condition Monitoring Systems: SM1281 Condition Monitoring (6AT8007-1AA10-0AA0), SM1281 Condition Monitoring (6AT8007-1AA10-0AA0)

  • Digital output SM322: 8DA RELAIS, DC24V, AC120-230V, 5A (6ES7322-5HF00-0AB0), 8DA, AC120/230V, 1A (6ES7322-1FF01-0AA0), 8DA, AC120/230V, 2A (6ES7322-5FF00-0AB0), 8DA, DC24V, 0.5A (6ES7322-8BF00-0AB0), 8DA, DC24V, 2A (6ES7322-1BF01-0AA0), 8DA, DC24V/ 2A OD.AC 230V, 2A (6ES7322-1HF01-0AA0), 8DA, DC24V/ 5A OD.AC 230V, 5A (6ES7322-1HF10-0AA0), 8DA, DC48-125V, 1.5A (6ES7322-1CF00-0AA0), 16DA RELAIS (6ES7322-1HH01-0AA0), 16DA, AC/DC24-48V, 0.5A (6ES7322-5GH00-0AB0), 16DA, AC120/230V, 1A (6ES7322-1FH00-0AA0), 16DA, DC24V, 0.5A (6ES7322-1BH01-0AA0), 16DA, DC24V, 0.5A (6ES7322-8BH00-0AB0), 16DA, DC24V, 0.5A (6ES7322-8BH01-0AB0), 16DA, DC24V, 0.5A (6ES7322-8BH10-0AB0), 32DA DC24V, 0.5A (6ES7322-1BL00-0AA0), 32DA, AC120V/230, 1A (6ES7322-1FL00-0AA0), 64DA, DC24V, 0.3A M-WRITE (6ES7322-1BP50-0AA0), 64DA, DC24V, 0.3A P-WRITE (6ES7322-1BP00-0AA0), HIGH SPEED, 16DA DC24V, 0.5A (6ES7322-1BH10-0AA0)

  • Digital electronic modules: 8 DI / 8DO DC 24V / 1.3A (6ES7143-3BH10-0XA0), 8 DI / 8DO DC 24V/2A (6ES7143-3BH00-0XA0), 8 DI DC 24V (6ES7141-3BF00-0XA0), 8 DO DC 24V / 2A (6ES7142-3BF00-0XA0), 16 DI DC 24V (6ES7141-3BH00-0XA0), 16 DO DC 24V / 0.5A (6ES7142-3BH00-0XA0)

  • Digital electronic modules (ET 200iSP): 4DO DC 17.4V/27mA SD 'H' (6ES7132-7RD11-0AB0), 4DO DC 17,4V/40mA SD (6ES7132-7GD21-0AB0), 4DO DC 17,4V/40mA SD 'H' (6ES7132-7RD22-0AB0), 4DO DC 25.5V/22mA SD (6ES7132-7GD30-0AB0), 4DO DC17.4V/27mA (6ES7132-7RD10-0AB0), 4DO DC17.4V/27mA SD 'L' (6ES7132-7GD10-0AB0), 4DO DC17.4V/27mA SD 'L'x (6ES7132-7GD10-0AB0), 4DO DC17.4V/40mA (6ES7132-7RD20-0AB0), 4DO DC17.4V/40mA SD 'H' (6ES7132-7RD21-0AB0), 4DO DC17.4V/40mA SD 'L' (6ES7132-7GD20-0AB0), 4DO DC17.4V/40mA SD 'L'x (6ES7132-7GD20-0AB0), 4DO DC23.1V/20mA (6ES7132-7RD00-0AB0), 4DO DC23,1V/20mA SD 'H' (6ES7132-7RD01-0AB0), 4DO DC23.1V/20mA SD 'L' (6ES7132-7GD00-0AB0), 4DO DC23.1V/20mA SD 'L'x (6ES7132-7GD00-0AB0), 8DI NAMUR (6ES7131-7RF00-0AB0), Relay module 2DO UC60V/2A (6ES7132-7HB00-0AB0)

  • Digital electronic modules (ET 200pro): 4DI/4DO x DC 24V/0.5A (6ES7143-4BF50-0AA0), 4DIO / 4DO (6ES7143-4BF00-0AA0), 4DO DC 24V/2A (6ES7142-4BD00-0AA0), 4DO DC 24V/2A HF (6ES7142-4BD00-0AB0), 8DI DC 24V (6ES7141-4BF00-0AA0), 8DI DC 24V HF (6ES7141-4BF00-0AB0), 8DO DC 24V/0.5A (6ES7142-4BF00-0AA0), 16DI DC 24V (6ES7141-4BH00-0AA0)

  • Digital electronic modules (ET 200S): 2DI AC 120V (6ES7131-4EB00-0AB0), 2DI AC230V (6ES7131-4BF00-0AB0), 2DI DC24V HF (6ES7131-4BB01-0AB0), 2DI DC24V ST (6ES7131-4BB01-0AA0), 2DO AC24..230V (6ES7132-4FB01-0AB0), 2DO DC24V/0.5A HF (6ES7132-4BB01-0AB0), 2DO DC24V/0.5A ST (6ES7132-4BB01-0AA0), 2DO DC24V/2A HF (6ES7132-4BB31-0AB0), 2DO DC24V/2A ST (6ES7132-4BB31-0AA0), 2DO Relay NO (6ES7132-4HB12-0AB0), 2DO Relay DC24V-AC230V/5A (6ES7132-4HB01-0AB0), 2RO with manual operation (6ES7132-4HB50-0AB0), 4DI DC24V HF (6ES7131-4BD01-0AB0), 4DI DC24V ST (6ES7131-4BD01-0AA0), 4DI DC24V ST Source Input (6ES7131-4BD51-0AA0), 4DI NAMUR (6ES7131-4RD02-0AB0), 4DI UC24..48V (6ES7131-4CD02-0AB0), 4DO DC24V/0.5A High Feature (6ES7132-4BD00-0AB0), 4DO DC24V/0.5A ST (6ES7132-4BD02-0AA0), 4DO DC24V/0.5A ST Sink (6ES7132-4BD50-0AA0), 4DO DC24V/2A High Feature (6ES7132-4BD30-0AB0), 4DO DC24V/2A ST (6ES7132-4BD32-0AA0), 8DI DC24V ST (6ES7131-4BF00-0AA0), 8DI DC24V ST Source Input (6ES7131-4BF50-0AA0), 8DO DC24V/0.5A (6ES7132-4BF00-0AA0), 8DO DC24V/0.5A High Feature (6ES7132-4BF00-0AB0), 8DO DC24V/0.5A Sink (6ES7132-4BF50-0AA0)

  • Digital input/output SM323: 8DE/8DA, DC24V, 0.5A (6ES7323-1BH01-0AA0), 8DE/8DX, DC24V, 0.5A (6ES7327-1BH00-0AB0), 16DE/DA, DC24V, 0.5A (6ES7323-1BL00-0AA0)

  • Digital input SM321: 8DE, AC120/230V (6ES7321-1FF01-0AA0), 8DE, AC120/230V, 1CH/COMMON (6ES7321-1FF10-0AA0), 16DE, AC/DC 24-48V,1CH/COMMON (6ES7321-1CH00-0AA0), 16DE, AC120/230V (6ES7321-1FH00-0AA0), 16DE, DC 24/125V (6ES7321-7EH00-0AB0), 16DE, DC24V (6ES7321-1BH02-0AA0), 16DE, DC24V (6ES7321-7BH01-0AB0), 16DE, DC24V, 0.05MS INPUT DELAY (6ES7321-1BH10-0AA0), 16DE, DC24V, DIAGNOSTICS (6ES7321-7TH00-0AB0), 16DE, DC24V, M-READ (6ES7321-1BH50-0AA0), 16DE, DC48-125V (6ES7321-1CH20-0AA0), 32DE, AC120V (6ES7321-1EL00-0AA0), 32DE, DC24V (6ES7321-1BL00-0AA0), 64 DE, DC 24V, 3MS, P-/M-READ (6ES7321-1BP00-0AA0)

  • ET 200eco PN: 4 IO Link Master 8xM12 (6ES7148-6JA00-0AB0), 4 IO Link Master 8xM12 (6ES7148-6JA00-0AB0), 4AI U, I, RTD, TC 8xM12 (6ES7144-6KD00-0AB0), 4AI U, I, RTD, TC 8xM12 (6ES7144-6KD00-0AB0), 4AO U, I, 8xM12 (6ES7145-6HD00-0AB0), 4AO U, I, 8xM12 (6ES7145-6HD00-0AB0), 8AI-RTD/TC (6ES7144-6KD50-0AB0), 8DI DC 24V 4xM12 (6ES7141-6BF00-0AB0), 8DI DC 24V 4xM12 (6ES7141-6BF00-0AB0), 8DI DC24V 8xM12 (6ES7141-6BG00-0AB0), 8DI DC24V 8xM12 (6ES7141-6BG00-0AB0), 8DIO DC 24V/1.3A 8xM12 (6ES7147-6BG00-0AB0), 8DIO DC 24V/1,3A 8xM12 (6ES7147-6BG00-0AB0), 8DO DC 24V / 0.5A 4xM12 (6ES7142-6BF50-0AB0), 8DO DC 24V / 0.5A 4xM12 (6ES7142-6BF50-0AB0), 8DO DC 24V / 1.3A 4xM12 (6ES7142-6BF00-0AB0), 8DO DC 24V / 1.3A 4xM12 (6ES7142-6BF00-0AB0), 8DO DC 24V / 1.3A 8xM12 (6ES7142-6BG00-0AB0), 8DO DC 24V / 1.3A 8xM12 (6ES7142-6BG00-0AB0), 8DO DC 24V/2A 8xM12 (6ES7142-6BR00-0AB0), 8DO DC 24V/2A 8xM12 (6ES7142-6BR00-0AB0), 16DI DC 24V 8xM12 (6ES7141-6BH00-0AB0), 16DI DC 24V 8xM12 (6ES7141-6BH00-0AB0), 16DO DC 24V / 1.3A 8xM12 (6ES7142-6BH00-0AB0), 16DO DC 24V / 1.3A 8xM12 (6ES7142-6BH00-0AB0)

  • ET 200L: EL-BLOCK, 16DI, DC 24V (6ES7131-1BH01-0XB0), EL-BLOCK, 16DI/DO, DC24V, 0.5A (6ES7133-1BL01-0XB0), EL-BLOCK, 16DO, DC 24V, 0.5A (6ES7132-1BH00-0XB0), EL-BLOCK, 32DI, DC 24V (6ES7131-1BL01-0XB0), EL-BLOCK, 32DO, DC 24V, 0.5A (6ES7132-1BL00-0XB0)

  • ET 200R: ET200R, 8DI+8DI/DO (6ES7143-2BH00-0AB0), ET200R, 8DI+8DI/DO (6ES7143-2BH50-0AB0)

  • ET 200S: IM 151-1: IM 151-1 Basic (6ES7151-1CA00-0AB0), IM 151-1 Compact 16DI/16DO (6ES7151-1CA00-3BL0), IM 151-1 Compact 32DI (6ES7151-1CA00-1BL0), IM 151-1 FO Standard (6ES7151-1AB05-0AB0), IM 151-1 HF (6ES7151-1BA02-0AB0), IM 151-1 Standard (6ES7151-1AA05-0AB0), IM151-1 STD, 12MBIT/S, SIMATIC DP (6ES7151-1AA06-0AB0)

  • ET 200S: IM 151-3 PN: IM 151-3  PN FO (6ES7151-3BB23-0AB0), IM 151-3  PN FO (6ES7151-3BB23-0AB0), IM 151-3  PN HF (6ES7151-3BA23-0AB0), IM 151-3  PN HF (6ES7151-3BA23-0AB0), IM 151-3  PN ST (6ES7151-3AA23-0AB0), IM 151-3  PN ST (6ES7151-3AA23-0AB0), IM 151-3 PN HS (6ES7151-3BA60-0AB0)

  • ET 200SP: Analog output modules: AQ 2xI ST (6ES7 135-6GB00-0BA1), AQ 2xU ST (6ES7 135-6FB00-0BA1)

  • ET 200SP: Analog input modules: AI 2xI 2-/4-wire ST (6ES7 134-6GB00-0BA1), AI 2xU ST (6ES7 134-6FB00-0BA1), AI 2xU/I 2-/4-wire HF (6ES7 134-6HB00-0CA1), AI 4xl 2-/4-wire ST (6ES7 134-6GD01-0BA1), AI 4xU/I 2-wire ST (6ES7 134-6HD01-0BA1), AI Energy Meter ST (6ES7 134-6PA01-0BD0), AI Energy Meter ST (6ES7 134-6PA20-0BD0), AI x I 2-wire 4...20mA HART (6ES7134-6TD00-0CA1)

  • ET 200SP: Digital output modules: DQ 4X24..230VAC/2A HF, VPE 1 (6ES7132-6FD00-0CU0), DQ 4x24VDC/2A HF (6ES7 132-6BD20-0CA0), DQ 8x 24V DC/0.5A Basic, VPE 1 (6ES7132-6BF01-0AA0), DQ 8x24VDC/0.5A BA (6ES7132-6BF00-0AA0), DQ 8x24VDC/0.5A HF (6ES7 132-6BF00-0CA0), DQ 16x 24V DC/0.5A ST, VPE 1 (6ES7132-6BH01-0BA0), DQ 16X24VDC/0.5A BA, VPE 1 (6ES7132-6BH00-0AA0), DQ 16X24VDC/0.5A ST (ET 200SP) (6ES7132-6BH00-0BA0), RQ 4x24VUC/2A CO ST (6ES7132-6GD51-0BA0), RQ 4x120VDC-230VAC/5A NO ST (6ES7132-6HD01-0BB1), RQ 4X120VDC..230VAC/5A ST (6ES7132-6MD00-0BB1)

  • ET 200SP: Digital output modules: DI 4x 120..230V AC ST (6ES7131-6FD01-0BB1), DI 8x24VDC BA (6ES7131-6BF01-0AA0), DI 8x24VDC HF (6ES7131-6BF00-0CA0), DI 16x24VDC ST (6ES7131-6BH00-0BA0), DI 16x24VDC ST (6ES7131-6BH01-0BA0)

  • ET 200SP: Fail-safe IO modules: F-DI 4/8x24V DC (6ES7136-6BA00-0CA0), F-DQ 4x24V DC/2A PM (6ES7136-6DB00-0CA0), F-PM-E 24V DC/10A PPM (6ES7136-6PA00-0BC0), F-RQ 1X24VDC/24..230VAC/5A ST (6ES7 136-6RA00-0BF0)

  • ET 200SP: IM155-6: IM 155-6 PN HF (6ES7155-6AU00-0CN0), IM 155-6 PN ST (6ES7155-6AU00-0BN0), IM 155-6 PN ST (6ES7155-6AU01-0BN0)

    ET 200SP: Technology modules: TM POSINPUT 1 Counter/Position Detection Module (6ES7138-6BA00-0BA0)

  • Explosion-proof analog outputs: 4AA, 0/4-20MA, EX AREA (6ES7332-5RD00-0AB0)

  • Explosion-proof analog inputs: 4AE, 0/4-20MA, EX-BEREICH (6ES7331-7RD00-0AB0), 8AE THERMO/4AE PT100, EX AREA (6ES7331-7SF00-0AB0)

  • Explosion-proof digital outputs: 4DA, DC15V, 10MA, EX AREA (6ES7322-5SD00-0AB0), 4DA, DC15V, 20MA, EX AREA (6ES7322-5RD00-0AB0)

  • Explosion-proof digital inputs: 4DE, DC24V, EX AREA (6ES7321-7RD00-0AB0)

  • F digital/analog modules: SM 326, 8DE, DC 24V, NAMUR (6ES7326-1RF00-0AB0), SM 326, F-DO 8 X DC 24V/2A PM (6ES7326-2BF40-0AB0), SM 326, F-DO 8 X DC 24V/2A PM (6ES7326-2BF41-0AB0), SM 336, 6AE, 14-BIT, FAIL-SAFE (6ES7336-1HE00-0AB0), SM 336, F.AI 6 X 0/4 ... 20MA HART (6ES7336-4GE00-0AB0), SM326, 10DA, DC24V, 2A (6ES7326-2BF01-0AB0), SM326, 24DE, DC24V, FAIL-SAFE (6ES7326-1BK01-0AB0), SM326, F-DI 24 X DC24V, FAIL-SAFE (6ES7326-1BK02-0AB0), SM326, F-DO10XDC24V/2A  (6ES7326-2BF10-0AB0)

  • Fail-safe CPUs (S7-300): CPU 315F-2 DP (6ES7315-6FF01-0AB0), CPU 315F-2 DP (6ES7315-6FF04-0AB0), CPU 315F-2 DP (6ES7315-6FF04-0AB0), CPU 315F-2 PN/DP (6ES7315-2FH13-0AB0), CPU 315F-2 PN/DP (6ES7315-2FJ14-0AB0), CPU 315F-2 PN/DP (6ES7315-2FJ14-0AB0), CPU 317F-2 DP (6ES7317-6FF03-0AB0), CPU 317F-2 DP (6ES7317-6FF04-0AB0), CPU 317F-2 PN/DP (6ES7317-2FK13-0AB0), CPU 317F-2 PN/DP (6ES7317-2FK14-0AB0), CPU 317F-2 PN/DP (6ES7317-2FK14-0AB0), CPU 319F-3 PN/DP (6ES7318-3FL00-0AB0), CPU 319F-3 PN/DP (6ES7318-3FL00-0AB0), CPU 319F-3 PN/DP (6ES7318-3FL00-0AB0), CPU 319F-3 PN/DP (6ES7318-3FL01-0AB0)

  • Fail-safe CPUs (ET 200pro): IM 154-8F CPU (6ES7154-8FB01-0AB0)

  • Frequency converter (ET 200pro) FC: ET 200pro FC (6SL3235-0TE21-1RB0), ET 200pro FC F (6SL3235-0TE21-1SB0), FC-2 3AC380-480V+10/-10%  (6SL3514-1KE13-5AE0)

  • Frequency converter (ET 200S): ICU 24 (6SL3244-0SA00-1AA1), ICU 24F (6SL3244-0SA01-1AA1)

  • IM 151-7 CPU: IM 151-7 CPU FO, 48kB (6ES7151-7AB00-0AB0), IM 151-7 CPU, 96kB (6ES7151-7AA20-0AB0), IM 151-7 CPU, 128kB (6ES7151-7AA21-0AB0)

  • IM 151-8 F PN/DP CPU (ET 200S): IM 151-8F PN/DP CPU (6ES7151-8FB01-0AB0)

  • IM 151-8 PN/DP CPU: IM 151-8 PN/DP CPU, 128kB (6ES7151-8AB00-0AB0), IM 151-8 PN/DP CPU, 128kB (6ES7151-8AB01-0AB0)

  • IM 153-1 / IM 153-2: Interface module IM 153-1 (6ES7153-1AA03-0XB0), Interface module IM 153-2 PB (6ES7153-2BA10-0XB0), Interface module IM153-2 FO HF (6ES7153-2BB00-0XB0), Interface module IM153-2 HF Outdoor (6ES7153-2BA70-0XB0), Interface module IM153-2 HF Outdoor (6ES7153-2BA82-0XB0), PROFIBUS DP IM153-2 (6ES7153-2BA02-0XB0)

  • IM 153-4 PN IO: IM153-4 PN IO for 12 modules S7-300 (6ES7153-4AA01-0XB0), IM153-4 PN IO for 12 modules S7-300 (6ES7153-4AA01-0XB0), IM153-4 PN IO for 12 modules S7-300 (6ES7153-4AA01-0XB0), IM153-4 PN IO HF for 12 modules S7-300 (6ES7153-4BA00-0XB0), IM153-4 PN IO HF for 12 modules S7-300 (6ES7153-4BA00-0XB0)

  • Interface module 152-1: Interface module IM152-1 (6ES7152-1AA00-0AB0), Interface module IM152-1 (6ES7152-1AA00-0AB0)

  • Interface modules IM 154-1 DP and IM 154-2 DP: IM 154-1  DP (6ES7154-1AA01-0AB0), IM 154-1 DP (6ES7154-1AA00-0AB0), IM 154-2 DP  HF (6ES7154-2AA01-0AB0), IM 154-2 DP HF (6ES7154-2AA00-0AB0)

  • Interface modules IM 154-3 PN and IM 154-4 PN: IM 154-4 PN HF Cu (6ES7154-4AB10-0AB0), IM 154-4 PN HF Cu (6ES7154-4AB10-0AB0), IM 154-4 PN HF Cu (6ES7154-4AB10-0AB0), IM 154-4 PN HF Cu (6ES7154-4AB10-0AB0), IM 154-4 PN HF FO (6ES7154-4AB10-0AB0), IM 154-4 PN HF FO (6ES7154-4AB10-0AB0), IM 154-4 PN HF FO (6ES7154-4AB10-0AB0)

  • Interface modules IM 154-6 PN IWLAN: IM 154-6 PN HF  WLAN (6ES7154-6AB50-0AB0), IM 154-6 PN HF WLAN (6ES7154-6AB00-0AB0)

  • IO Link master modules (ET 200S): 4 SI SIRIUS (3RK1005-0LB00-0AA0), 4SI IO-Link (6ES7138-4GA50-0AB0)

  • Communication (ET 200pro): Communication module RF170C (6GT2002-0HD00), RF170C, RS422/RS232 (6GT2 002-0HD01)

  • Communication (S7-300): PtP CP 340 20mA TTY (6ES7340-1BH02-0AE0), PtP CP 340 RS232C (6ES7340-1AH02-0AE0), PtP CP 340 RS422/485 (6ES7340-1CH02-0AE0), PtP CP 341 20mA TTY (6ES7341-1BH01-0AE0), PtP CP 341 20mA TTY (6ES7341-1BH02-0AE0), PtP CP 341 RS232 (6ES7341-1AH02-0AE0), PtP CP 341 RS232C (6ES7341-1AH01-0AE0), PtP CP 341 RS422/485 (6ES7341-1CH01-0AE0), PtP CP 341 RS422/485 (6ES7341-1CH02-0AE0), SIMATIC NET, CP 342-5 (6GK7342-5DA02-0XE0), SIMATIC NET, CP 342-5 (6GK7342-5DA02-0XE0), SIMATIC NET, CP 342-5 (6GK7342-5DA03-0XE0), SIMATIC NET, CP 342-5 FO (6GK7342-5DF00-0XE0), SIMATIC NET, CP 342-5 FO (6GK7342-5DF00-0XE0), SIMATIC NET, CP 343-1 (6GK7343-1EX11-0XE0), SIMATIC NET, CP 343-1 (6GK7343-1EX21-0XE0), SIMATIC NET, CP 343-1 (6GK7343-1EX21-0XE0), SIMATIC NET, CP 343-1 (6GK7343-1EX21-0XE0), SIMATIC NET, CP 343-1 (6GK7343-1EX30-0XE0), SIMATIC NET, CP 343-1 (6GK7343-1EX30-0XE0), SIMATIC NET, CP 343-1 (6GK7343-1EX30-0XE0), SIMATIC NET, CP 343-1 (6GK7343-1EX30-0XE0), SIMATIC NET, CP 343-1 Advanced (6GK7343-1GX21-0XE0), SIMATIC NET, CP 343-1 Advanced (6GK7343-1GX21-0XE0), SIMATIC NET, CP 343-1 Advanced (6GK7343-1GX30-0XE0), SIMATIC NET, CP 343-1 Advanced (6GK7343-1GX30-0XE0), SIMATIC NET, CP 343-1 Advanced (6GK7343-1GX30-0XE0), SIMATIC NET, CP 343-1 Advanced (6GK7343-1GX31-0XE0), SIMATIC NET, CP 343-1 ERPC (6GK7343-1FX00-0XE0), SIMATIC NET, CP 343-1 Lean (6GK7343-1CX10-0XE0), SIMATIC NET, CP 343-1 Lean (6GK7343-1CX10-0XE0), SIMATIC NET, CP 343-1 Lean (6GK7343-1CX10-0XE0), SIMATIC NET, CP 343-1 Lean (6GK7343-1CX10-0XE0), SIMATIC NET, CP 343-1 Lean (6GK7343-1CX10-0XE0), SIMATIC Net, CP 343-5 (6GK7343-5FA01-0XE0), SIMATIC Net, CP 343-5 (6GK7343-5FA01-0XE0), SIMATIC Net, CP 343-5 (6GK7343-5FA01-0XE0)

  • Communication modules (RFID): ASM 475 for S7 300 / ET200M (6GT2002-0GA10)

  • Compact CPUs (S7-300): CPU 312C (6ES7312-5BE03-0AB0), CPU 312C (6ES7312-5BF04-0AB0), CPU 313C (6ES7313-5BF03-0AB0), CPU 313C (6ES7313-5BG04-0AB0), CPU 313C-2 DP (6ES7313-6CF03-0AB0), CPU 313C-2 DP (6ES7313-6CG04-0AB0), CPU 313C-2 PtP (6ES7313-6BF03-0AB0), CPU 313C-2 PtP (6ES7313-6BG04-0AB0), CPU 314C-2 DP (6ES7314-6CG03-0AB0), CPU 314C-2 DP (6ES7314-6CH04-0AB0), CPU 314C-2 PN/DP (6ES7314-6EH04-0AB0), CPU 314C-2 PtP (6ES7314-6BG03-0AB0), CPU 314C-2 PtP (6ES7314-6BH04-0AB0)

  • Master interface module for interface module IM 151 CPU: DP master interface module for IM151-7 CPU or IM151-8 PN/DP (6ES7138-4HA00-0AB0)

  • Motor starter (ET 200pro): DSe  ST (3RK1304-5LS40-4AA0), DSe HF  4DI (3RK1304-5LS40-2AA0), DSe HF 4DI (3RK1304-5KS40-2AA0), DSe HF 4DI / 1BO (3RK1304-5LS40-2AA3), DSe HF 4DI/1BO (3RK1304-5KS40-2AA3), DSe ST (3RK1304-5KS40-4AA0), DSe ST  1BO (3RK1304-5LS40-4AA3), DSe ST 1BO (3RK1304-5KS40-4AA3), RSe  ST (3RK1304-5LS40-5AA0), RSe HF  4DI (3RK1304-5LS40-3AA0), RSe HF 4DI (3RK1304-5KS40-3AA0), RSe HF 4DI / 1BO (3RK1304-5LS40-3AA3), RSe HF 4DI/1BO (3RK1304-5KS40-3AA3), RSe ST (3RK1304-5KS40-5AA0), RSe ST  1BO (3RK1304-5LS40-5AA3), RSe ST 1BO (3RK1304-5KS40-5AA3), sDSSte HF  4DI (3RK1304-5LS70-2AA0), sDSSte HF 4DI (3RK1304-5KS70-2AA0), sDSSte HF 4DI / 1B (3RK1304-5LS70-2AA3), sDSSte HF 4DI/1B (3RK1304-5KS70-2AA3), sRSSte HF  4DI (3RK1304-5LS70-3AA0), sRSSte HF 4DI (3RK1304-5KS70-3AA0), sRSSte HF 4DI / 1B (3RK1304-5LS70-3AA3), sRSSte HF 4DI/1B (3RK1304-5KS70-3AA3)

  • Motor starter ET 200S: DS1-x (3RK1301-..B00-0AA2), DS1e-x (3RK1301-0AB10-0AB4), DS1e-x (3RK1301-0BB10-0AB4), DS1e-x (3RK1301-0CB10-0AB4), DS1e-x 0.3-3A HF (3RK1301-0AB10-0AA3), DS1e-x 0.3-3A HF (3RK1301-0AB10-0AA4), DS1e-x 2.4-8A HF (3RK1301-0BB10-0AA3), DS1e-x 2.4-8A HF (3RK1301-0BB10-0AA4), DS1e-x 2.4-16A HF (3RK1301-0CB10-0AA3), DS1e-x 2.4-16A HF (3RK1301-0CB10-0AA4), DSS1e-x (3RK1301-0AB20-0AB4), DSS1e-x (3RK1301-0BB20-0AB4), DSS1e-x (3RK1301-0CB20-0AB4), DSS1e-x 0.3-3A HF (3RK1301-0AB20-0AA3), DSS1e-x 0.3-3A HF (3RK1301-0AB20-0AA4), DSS1e-x 2.4-8A HF (3RK1301-0BB20-0AA3), DSS1e-x 2.4-8A HF (3RK1301-0BB20-0AA4), DSS1e-x 2.4-16A HF (3RK1301-0CB20-0AA3), DSS1e-x 2.4-16A HF (3RK1301-0CB20-0AA4), F-DS1e-x 0.3-3A HF (3RK1301-0AB13-0AA2), F-DS1e-x 0.3-3A HF (3RK1301-0AB13-0AA4), F-DS1e-x 2.4-8A HF (3RK1301-0BB13-0AA2), F-DS1e-x 2.4-8A HF (3RK1301-0BB13-0AA4), F-DS1e-x 2.4-16A HF (3RK1301-0CB13-0AA2), F-DS1e-x 2.4-16A HF (3RK1301-0CB13-0AA4), F-RS1e-x 0.3-3A HF (3RK1301-0AB13-1AA2), F-RS1e-x 0.3-3A HF (3RK1301-0AB13-1AA4), F-RS1e-x 2.4-8A HF (3RK1301-0BB13-1AA2), F-RS1e-x 2.4-8A HF (3RK1301-0BB13-1AA4), F-RS1e-x 2.4-16A HF (3RK1301-0CB13-1AA2), F-RS1e-x 2.4-16A HF (3RK1301-0CB13-1AA4), RS1-x (3RK1301-..B00-1AA2), RS1e-x (3RK1301-0AB10-1AB4), RS1e-x (3RK1301-0BB10-1AB4), RS1e-x (3RK1301-0CB10-1AB4), RS1e-x 0.3-3A HF (3RK1301-0AB10-1AA3), RS1e-x 0.3-3A HF (3RK1301-0AB10-1AA4), RS1e-x 2.4-8A HF (3RK1301-0BB10-1AA3), RS1e-x 2.4-8A HF (3RK1301-0BB10-1AA4), RS1e-x 2.4-16A HF (3RK1301-0CB10-1AA3), RS1e-x 2.4-16A HF (3RK1301-0CB10-1AA4)

  • Cam controller FM 352: ELECTR. CAM CONTROLLER FM 352 (6ES7352-1AH02-0AE0)

  • Pneumatic interface ET 200pro: 16DO DC24V CPV10 (6ES7148-4EA00-0AA0), 16DO DC24V CPV14 (6ES7148-4EB00-0AA0)

  • POS input module SM 338: SM 338, F. 3 SSI ENCODER (6ES7338-4BC01-0AB0)

  • Positioning module FM 351: FM351 POSITIONING MODULE RAPID/CREEP FEED (6ES7351-1AH01-0AE0), FM351 POSITIONING MODULE RAPID/CREEP FEED (6ES7351-1AH02-0AE0)

  • Potential distributor modules: 4 POTDIS (6ES7138-4FD00-0AA0)

  • Power module output PM-O: PM-O 2x24VDC (6ES7148-4CA60-0AA0)

  • Power module PM-E: PM-E DC24V (6ES7148-4CA00-0AA0)

  • Power modules for electronic modules PM-E: PM-E DC 24V (6ES7138-4CA01-0AA0), PM-E DC24..AC230V (6ES7138-4CB11-0AB0), PM-E DC24V PROFIenergy (6ES7138-4CA80-0AB0), PM-E DC24V-48V (6ES7138-4CA50-0AB0), PM/E DC24V High Feature (6ES7138-4CA60-0AB0)

  • Controller module FM 355: FM 355 C, 4 channels, continuous, 4 AE+8 DE+4 AA (6ES7355-0VH10-0AE0), FM 355 S, 4 channels, increment and pulse, 4 AE+8 DE+8 DA (6ES7355-1VH10-0AE0)

  • Repair switch modules: F-RSM (3RK1304-0HS00-7AA0), RSM (3RK1304-0HS00-6AA0)

  • Reserve module (ET 200iSP): Reserve module (6ES7138-7AA00-0AA0)

  • Safety Motor Starter ET 200pro Solutions local / PROFIsafe: ASM 400V (3RK1304-0HS00-8AA0)

  • Sensor module IQ Sense: 8 IQ SENSE (6ES7338-7XF00-0AB0), 8 IQ SENSE (6ES7338-7XF00-0AB0)

  • PLC-based: SIWAREX CF TRANSMITTER (7MH4920-0AA01), SIWAREX CS WEIGHING ELECTRONICS (7MH4910-0AA01), SIWAREX FTA (7MH4900-2AA01), SIWAREX FTC (7MH4900-3AA01), SIWAREX FTC (7MH4900-3AA01), SIWAREX U S7-300 (SINGLE-CHANNEL)"ESD" (7MH4950-1AA01), SIWAREX U S7-300 (TWO-CHANNEL) "ESD" (7MH4950-2AA01), SIWAREX WP321 (7MH4 138-6AA00-0BA0)

  • Standard CPUs (S7-1500): CPU 1518-4 PN/DP MFP (6ES7518-4AX00-1AC0)

  • Standard CPUs (S7-300): CPU 312 (6ES7312-1AE13-0AB0), CPU 312 (6ES7312-1AE14-0AB0), CPU 312 (6ES7312-1AE14-0AB0), CPU 314 (6ES7314-1AG13-0AB0), CPU 314 (6ES7314-1AG14-0AB0), CPU 314 (6ES7314-1AG14-0AB0), CPU 315-2 DP (6ES7315-2AG10-0AB0), CPU 315-2 DP (6ES7315-2AH14-0AB0), CPU 315-2 DP (6ES7315-2AH14-0AB0), CPU 315-2 PN/DP (6ES7315-2EH13-0AB0), CPU 315-2 PN/DP (6ES7315-2EH14-0AB0), CPU 315-2 PN/DP (6ES7315-2EH14-0AB0), CPU 315-2 PN/DP (6ES7315-2EH14-0AB0), CPU 317-2 DP (6ES7317-2AJ10-0AB0), CPU 317-2 DP (6ES7317-2AK14-0AB0), CPU 317-2 DP (6ES7317-2AK14-0AB0), CPU 317-2 PN/DP (6ES7317-2EK13-0AB0), CPU 317-2 PN/DP (6ES7317-2EK14-0AB0), CPU 317-2 PN/DP (6ES7317-2EK14-0AB0), CPU 319-3 PN/DP (6ES7318-3EL00-0AB0), CPU 319-3 PN/DP (6ES7318-3EL00-0AB0), CPU 319-3 PN/DP (6ES7318-3EL00-0AB0), CPU 319-3 PN/DP (6ES7318-3EL01-0AB0)

  • Standard CPUs (ET 200pro): IM 154-8 PN/DP CPU 256kB (6ES7154-8AB01-0AB0), IM 154-8 PN/DP CPU, 256kB (6ES7154-8AB00-0AB0)

  • Power supplies (S7-300): PS307 24 V/2 A (6ES7307-1BA00-0AA0), PS307 24 V/2 A (6ES7307-1BA01-0AA0), PS307 24 V/5 A (6ES7307-1EA00-0AA0), PS307 24 V/5 A (6ES7307-1EA01-0AA0), PS307 24 V/10 A (6ES7307-1KA01-0AA0), PS307 24 V/10 A (6ES7307-1KA02-0AA0)

  • Technology modules (ET 200S): 1 Count 5V C/M/W Counter (6ES7138-4DE02-0AB0), 1 Count 5V C/M/W Counter (6ES7138-4DE02-0AB0), 1 COUNT 24V/100 kHz C/M/W (6ES7138-4DA04-0AB0), 1 COUNT 24V/100 kHz C/M/W (6ES7138-4DA04-0AB0), 1 Pos Universal 5V (6ES7138-4DL00-0AB0), 1 SI 3964R 4 Bytes (6ES7138-4DF01-0AB0), 1 SI ASCII 4 Bytes (6ES7138-4DF01-0AB0), 1 SI Modbus Master 32 Bytes (6ES7138-4DF11-0AB0), 1 SSI Fast (6ES7138-4DB02-0AB0), 1 SSI Fast (6ES7138-4DB03-0AB0), 1 STEP 5V/204kHz (6ES7138-4DC00-0AB0), 1 STEP 5V/204kHz (6ES7138-4DC01-0AB0), 2 Pulses (6ES7138-4DD00-0AB0), 2 Pulses (6ES7138-4DD01-0AB0)

  • Temperature control module FM 355-2: FM 355-2 C, 4 channels, continuous, 4 AE+8 DE+4 AA (6ES7355-2CH00-0AE0), FM 355-2S, 4 channels, increment and pulse, 4 AE+8 DE+8 DA (6ES7355-2SH00-0AE0)

  • Terminal modules for motor starter and frequency converter ET 200S: F-CM (3RK1903-3CA00), PM-D DC24V (3RK1903-0BA00), PM-D F X1 (3RK1903-3DA00), PM-D F1 SIGUARD (3RK1903-1BA00), PM-D F2 SIGUARD (3RK1903-1BB00), PM-D F3 SIGUARD (3RK1903-1BD00), PM-D F4 SIGUARD (3RK1903-1BC00), PM-D F5 SIGUARD (3RK1903-1BE00), PM-X SIGUARD (3RK1903-1CB00), XB3 DC24V/4A (3RK1903-0CE00), XB4 DC500V/0.7A (3RK1903-0CF00), XB6 AC400V (3RK1903-0CK00)

  • Watchdog module ET 200iSP and Terminal modules: Watchdog (6ES7138-7BB00-0AB0)

  • Accessories (S7-300): DM 370 DUMMY MODULE (6ES7370-0AA01-0AA0), S7-300, mounting channel (6ES7390-1...0-0AA0)

  • Counter module FM 350-1: FM350-1, COUNTER MODULE UP TO 500KHZ (6ES7350-1AH03-0AE0)

    Counter module FM 350-2: FM 350-2, COUNTER MODULE 8 CHANNELS, 20KHZ (6ES7350-2AH00-0AE0), FM 350-2, COUNTER MODULE 8 CHANNELS, 20KHZ (6ES7350-2AH01-0AE0)


Table 02

Additional Keywords
2334224, 6944907, 5895889, 6248329, 8250891, 8795716, 9061581, 9859007, 10154608, 11703924, 15082268, 15082926, 15093580, 15227707, 18734363, 19378505, 21169761, 21649775, 21852809, 21927667, 21927773, 21954341, 22055368, 22055716, 22056585, 24122009, 24254820, 25092587, 26998997, 31592453, 33912473, 37208360, 37571060, 40357341, 41306596, 49382005, 49382338, 49383047, 49385278, 49452605, 49453265, 49455057, 51120883, 51694087, 52255904, 67653438, .NET Framework, 05/2000+SP2, 07/2001, 11/2002, 11/2003+SP1, Operating systems, Compact Flash, DOT NET, DOTNET Framework, Drive ES, Edition 2005+HF1, Edition 2006, Edition 2007, Edition 2008, FDA 21 CFR Part 11, Remote diagnostics, Remote control, Remote servicing, Releases, Third-party software, GMP, Upgrade, IE, iMAP, Internet Explorer, Communication requirements, Comparison Tool, Compatible, Compatibility, Compatibility list, Compatibility matrix, Compatibility tool, CompaTool, Life Science, McAfee VirusScan, Migration, MS .NET, PCS 7 Migration OS Options, Pharma, ProTool, RAID System, S7, SIMATIC PC BIOS Manager, SIMATIC PC DiagMonitor, SIMATIC PC Image & Partition Creator, SIMOTION Scout, SmartTools, SSD, PCS7, STEP7, Symantec AntiVirus, SIMATIC NET, System requirements, TIA Portal, Trend Micro Office Scan, Overview, V12, V8.0, V8.1, V8.2, Validation, Version, Virus scanner, Vista, WebNavigator, Win7, Win8, WinAC RTX, Windows 2000 Professional, Windows 2003 Server, Windows 2008 Server, Windows 7, Windows 8, Windows 98, Windows operating system, Windows ME, Windows NT, Windows Seven, Windows Vista, Windows XP, Windows version, XP, Additional software

Security information
In order to protect plants, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art industrial security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about industrial security, please visit
http://www.siemens.com/industrialsecurity.