×
Siemens Industry Online Support
Siemens AG
Entry type: FAQ Entry ID: 64847781, Entry date: 05/02/2019
(121)
Rate

Compatibility Tool for Automation and Drive Technology

  • Entry
  • Associated product(s)
The Compatibility Tool is a function provided by the Industry Online Support with which you can select compatible software products or check the compatibility of existing configurations.

Compatibility Tool
Compatibility information for Automation and Drive Technology is available in the Compatibility Tool of the Industry Online Support.
The tool is designed to support you in questions about the compatibility of various hardware and software products.
The database is constantly being revised and extended. In addition, you can use the tool centrally to download the compatibility lists of the separate product lines as Excel files.

The table below includes the links to the Compatibility Tool.

Brief Instructions
To query the compatibility information you require, you must first choose a "master component" (WinCC, PCS 7, STEP 7, ...). To these "master components" you can add more components (such as operating systems, virus scanners, ...). Once you have chosen the components you require, you can have the compatibility list shown by clicking the "Show compatibility" button. A detailed description of the tool is available in the Online_Help.pdf in the following table.

Contents
Link to the Compatibility Tool
German: http://www.siemens.de/kompatool
English: http://www.siemens.com/kompatool
Language-dependent link to the Compatibility Tool
https://support.industry.siemens.com/kompatool/index.html?lang=en
Documentation
Online Help.pdf (1.6 MB)

Table 01

Compatibility Tool: Updates in 2018
This video introduces you to the new functions in the Compatibility Tool.

  • Selection of an operating system as "Main Product"
  • Display of the latest release of the last two main versions
  • Automatic recognition and testing of the installed products



Compatibility Tool: Manual compatibility check
This video shows you the ways of manually checking compatibility using an example.
In this example we use WinCC, STEP 7, an operating system and a virus scanner. You can extend the list to suit your requirements.

 

 

Compatibility Tool: Updates in January 2014
This video introduces you to the new functions in the Compatibility Tool (downloading the compatibility lists, for example)

 

 

Compatibility Tool revision history
The table below shows you the changes made in the past three months (data status and software functions).
 

StatusData Update
04/2019New compatibility information on: 

Software products:  

  • CPU 1505S: V1.8

  • CPU 1505SP: V2.6, V2.1, V2.0

  • CPU 1505SP F: V2.6, V2.1, V2.0

  • CPU 1507S: V2.6, V2.5, V2.1, V2.0, V1.8

  • CPU 1507S F: V2.6, V2.5, V2.1, V2.0

  • CPU 1508S: V2.6

  • CPU 1508S F: V2.6

  • Drive ES PCS 7: V9.0 SP1, V9.0, V8.2 SP2, V8.2 SP1, V8.2, V8.1

  • Drive ES PCS 7 (APL): V9.0 SP1, V9.0, V8.2 SP2, V8.2 SP1, V8.2, V8.1

  • Drive ES SIMATIC: V5.5 SP1

  • PCS 7: V9.0 SP1, V9.0, V8.2 SP1, V8.2, V8.1 SP1, V8.1, V8.0 SP2, V8.0 SP1 Upd1, V8.0 SP1

  • S7-Technology: V4.2 SP5, V4.2 SP4

  • SIMATIC NET PC Software: V15.0 SP1, V15.0, V14.0 SP1

  • SIMOTION Scout: V5.2 SP1, V5.1 HF1, V4.5, V4.4 HF6

  • SINEMA Server: V14.0 SP1, V14.0

  • Startdrive: V14.0 SP1, V13.0 SP2

  • Startdrive Basic/Advanced: V15.1, V15.0

  • STARTER: V5.3 HF1, V5.1 SP1 HF2, V5.1 SP1, V4.5 SP1

  • STEP 7: V5.6, V5.5 SP4, V5.5 SP3, V5.5 SP2, V5.5 SP1, V5.5, V5.4 SP5, V5.4 SP4, V5.4 SP3.1, V5.4 SP3, V5.4 SP2, V5.4 SP1, V5.4

  • STEP 7 Basic (TIA Portal): V15.1, V15.0, V14.0 SP1, V13.0 SP2

  • STEP 7 Professional: 2017, 2010 SR4, 2010 SR3, 2010 SR2, 2010 SR1, 2010, 2006 SR6, 2006 SR5, 2006 SR4, 2006 SR3, 2006 SR2, 2006 SR1, 2006

  • STEP 7 Professional (TIA Portal): V15.1, V15.0, V14.0 SP1, V13.0 SP2

  • WinCC: V7.5, V7.4 SP1

  • WinCC Basic (TIA Portal): V15.1, V15.0, V14.0 SP1, V14.0, V13.0 SP2

  • WinCC Comfort/Advanced (TIA Portal): V15.1, V15.0, V14.0 SP1, V14.0, V13.0 SP2

  • WinCC flexible: 2008 SP5

  • WinCC Professional (TIA Portal): V15.1, V15.0, V14.0 SP1, V14.0, V13.0 SP2

  • WinCC RT Advanced (TIA Portal): V15.1, V15.0, V14.0 SP1, V14.0, V13.0 SP2

  • WinCC RT Professional (TIA Portal): V15.1, V15.0, V14.0 SP1, V14.0, V13.0 SP2, V13.0 SP1, V13.0

03/2019New compatibility information on: 

Software products:

  • CPU 1505S: V1.8

  • CPU 1505SP: V2.6, V2.1, V2.0

  • CPU 1505SP F: V2.6, V2.1, V2.0

  • CPU 1507S: V2.6, V2.5, V2.1, V2.0, V1.8

  • CPU 1507S F: V2.6, V2.5, V2.1, V2.0

  • CPU 1508S: V2.6

  • CPU 1508S F: V2.6

  • PCS 7: V9.0 SP1, V8.2 SP1, V8.2, V8.1 SP1, V8.0 SP2, V8.0 SP1

  • S7-Technology: V4.2 SP5

  • SIMATIC Information Server: 2014 SP3

  • SIMATIC IT: V7.1 _a, V7.0 SP2 _b, V7.0 SP1 _b

  • SIMATIC NET PC Software: V15.0 SP1

  • SIMATIC Process Historian: 2014 SP3

  • SIMOTION Scout: V5.2 SP1, V5.1 HF1

  • SINEMA Server: V14.0 SP1, V14.0

  • Startdrive: V14.0 SP1, V13.0 SP2

  • Startdrive Basic/Advanced: V15.1, V15.0

  • STEP 7: V5.6, V5.5 SP4

  • STEP 7 Basic (TIA Portal): V15.1, V15.0, V14.0 SP1, V14.0, V13.0 SP2, V13.0 SP1, V13.0, V12.0 SP1, V12.0

  • STEP 7 Professional: 2017, 2010 SR4

  • STEP 7 Professional (TIA Portal): V15.1, V15.0, V14.0 SP1, V13.0 SP2

  • TeleControl Server Basic: V3.1 Upd1, V3.1

  • WinCC: V7.5, V7.4 SP1, V7.4, V7.3 SE Upd1, V7.3, V7.2, V7.0 SP3

  • WinCC Basic (TIA Portal): V15.1, V15.0, V14.0 SP1, V14.0, V13.0 SP2

  • WinCC Comfort/Advanced (TIA Portal): V15.1, V15.0, V14.0 SP1, V14.0, V13.0 SP2

  • WinCC flexible: 2008 SP5

  • WinCC Professional (TIA Portal): V15.1, V15.0, V14.0 SP1, V14.0, V13.0 SP2

  • WinCC RT Advanced (TIA Portal): V15.1, V15.0, V14.0 SP1, V14.0, V13.0 SP2

  • WinCC RT Professional (TIA Portal): V15.1, V15.0, V14.0 SP1, V14.0, V13.0 SP2, V13.0 SP1, V13.0

02/2019 New compatibility information on: 

Software products:

  • CPU 1505S: V1.8

  • CPU 1505SP: V2.1, V2.0

  • CPU 1505SP F: V2.1, V2.0

  • CPU 1507S: V2.5, V2.1, V2.0, V1.8

  • CPU 1507S F: V2.5, V2.1, V2.0

  • PCS 7: V9.0 SP1, V9.0, V8.2 SP1, V8.2, V8.1 SP1, V8.0 SP2

  • SIMATIC Information Server: 2014 SP3, 2014 SP2

  • SIMATIC IT: V7.2 _b, V7.2 _a, V7.1 _d, V7.1 _c, V7.1 _b, V7.1 _a, V7.0 SP2 _c, V7.0 SP2 _b, V7.0 SP1 _b, V7.0 _c, V6.7 SP1 HFC3_c, V6.7 SP1 HFC2_m, V6.7 SP1 HFC2_k, V6.7 SP1 HFC2_i, V6.7 SP1 HFC2_e, V6.6 HFC5_t, V6.6 HFC5_s

  • SIMATIC NET PC Software: V15.0 SP1, V14.0 SP1, V14.0, V13.0 SP2

  • SIMATIC Process Historian: 2014 SP3, 2014 SP2

  • SIMATIC Virtualization as a Service (SIVaaS): V3.1, V3.0

  • SINAUT ST7cc: V3.1 SP3

  • SINEC NMS : V1.0

  • SINEMA Server: V14.0 SP1, V14.0

  • SIS compact: V9.0 SP1, V9.0

  • SITOP Manager: V1.0

  • Startdrive: V14.0 SP1

  • Startdrive Basic/Advanced: V15.1, V15.0

  • STEP 7: V5.6, V5.5 SP4, V5.5 SP3, V5.5 SP2, V5.5 SP1, V5.5, V5.4 SP5, V5.4 SP4, V5.4 SP3.1, V5.4 SP3, V5.4 SP2, V5.4 SP1, V5.4

  • STEP 7 Basic (TIA Portal): V15.1, V15.0, V14.0 SP1, V14.0, V13.0 SP2

  • STEP 7 Professional: 2017, 2010 SR4, 2010 SR3, 2010 SR2, 2010 SR1, 2010, 2006 SR6, 2006 SR5, 2006 SR4, 2006 SR3, 2006 SR2, 2006 SR1, 2006

  • STEP 7 Professional (TIA Portal): V15.1, V15.0, V14.0 SP1, V14.0, V13.0 SP2

  • TeleControl Server Basic: V3.1 Upd1, V3.1

  • WinCC: V7.5, V7.4 SP1, V7.4, V7.3 SE Upd1, V7.3, V7.2

  • WinCC Basic (TIA Portal): V15.1, V15.0, V14.0 SP1, V14.0, V13.0 SP2

  • WinCC Comfort/Advanced (TIA Portal): V15.1, V15.0, V14.0 SP1, V14.0, V13.0 SP2

  • WinCC flexible: 2008 SP5

  • WinCC Professional (TIA Portal): V15.1, V15.0, V14.0 SP1, V14.0, V13.0 SP2

  • WinCC RT Advanced (TIA Portal): V15.1, V15.0, V14.0 SP1, V14.0, V13.0 SP2

  • WinCC RT Professional (TIA Portal): V15.1, V15.0, V14.0 SP1, V14.0, V13.0 SP2

Hardware products:

  • SITOP BAT8600: SITOP BAT8600 LiFePO4 (6EP4143-8JB00-0XY0), SITOP BAT8600 Pb (6EP4145-8GB00-0XY0)


  • SITOP BUF8600: SITOP BUF8600 4S/40A (6EP4293-8HB00-0XY0), SITOP BUF8600 4S/40A (6EP4293-8HB00-0XY0), SITOP BUF8600 4S/40A (6EP4293-8HB00-0XY0), SITOP BUF8600 4S/40A (6EP4293-8HB00-0XY0), SITOP BUF8600 10S/40A (6EP4295-8HB00-0XY0), SITOP BUF8600 10S/40A (6EP4295-8HB00-0XY0), SITOP BUF8600 10S/40A (6EP4295-8HB00-0XY0), SITOP BUF8600 10S/40A (6EP4295-8HB00-0XY0), SITOP BUF8600 100MS/40A (6EP4297-8HB00-0XY0), SITOP BUF8600 100MS/40A (6EP4297-8HB00-0XY0), SITOP BUF8600 100MS/40A (6EP4297-8HB00-0XY0), SITOP BUF8600 100MS/40A (6EP4297-8HB00-0XY0), SITOP BUF8600 100MS/40A (6EP4297-8HB00-0XY0), SITOP BUF8600 300MS/40A (6EP4297-8HB10-0XY0), SITOP BUF8600 300MS/40A (6EP4297-8HB10-0XY0), SITOP BUF8600 300MS/40A (6EP4297-8HB10-0XY0), SITOP BUF8600 300MS/40A (6EP4297-8HB10-0XY0), SITOP BUF8600 300MS/40A (6EP4297-8HB10-0XY0)

    SITOP CNX8600: SITOP CNX8600 4X5A (6EP4436-8XB00-0CY0), SITOP CNX8600 4X5A (6EP4436-8XB00-0CY0), SITOP CNX8600 4X5A (6EP4436-8XB00-0CY0), SITOP CNX8600 4X5A (6EP4436-8XB00-0CY0), SITOP CNX8600 4X5A (6EP4436-8XB00-0CY0), SITOP CNX8600 4X5A (6EP4436-8XB00-0CY0), SITOP CNX8600 4X5A (6EP4436-8XB00-0CY0), SITOP CNX8600 4X5A (6EP4436-8XB00-0CY0), SITOP CNX8600 4X5A (6EP4436-8XB00-0CY0), SITOP CNX8600 4X10A (6EP4437-8XB00-0CY0), SITOP CNX8600 4X10A (6EP4437-8XB00-0CY0), SITOP CNX8600 4X10A (6EP4437-8XB00-0CY0), SITOP CNX8600 4X10A (6EP4437-8XB00-0CY0), SITOP CNX8600 4X10A (6EP4437-8XB00-0CY0), SITOP CNX8600 4X10A (6EP4437-8XB00-0CY0), SITOP CNX8600 4X10A (6EP4437-8XB00-0CY0), SITOP CNX8600 4X10A (6EP4437-8XB00-0CY0), SITOP CNX8600 8X2,5A (6EP4437-8XB00-0CY0), SITOP CNX8600 8X2,5A (6EP4437-8XB00-0CY0)


  • SITOP PSU8600 Stromversorgungssystem: SITOP PSU8600 20A PN (6EP3436-8SB00-2AY0), SITOP PSU8600 20A PN (6EP3436-8SB00-2AY0), SITOP PSU8600 20A PN (6EP3436-8SB00-2AY0), SITOP PSU8600 20A PN (6EP3436-8SB00-2AY0), SITOP PSU8600 20A/4X5A PN (6EP3436-8MB00-2CY0), SITOP PSU8600 20A/4X5A PN (6EP3436-8MB00-2CY0), SITOP PSU8600 20A/4X5A PN (6EP3436-8MB00-2CY0), SITOP PSU8600 20A/4X5A PN (6EP3436-8MB00-2CY0), SITOP PSU8600 40A PN (6EP3437-8SB00-2AY0), SITOP PSU8600 40A PN (6EP3437-8SB00-2AY0), SITOP PSU8600 40A PN (6EP3437-8SB00-2AY0), SITOP PSU8600 40A PN (6EP3437-8SB00-2AY0), SITOP PSU8600 40A/4X10A PN (6EP3437-8MB00-2CY0), SITOP PSU8600 40A/4X10A PN (6EP3437-8MB00-2CY0), SITOP PSU8600 40A/4X10A PN (6EP3437-8MB00-2CY0), SITOP PSU8600 40A/4X10A PN (6EP3437-8MB00-2CY0), SITOP PSU8600 40A/4X10A PN (6EP3437-8MB00-2CY0), SITOP PSU8600 40A/4X10A PN (6EP3437-8MB00-2CY0), SITOP PSU8600 40A/4X10A PN (6EP3437-8MB00-2CY0)


  • SITOP UPS8600: SITOP UPS8600 (6EP4197-8AB00-0XY0)

Table 02

Additional Keywords
2334224, 6944907, 5895889, 6248329, 8250891, 8795716, 9061581, 9859007, 10154608, 11703924, 15082268, 15082926, 15093580, 15227707, 18734363, 19378505, 21169761, 21649775, 21852809, 21927667, 21927773, 21954341, 22055368, 22055716, 22056585, 24122009, 24254820, 25092587, 26998997, 31592453, 33912473, 37208360, 37571060, 40357341, 41306596, 49382005, 49382338, 49383047, 49385278, 49452605, 49453265, 49455057, 51120883, 51694087, 52255904, 67653438, .NET Framework, 05/2000+SP2, 07/2001, 11/2002, 11/2003+SP1, Operating systems, Compact Flash, DOT NET, DOTNET Framework, Drive ES, Edition 2005+HF1, Edition 2006, Edition 2007, Edition 2008, FDA 21 CFR Part 11, Remote diagnostics, Remote control, Remote servicing, Releases, Third-party software, GMP, Upgrade, IE, iMAP, Internet Explorer, Communication requirements, Comparison Tool, Compatible, Compatibility, Compatibility list, Compatibility matrix, Compatibility tool, CompaTool, Life Science, McAfee VirusScan, Migration, MS .NET, PCS 7 Migration OS Options, Pharma, ProTool, RAID System, S7, SIMATIC PC BIOS Manager, SIMATIC PC DiagMonitor, SIMATIC PC Image & Partition Creator, SIMOTION Scout, SmartTools, SSD, PCS7, STEP7, Symantec AntiVirus, SIMATIC NET, System requirements, TIA Portal, Trend Micro Office Scan, Overview, V12, V8.0, V8.1, V8.2, Validation, Version, Virus scanner, Vista, WebNavigator, Win7, Win8, WinAC RTX, Windows 2000 Professional, Windows 2003 Server, Windows 2008 Server, Windows 7, Windows 8, Windows 98, Windows operating system, Windows ME, Windows NT, Windows Seven, Windows Vista, Windows XP, Windows version, XP, Additional software

Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit