×
Siemens Industry Online Support
Siemens AG
Entry type: Application example Entry ID: 64850678, Entry date: 02/28/2018
(0)
Rate

SINAMICS DCC servo pump

  • Entry
  • Associated product(s)
With the appropriate devices, servopump for SINAMICS based on Drive Control Chart (DCC), allows the variable-speed operation of an constant hydraulic pump.

Task

The standard application servopump for SINAMICS based on DCC was developed with the target of covering a variety known hydraulic applications with a servopump application within a single project.

With the openness of the application it is possible to configure the requirements of the customer  if it is necessary. It is possible to use the application on different types of the SINAMICS drives S120 and S150 .

This document provides a guide to commissioning and optimization of servopumps with the corresponding devices.

Depending on the type of machine , this application can be used in various industries.

Solution  
This document provides a basic guidelines to optimize servo pumps with corresponding devices SINAMICS S120 and S150.
 

FileDescription
 

64850678_V103_SP_Press_en_XML_Export.zip

64850678_SINAMICS_S120_ServoPump_with_DCC_V1XX_en.pdf

Servopump with pressure and volume control

64850678_V203_SP_Pos_en_XML_Export.zip

64850678_SINAMICS_S120_ServoPump_positioning_with_DCC_V2XX_en.pdf

 
Servopump with pressure and volume control – including positioning with drive function basic positioner

Note
If you are interested, please send an E-Mail to:
antriebe-servopumpe.industry@siemens.com

Additional Keywords
motioncontrol_apc_applications, Drive Control Chart, Pressure set value, pressure actual value, volume set value, pressure controller, adaptive controller parameter, description pressure controller, pump leak compensation, pump safety function, basic positioner, positioning

Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.