×
Siemens Industry Online Support
Siemens AG
Entry type: FAQ Entry ID: 65593352, Entry date: 11/12/2012
(0)
Rate

Which communication modules are available for connecting the MOBY U identification system to the automation level?

  • Entry
  • Associated product(s)

You connect the MOBY U Reader to standard field buses (like PROFIBUS or PROFINET) of the automation level (SIMATIC S7, for example) by means of the RS422 interface of communication modules.
The table below shows the various communication modules (ASM) that are currently available for integrating the MOBY U identification system.
 

Communication
module
System Order number
ASM 475

SIMATIC S7-300 (direct), S7-300/400, PC with SIMATIC WinAC through ET 200M, SINUMERIK 840D/810D

6GT2002-0GA10
ASM 456 PROFIBUS DP-V1 (SIMATIC S7, SIMOTION SCOUT, PC, any systems) 6GT2002-0ED00
RF160C

PROFIBUS DP-V0 (SIMATIC S7, PC, any systems)

6GT2002-0EF00
RF170C

SIMATIC S7-300/400, PC with SIMATIC WinAC through ET 200pro

6GT2002-0HD00
RF180C

PROFINET IO

6GT2002-0JD00
RF182C

Ethernet TCP/IP

6GT2002-0JD10
RFID 181EIP

Ethernet/IP

6GT2002-0JD20
Table 01

A detailed overview of the communications modules and MOBY U Reader that can be connected is available in the catalog ID10 at this link: Industrial Identification Systems/ Catalog ID 10

Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.