×
Siemens Industry Online Support
Siemens AG
Entry type: Application example Entry ID: 66644434, Entry date: 04/22/2014
(2)
Rate

Configuration Examples for S7-400H with PROFINET

  • Entry
  • Associated product(s)
Task The topic of “fault tolerance” comprises a number of application options, including the field level as well as the connection to the management level. Your task as a user is to use the respective hardware components to set up a configuration which solves your automation task and meets the re...

Task
The topic of “fault tolerance” comprises a number of application options, including the field level as well as the connection to the management level. Your task as a user is to use the respective hardware components to set up a configuration which solves your automation task and meets the requirements regarding availability in the best way possible.

It is helpful here to get an overview of the existing solution options. The document on hand helps you with this.

Solution
As of V6.0 for the H-CPUs, PROFINET can now also be used as field bus.

This opens a number of connection possibilities, varying more or less regarding complexity and application case.

The document on hand shows a number of such connection options; for the field level, for the connection of plant PCs to the H-controllers, and for the combination ob both. This gives you an overview of the configurations which can be realized with PROFINET. All previous statements on the realization with PROFIBUS remain unchanged.

Apart from these shown configurations, you will get additional information

  • on advantages and selection criteria
  • how to use system and media redundancy individually or in combination
  • to prevent unrealistic configurations beforehand

Advantages
The document on hand offers the following advantages for you:

  • clear structure and compact representation: you will see at a glance which configurations can be realized.
  • This document is also suitable for readers with no or little experience with H systems and/or the PROFINET communication standard.
  • Configurations which cannot be realized are clearly marked as such and the reasons are explained in detail.

Benefits
The document on hand gives you the following benefits:

  • time saving when planning your configuration
  • planning reliability
  • avoiding errors

Downloads

Content of the Downloads

Link

Documentation 
Configuration Examples for S7-400H with PROFINET

Entry-ID
90885106


To stay informed about product updates as they occur, sign up for a product-specific newsletter. For more information, visit
http://support.automation.siemens.com.

Last changes
V1.2: Additional information in chapter 4.2

Additional keywords
System redundancy, redundancy, redundant, available, master CPU, reserve CPU, link-up, update, open ring, SCALANCE, switch, topology, ring, line, star, star point, compendium, configuration example

#End# 

Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.
Rate entry
no rating
Requests and feedback
What do you want to do?
Note: The feedback always relates to the current entry / product. Your message will be forwarded to our technical editors working in the Online Support. In a few days, you will receive a response if your feedback requires one. If we have no further questions, you will not hear from us.