Entry type: Download, Entry ID: 66825585, Entry date: 03/06/2014
(4)
Rate

TIA Portal project „Ready_for_Use“ & function block library for SIWAREX WP231

  • Entry
  • Associated product(s)

 

READY_FOR_USE_S7.zip ( 49815 KB )

The .zip-file includes the following components:

  • TIA Portal V12 SP1 project with SIWAREX WP231 – TP 700 Comfort - S7-1214 CPU V2.2 (migratable to TIA V13)
  • TIA Portal V12 SP1 project with SIWAREX WP231 – TP 700 Comfort - S7-1214 CPU V3 (migratable to TIA V13)
  • TIA Portal V13 project with SIWAREX WP231 – TP 700 Comfort - S7-1214 CPU V4
  •  TIA Portal V12 SP1 function block library for CPU V2.2 and V3.0
  • TIA Portal V13 function block library for CPU V2.2, V3.0 and V4.0

ATTENTION:
It’s important to choose the right project/library relating to the CPU firmware version!

 

READY_FOR_USE_MODBUS.zip ( 4751 KB )

The .zip-file includes the following components:

  • TIA Portal V12 SP1 project with SIWAREX WP231 and directly connected TP700 Comfort Panel (Modbus-TCP-connection)
  • TP700 Restore Image, for direct download to TP700 Comfort via memory card / usb flash drive without TIA Portal software

ATTENTION:
If the Restore-Image is used, the IP-address of the WP231 needs to be 192.168.0.21 (factory default)!

 

 

Error details
Detailed error description
Help us to improve Online Support.
The page requested cannot be displayed. Please contact the webmaster.
Contact to webmaster