×
Siemens Industry Online Support
Siemens AG
Entry type: Product note Entry ID: 66867542, Entry date: 02/06/2013
(0)
Rate

SIPLUS extreme - Delivery Release SIPLUS ET 200SP

  • Entry
  • Associated product(s)

As of 12/18/2012, SIPLUS ET 200SP products from the SIPLUS extreme product range are available for application in the extended temperature range and under corrosive ambient conditions.

SIPLUS extreme represents the product range with refined components on the basis of Siemens Industry standard products.
 

Ordering data

Description SIPLUS order number Based on order number Status
SIPLUS ET 200SP, PROFINET INTERFACE MODULE,
IM155-6PN STANDARD
6AG1155-6AA00-7BN0 6ES7155-6AA00-0BN0 Delivery release
SIPLUS ET 200SP, DIGITAL INPUT MODULE,
DI 8X 24VDC STANDARD
6AG1131-6BF00-7BA0 6ES7131-6BF00-0BA0 Delivery release
SIPLUS ET 200SP, DIGITAL INPUT MODULE,
DI 16X 24VDC STANDARD
6AG1131-6BH00-7BA0 6ES7131-6BH00-0BA0 Delivery release
SIPLUS ET 200SP, DIGITAL OUTPUT MODULE,
DQ 4X 24VDC/2A STANDARD
6AG1132-6BD20-7BA0 6ES7132-6BD20-0BA0 Delivery release
SIPLUS ET 200SP, DIGITAL OUTPUT MODULE,
DQ 8X 24VDC/0.5A STANDARD
6AG1132-6BF00-7BA0 6ES7132-6BF00-0BA0 Delivery release
SIPLUS ET 200SP, DIGITAL OUTPUT MODULE,
DQ 16X 24VDC/0.5A STANDARD
6AG1132-6BH00-7BA0 6ES7132-6BH00-0BA0 Delivery release
SIPLUS ET 200SP, ANALOG INPUT MODULE,
AI 4XI 2-/4-WIRE STANDARD
6AG1134-6GD00-7BA1 6ES7134-6GD00-0BA1 Delivery release
SIPLUS ET 200SP, ANALOG INPUT MODULE,
AI 4X U/I 2-WIRE STANDARD
6AG1134-6HD00-7BA1 6ES7134-6HD00-0BA1 Delivery release
SIPLUS ET 200SP, ANALOG INPUT MODULE,
AI 4X U/I 2-WIRE STANDARD
6AG1134-6JD00-2CA1 6ES7134-6JD00-0CA1 Delivery release
SIPLUS ET 200SP, ANALOG OUTPUT MODULE,
AQ 4X U/I STANDARD,
6AG1135-6HD00-7BA1 6ES7135-6HD00-0BA1 Delivery release
SIPLUS ET 200SP, BASE UNIT BU15-P16+A0+2B,
BU-TYPE A0
6AG1193-6BP00-7BA0 6ES7193-6BP00-0BA0 Delivery release
SIPLUS ET 200SP, BASE UNIT BU15-P16+A0+2D,
BU-TYPE A0
6AG1193-6BP00-7DA0 6ES7193-6BP00-0DA0 Delivery release
SIPLUS ET 200SP, BASE UNIT BU15-P16+A10+2B,
BU-TYPE A0
6AG1193-6BP20-7BA0 6ES7193-6BP20-0BA0 Delivery release
SIPLUS ET 200SP, BASE UNIT BU15-P16+A10+2D,
BU-TYPE A0
6AG1193-6BP20-7DA0 6ES7193-6BP20-0DA0 Delivery release
SIPLUS ET 200SP, BASE UNIT BU15-P16+A0+2B/T,
BU-TYPE A1,
6AG1193-6BP00-7BA1 6ES7193-6BP00-0BA1 Delivery release
SIPLUS ET 200SP, BASE UNIT BU15-P16+A0+2D/T,
BU-TYPE A1
6AG1193-6BP00-7DA1 6ES7193-6BP00-0DA1 Delivery release
SIPLUS ET 200SP, BASE UNIT BU15-P16+A0+12B/T,
BU-TYPE A1
6AG1193-6BP40-7BA1 6ES7193-6BP40-0BA1 Delivery release
SIPLUS ET 200SP, BASE UNIT BU15-P16+A0+12D/T,
BU-TYPE A1
6AG1193-6BP40-7DA1 6ES7193-6BP40-0DA1 Delivery release

Application area

Environmental conditions*
Operating temperature From -40 to +70°C
Relative humidity 100 % RH, incl. condensation/frost
Biologically active substances Compliance with EN 60721-3-3, Class 3B2 mold, fungal and sponge spores
Chemically active substances Compliance with EN 60721-3-3, class 3C4, incl. salt fog
Mechanically active substances Compliance with EN 60721-3-3, class 3S4 incl. sand, dust
Air pressure - installation altitude 1080 hPa ... 540 hPa (-1000 m ... +5000 m)
* The ultimately valid environmental conditions are type-dependent. Please refer to the respective data sheets for more detailed information.

Information on SIPLUS products is available at: www.siemens.com/siplus-extreme

For further questions, please contact your SIMATIC partner at your local Siemens subsidiary.

Siemens partners on the Internet

Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.