×
Siemens Industry Online Support
Siemens AG
Entry type: Product note Entry ID: 67071821, Entry date: 01/07/2013
(0)
Rate

New Components for the Scalable SIMATIC ET 200SP Distributed I/O System

  • Entry
  • Associated product(s)
     
New I/O modules and system components for the Scalable Peripheral system SIMATIC ET 200SP are herewith released for delivery.

 

The following modules and supplementary components are released for delivery:

 

New I/O modules

·        Digital input module DI 8x 24V DC High Feature (6ES7 131-6BF00-0CA0). Fits onto the BaseUnits type A0. The I/O module has the following additional functions compared with the standard version:

-        Channel-wise diagnostic signal and error indication for open wire and short-circuit

-        Pulse extension for the safe capturing of short pulses even in the case of longer CPU cycle times

-        Process interrupt with rising or falling signal edge and edge change

-        Channel-wise disconnection of the sensor supply via PROFIenergy incl. freely parameterizable interval substitute values
 

·        Digital output module DO 8x 24V DC/0.5A High Feature (6ES7 132-6BF00-0CA0). Fits onto the BaseUnits type A0. The I/O module has the following additional functions compared with the standard version:

-        Channel-wise diagnostic signal and error indication for open wire and short-circuit

-        Channel-wise disconnection of the outputs via PROFIenergy incl. freely parameterizable interval substitute values

 

·        Relay module with 4 isolated NO contacts RO 4x 24V AC/DC. 230V AC/5A Standard (6ES7 132-6HD00-0BB0). Fits onto the BaseUnits type B0. The I/O module has the following features:

-        Channel-wise parameterizable substitute values

-        Module-wise disconnection of the outputs via PROFIenergy incl. freely parameterizable interval substitute values

   

BaseUnit

·       BaseUnit BU type B0, BU20-P12+A4+0B (6ES7 193-6BP20-0BB0)

 

Matching color-coding labels for the 4 internally bridged AUX-terminals:

·       10 color-coding labels, 4 AUX-terminals, yellow-green (6ES7193-6CP81-2AB0)

·       10 color-coding labels, 4 AUX-terminals, red (6ES7193-6CP82-2AB0)

·       10 color-coding labels, 4 AUX-terminals, blue (6ES7193-6CP83-2AB0)

 

Mechanical protection is provided for unused BaseUnit slots by the "BU-Cover" 20mm

·       5 BU-Cover, 20mm (6ES7133-6CV20-1AM0)

 

Interface module

 ·        IM155-6PN Standard
The IM155-6PN Standard interface module with PROFINET interface is now available under the order number 6ES7 155-6AU00-0BN0 without mounted BusAdapter, but including Server Module. The required BusAdapter can thus be ordered separately, depending on the application and the desired connection technique.

 

BusAdapters

Suitable BusAdapters for the interface modules with PROFINET interface are available for different ambient conditions:

·        BusAdapter BA 2x RJ45 (6ES7193-6AR00-0AA0)
The BusAdapter has two RJ45 jacks for standard RJ45 connectors. It is designed for standard ambient conditions with respect to mechanical and EM compatibility.

·        BusAdapter BA 2x FC (6ES7193-6AF00-0AA0)
The BusAdapter has two FastConnect connectors for direct connection of a PROFINET cable. The BusAdapter is recommended for all applications where the ET 200SP is subject to mechanical loads (vibration or shock).
Due to the direct cable connection with integral shield attachment the BA 2xFC provides significantly better EMC than is the case with RJ45 connectors.

 

Spare parts

The following components are available for the scalable ET 200SP I/O system as spare aparts:

·        Server Module (6ES7193-6PA00-0AA0)

 

Overview of ET 200SP components

 

Order No.

Product

6ES7155-6AA00-0BN0 IM155-6PN ST incl. BA 2xRJ45 and Server Module
6ES7155-6AU00-0BN0 IM155-6PN ST  incl. Server Module, w/o BusAdapter
6ES7193-6AR00-0AA0 BusAdapter BA 2xRJ45
6ES7193-6AF00-0AA0 BusAdapter BA 2xFC
6ES7131-6BF00-0BA0 DI 8x 24V DC ST
6ES7131-6BF00-0CA0 DI 8x 24V DC HF
6ES7131-6BH00-0BA0 DI 16x 24V DC ST
6ES7132-6BD20-0BA0 DQ 4x 24V DC/2A ST
6ES7132-6BF00-0BA0 DQ 8x 24V DC/0.5A ST
6ES7132-6BF00-0CA0 DQ 8x 24V DC/0.5A HF
6ES7132-6BH00-0BA0 DQ 16x 24V DC/0.5A ST
6ES7132-6HD00-0BB0 RQ NO 4x 120V DC/ 230VAC/5A ST
6ES7134-6GD00-0BA1 AI 4x I 2/4-wire ST
6ES7134-6HD00-0BA1 AI 4x U/I 2-wire ST
6ES7134-6JD00-0CA1 AI 4x RTD/TC 2/3/4-wire HF
6ES7135-6HD00-0BA1 AO 4x U/I ST
6ES7193-6BP00-0BA0 BaseUnit Type A0, BU15-P16+A0+2B
6ES7193-6BP00-0DA0 BaseUnit Type A0, BU15-P16+A0+2D
6ES7193-6BP20-0BA0 BaseUnit Type A0, BU15-P16+A10+2B
6ES7193-6BP20-0DA0 BaseUnit Type A0, BU15-P16+A10+2D
6ES7193-6BP00-0BA1 BaseUnit Type A1, BU15-P16+A0+2B/T
6ES7193-6BP00-0DA1 BaseUnit Type A1, BU15-P16+A0+2D/T
6ES7193-6BP40-0BA1 BaseUnit Type A1, BU15-P16+A0+12B/T
6ES7193-6BP40-0DA1 BaseUnit Type A1, BU15-P16+A0+12D/T
6ES7193-6BP20-0BB0 BaseUnit Type B0, BU20-P12+A4+0B
6ES7193-6CP01-2MA0 10 color coding labels, for terminals 1 to 16, color code CC01
6ES7193-6CP02-2MA0 10 color coding labels, for terminalsn 1 to 16, color code CC02
6ES7193-6CP03-2MA0 10 color coding labels, for terminals 1 to 16, color code CC03
6ES7193-6CP71-2AA0 10 color coding labels,10 AUX terminals 1 to 10A, ye-gn
6ES7193-6CP72-2AA0 10 color coding labels, 10 AUX terminals 1 to 10A, rd
6ES7193-6CP73-2AA0 10 color coding labels, 10 AUX terminals 1 to 10A, bl
6ES7193-6CP74-2AA0 10 color coding labels, 2x 5 aux. terminals, 5x rd, 5x bl
6ES7193-6CP81-2AB0 10 color coding labels, 4 AUX terminals 1 to 4A, ye-gn
6ES7193-6CP82-2AB0 10 color coding labels, 4 AUX terminals 1 to 4A, rd
6ES7193-6CP83-2AB0 10 color coding labels, 4 AUX terminals 1 to 4A, bl
6ES7133-6CV15-1AM0 5 BU covers, 15mm
6ES7133-6CV20-1AM0 5 BU covers, 20mm
6ES7193-6LR10-0AA0 500 inscription strips on a roll, light gray
6ES7193-6LF30-0AW0 160 reference identification labels
6ES7193-6SC00-1AM0 5 shield connectors
6ES7193-6PA00-0AA0 Server Module

 

 

 

Configuration

Configuration limits:

The following limiting values apply to the IM155-6PN Standard interface module:

·         I/O modules:           max. 32

·         Address area:                   max. 256Byte

Simatic ET 200SP can be configured with various engineering tools:

·         TIA Portal version V11 and higher
Configuration integrated via Hardware Support Package (HSP) or alternatively
Configuration via GSDML file

·         STEP 7 V5.5
Configuration via GSDML file

·         Other engineering tools
Configuration via GSDML file

 

 

At the time of delivery release a new version of the SIMATIC Selection Tool will become available which will enable quick and very simple configuration plus the generation of a parts list.

 

Documentation

The documentation for ET 200SP is modular and consists of various documents which guide the user, provide reference information, or describe the functions independently of the product. At the time of delivery release the documents will be available in German and English. Chinese, Italian, Frech and Spanish will follow approx. 4 weeks later.

The ET 200SP documentation comprises the following documents:

● ET 200SP System manual (contains all the information which is valid for the whole system)

● Instruction manuals with the relevant descriptions of the modules (IM, BaseUnits and I/O modules)

● Function manuals dealing with specific topics (general assembly guidelines, analog value processing, etc.)

Furthermore, the information system in the TIA Portal (online help system) can also provide support with configuration and programming of your ET 200SP system.  

 

ET 200SP User Manual Download at entry ID
System Manual
(incl. Bus Adapter and Accessories)
58649293
Product Information 58650430
Interface modules 55683316
Digital input modules 58532604
Digital output modules 58532394
Analog input modules 58532523
Analog output modules 58532217
Base Units 58532597


In addition, all ET 200SP user manuals including any available Product Information bulletins will be provided in a file for download at entry ID 67077048 as ET 200SP library.

 

 

Further Information  

More information on ET200S is available on the Internet at www.siemens.de/ET200SP, or you can conatct your SIMATIC partner at your local Siemens office (Siemens Partners on the Internet)


 

Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit