×
Siemens Industry Online Support
Siemens AG
Entry type: FAQ Entry ID: 67364620, Entry date: 07/25/2018
(13)
Rate

SINAMICS G: Currently available firmware releases and the upgrade/downgrade options

  • Entry
  • Associated product(s)
Summary SINAMICS G inverters are supplied ready to use. The functionality of the devices offered depends on the installed firmware version. Most of the inverters have loadable firmware versions and can be upgraded as required.

Which SINAMICS G converter supports which SINAMICS firmware version?

The upgrade/downgrade option is available for all SINAMICS converters

  • G120 modular,
  • G120P
  • G120C
  • G120D
  • G110D,
  • G110M
  • ET 200pro FC-2.

The attached table lists the currently available firmware releases for SINAMICS G converters and the upgrade/downgrade options. In addition, the table includes links to the current Internet downloads.

 Registrierung notwendig  67364620_FAQ_SINAMICS_G_Firmwarestnde_V4.7_SP10_HF5.pdf (474,8 KB)

Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.