×
Siemens Industry Online Support
Siemens AG
Entry type: Application example Entry ID: 67688155, Entry date: 02/28/2013
(5)
Rate

SIMATIC PCS 7 PowerControl – Integration of Medium Voltage Switchgear according to IEC 61850

  • Entry
  • Associated product(s)

Task
In many process engineering plants, large electrical consumers with high energy demand are used, e.g. large drives, compactors, pumps, building infeed, etc. They are integrated via medium voltage switchgear which control, switch and automate the individual consumers via devices for protection and control functions (Intelligent Electronic Devices – IEDs) on the basis of the standard IEC 61850 protocol. In practice, different systems have generally been used for monitoring and controlling the switchgear on the one hand, and for the actual process automation on the other hand.

Solution
Two worlds, one system: SIMATIC PCS 7 PowerControl is our solution for the integration of the switchgear automation into process industry. It enables combining the process automation and the automation of electronic switchgear for medium voltage into one single system. The advantages for the plant operator: significant cost reduction across the entire life cycle of the plant.

Further advantages at a glance:

  • More simple plant structures with increased transparency regarding the technological dependencies
  • Uniform picture symbols and faceplates for the IEDs with the familiar look&feel from the process automation
  • Further increase of the degree of integration and efficiency of the plant

Main content of this application
This document describes the simple application of PCS 7 PowerControl and the integration of the SIPROTEC 7SJ80 protection device in the SIMATIC PCS 7 process control system.
Furthermore, changes in the application are explained to you using the PC_FEEDER example project.

This document deals with the following main points on the topic of PCS 7 PowerControl:

  • Configuration and Settings
  • Commissioning
  • Modifications in the Application

Validity
SIMATIC PCS 7 V8.0 Upd1 or higher and SIMATIC PCS 7 PowerControl V8.0 SP1

Downloads

Contents of the download

Download

Documentation 
SIMATIC PCS 7 PowerControl – Integration of Medium Voltage Switchgear according to IEC 61850
67688155_PCS7_PowerControl_en.pdf ( 2276 KB )

Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
http://www.siemens.com/industrialsecurity.