×
Siemens Industry Online Support
Siemens AG
Entry type: Application example Entry ID: 67701073, Entry date: 09/18/2018
(5)
Rate

SINUMERIK Run MyRobot /Handling

  • Entry
  • Associated product(s)
The flexible automation of machine tools requires to load and unload the machine using robots.

Task  
 Modifications such as selecting a new part type shall be made by the user. This selection should either automatically act on the robots or should be carried out in the normal machine operation. Furthermore, all cell-related operator actions should include the robot in accordance with the principle of the "Single Point of Operation" using a single operator control unit. This includes interactions, such as normal operation, retraction, teaching and diagnostics.

Solution
SINUMERIK Integrate Run MyRobot for operating, programming and diagnosis of a KUKA Robot in SINUMERIK Operate.

Note
If you are interested, please contact your local sales partner.
Contacts worldwide

Documentation


 

Last changes
07/2018

Additional keywords
motioncontrol_cnc_applications, Robot, Run MyRobot, KUKA, Robot Integration