×
Siemens Industry Online Support
Siemens AG
Entry type: Product note Entry ID: 67794354, Entry date: 02/27/2013
(0)
Rate

Delivery release for S7-1500 Technology Modules for Counting, Measuring and Position Detection

  • Entry
  • Associated product(s)
 The technology module TM Count 2x24V for the S7-1500 and ET 200MP systems is herewith released for delivery. The module features functions for counting, measuring of time or frequency and position detection. Digital inputs and outputs enable precise control and fast reaction.

Overview

The SIMATIC S7-1500 has been designed for use in almost all industries and applications and can solve many different technological tasks. Two technology modules (TM) are available to connect it to the industrial process. They provide the required interfaces and the necessary preprocessing and enable the user to easily and flexibly include the necessary functions in his application.

The module TM Count 2x24V has 2 identical channels for 24V input signals. Technology objects ensure simple configuration.

Functions

The module offers for both channels the following functions:

  • Selection and use of different signal forms of the count signal
    • Count signal, e.g. to count products or amounts of fluid or energy
    • Count signals up and down, e.g.to aquire the content of a container with input and output
    • Count signal and direction
    • 2 Tracks with 90° phase shift, optionally with zero mark for position input with incremental encoders
  • Two digital inputs (three with TM Count 2x24V) for fast control of the counting process by means of HW gate, or for saving the count value
  • Two digital outputs for fast response depending on the count value
  • Integrated voltage supply for the encoders
  • Measuring functions for frequency, period length or speed in adjustable unit
  • Position capturing in compliance with PROFIdrive for Motion Control in the S7-1500

Applications

The two modules enable the implementation of a large range of applications, e.g.

  • Position detection
  • Speed detection
  • Capturing of product lengths
  • Batching
  • Application of adhesive beads

S7-1500 System integration

The modules are fully integrated in the TIA-Portal. Easy to use graphical editors are available for parameterization. They are controlled from the user program by means of instructions.
More information on Step 7 V12, as well as the forms of delivery and system requirements, can be found in the relevant delivery release, see entry ID 67851956
More information on the system S7-1500 can be found in the relevant delivery release, see entry ID 67856446

Application in the ET 200MP distributed I/O system

The technology module TM Count 2x24V can be employed in the ET 200MP I/O system without any restrictions and provide all the benefits of this system.

For more information please read the delivery release for ET 200MP at entry ID 67885422.

Alternatively the modules can also be controlled with third party controllers via standard mechanisms such as input/output data and data records.

TIA Selection Tool:

At the time of the delivery release of SIMATIC ET 200MP a new version of the SIMATIC Selection Tool will be available which will permit a faster and simpler configuration, plus the generation of a parts list. Starting march 2013 this tool is available as a free download on www.siemens.com/tia-selection-tool

Documentation:

The documentation of the SIMATIC ET 200MP comes in a modular form. It consists of various documents which provide instructions, contain reference information or explain functions independent of the product.
The documentation comprises the following:

  • System manual S7-1500 and ET 200MP (includes information on the whole system)
  • Topic-oriented function manuals (general assembly guidelines, functions and parameters, etc.)
  • Device manuals with the respective descriptions of the modules

Support with the configuration and programming of SIMATIC ET 200MP is also provided by the information system in the TIA-Portal (online help system).

System Manuals

System 
Beitrags-ID
S7-1500 Automation system 59191792
ET 200MP distributed I/O system 59193214

Function Manual

Function 

Beitrags-ID

Counting, measurement and position input 59709820

Device Manual

Module 
Beitrags-ID
Technology Module TM Count 2x24V  59193105

More manuals for S7-1500 and the TIA-Portal are available on the Customer Support pages:
http://support.automation.siemens.com

 

Ordering data

Type 

Ordering Number

TM Count 2x24V

High-speed counter module, 2 channels; connection of 24 V incremental/pulse encoders; 3 digital inputs and 2 digital outputs per channel;

6ES7 550-1AA00-0AB0
 

Accessories

Type 

Ordering Number

Front connector
Front connector for 35mm modules; screw terminals, 40-pole 6ES7 592-1AM00-0XB0
Spare parts
U Connector, 5 pcs. 6ES7 590-0AA00-0AA0
Connector, 2x2-pole for 24V DC supply, push-in terminals, 10 pcs. 6ES7 193-4JB00-0AA0
Universal front cover for I/O modules (5 pcs.) 6ES7 528-0AA00-7AA0
Sheet with label strips (Al grey) (10 pcs.) 6ES7 592-2AX00-0AA0
Shielding kit S7-1500 I/Os (5 pcs.) 6ES7 590-5CA00-0AA0
Shield terminal (10 pcs.) 6ES7 590-5BA00-0AA0
Voltage jumper for front connector (20 pcs.) 6ES7 592-3AA00-0AA0

You will find more information under the following links:

Internet website for SIMATIC S7-1500 and SIMATIC ET 200MP with general information:
http://www.siemens.com/s7-1500
http://www.siemens.com/et200mp

For further questions please speak to your partner at your local Siemens branch office:
Siemens Partners on the Internet

Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.
Rate entry
no rating
Requests and feedback
What do you want to do?
Note: The feedback always relates to the current entry / product. Your message will be forwarded to our technical editors working in the Online Support. In a few days, you will receive a response if your feedback requires one. If we have no further questions, you will not hear from us.