×
Siemens Industry Online Support
Siemens AG
Entry type: Product note Entry ID: 67856149, Entry date: 02/27/2013
(0)
Rate

Delivery Release for SIMATIC S7-1500 System Power Supplies

  • Entry
  • Associated product(s)
 
The new SIMATIC S7-1500 system power supply modules are herewith released for delivery.

Functionality:

The System Power Supply modules (PS) of the SIMATIC S7-1500 product spectrum (67856445) boost the power on the backplane bus. They are required when the power supplied by the CPU or IM 155-5 to the backplane bus is no longer sufficient to feed all the connected modules, or if more than one power segment in the rack of the S7-1500 or ET 200MP (in the case of a distributed configuration) is to be implemented.  
The System Power Supply modules are screwed directly onto the S7-1500 mounting rail and connected to the adjacent module via a U-connector. For System Power Supply modules with 24 V DC input a corresponding load power supply (PM = Power Module) is recommended (67856268).

Features:

  • Different modules types available for different input voltages
  • Different output powers available depending on the module type
  • Power holdup
  • Galvanic isolation to the bus

The System Power Supply Modules support the following functions:

  • Firmware update
  • Identification and Maintenance data I&M0 to I&M3
  • Parameter change in RUN mode
  • Diagnostic messages
  • Diagnostic alarms

 

TIA Selection Tool:

A new version of the SIMATIC Selection Tool will become available featuring faster and simpler configuration, plus the generation of a parts list. As of March 2013 this tool will be available for free download from the following link:
www.siemens.com/tia-selection-tool

Getting Started:

The system advantages and handling of the S7-1500 system are clearly described in a Getting Started brochure. The Getting Started is available as a PDF file. A computer animation shows how the hardware is mounted and wired, and also the configuration and programming process in the TIA-Portal.
The Getting Started will shortly be available for free download in English and German at:

German:
Getting Started German

English:
Getting Started English

Other languages are under preparation.
 

Documentation:

The documentation of the SIMATIC S7-1500 comes in a modular form. It consists of various documents which provide instructions, contain reference information or explain functions independently of the product.

The documentation comprises the following:

  • System manual S7-1500 automation system (includes information on the whole system)
  • Device manuals with the respective descriptions of the modules (IM, technology modules, I/O modules, …)
  • Topic-oriented function manuals (general assembly guidelines, analog value processing, etc.)

Support with the configuration and programming of SIMATIC S7-1500 is also provided by the information system in the TIA-Portal (online help system).

 

System Manuals

Manual

Entry ID

S7-1500 Automation System

59191792

ET 200MP Distributed I/O System

59193214

 

Function Manuals
 

Manual

Entry ID

Noise-immune design of controllers

59193566

Diagnostics

59192926

 

Device Manuals
 

Manual

Entry ID

Power Supply Module 25W 24V DC

59193552

Power Supply Module 60W 24/48/60V DC

59192919

Power Supply Module 60W 120/230V AC/DC

59193004

More manuals for S7-1500 and the TIA-Portal are available on the Customer Support pages:
http://support.automation.siemens.com

 

Ordering data: 
 

Type

Order Number

Power Supply 25W 24V DC 6ES7 505-0KA00-0AB0
Power Supply 60W 24/48/60V DC 6ES7 505-0RA00-0AB0
Power Supply 60W 120/230V AC/DC 6ES7 507-0RA00-0AB0

Spare parts:
 

Type

Order Number

Connector for power supply module (PS) and load power supply modules (PM), 10 pcs. 6ES7 590-8AA00-0AA0

 

More information is available at the following links: 

Internet website for SIMATIC S7-1500 with general information:
http://www.siemens.com/S7-1500

Internet website for SIMATIC ET 200MP with general information:
http://www.siemens.com/ET_200MP  

TIA-Portal V12.0
See delivery release 67851956

SIMATIC S7-1500 CPU
Siehe Lieferfreigabe 67856446

ET 200MP
See delivery release 67885422

Technology Modules
See delivery release 67794354

Point-to-Point Communication Modules
See delivery release 67763217

Fieldbus Communication Modules
See delivery release 68015767

Load Power Supplies
See delivery release 67856268

 

For detailled questions please speak to your contact partner at your branch office:
Siemens partners on the Internet

Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.
Rate entry
no rating
Requests and feedback
What do you want to do?
Note: The feedback always relates to the current entry / product. Your message will be forwarded to our technical editors working in the Online Support. In a few days, you will receive a response if your feedback requires one. If we have no further questions, you will not hear from us.