×
Siemens Industry Online Support
Siemens AG
Entry type: Product note Entry ID: 67856268, Entry date: 02/27/2013
(0)
Rate

Release for delivery: Power supply SIMATIC PM1507 24 V/3 A, 24 V/8 A

  • Entry
  • Associated product(s)

The new power supply SIMATIC PM1507 (PM=Power Module) for the controller family SIMATIC S7-1500 and distributed I/Os SIMATIC ET 200MP is released for delivery with immediate effect.

  

The single-phase load power supplies with output current 3 A as well as 8 A supply the S7-1500 system components like CPU, system power supply (PS), I/O circuits of I/O modules and sensors and actuators when necessary.
They can also be used for the supply of DC 24 V in distributed I/Os SIMATIC ET 200MP.

Product highlights

Ÿ Optimally harmonized with controller family SIMATIC S7-1500 and SIMATIC ET 200MP
Ÿ Input: 120/230 V AC with automatic range switch-over
Ÿ "Extra-Power": 1.5 fold rated current for 5 s/min
Ÿ High efficiency up to 91 %
Ÿ Parallel connection for enhanced performance
Ÿ On/off switch
Ÿ Simply mains supply via system connector
Ÿ Plug-in 24 V terminals
Ÿ Width of 50 mm and 70 mm



Customer benefits

Ÿ Use in almost all single-phase networks worldwide
Ÿ Transient operational overload possible, eg. when starting motors
Ÿ Low heat development in control cabinet due to high efficiency of power supply
Ÿ Two devices can be connected in parallel for higher power requirements
Ÿ Easy activation/deactivation of 24 volts for work on control cabinet
Ÿ Low power consumption due to high efficiency
Ÿ Fast and easy electrical connection, at AC as well as DC end
Ÿ Small installation area due to slim design and installation without lateral minimum clearances
Ÿ Can be used in a variety of environments, including hazardous areas and shipbuilding (GL and ABS in preparation)
Ÿ Easy configuration and product selection together with S7-1500 or ET 200MP



Further Information

Ÿ Broschure "SITOP Power Supply"
Ÿ Product information in Industry Mall (as of March 2013)
Ÿ SITOP homepage in internet at: www.siemens.com/sitop
Ÿ Operating instructions: in five languages (German, English, French, Italian, Spanish), included in package
Ÿ Getting Started
Ÿ Product choice in the TIA Selection Tool and in the SITOP Selection Tool (Industry Mall, as of March 2013)
Ÿ For further informationen please contact your partner at Siemens. Contact in the Internet
Ÿ Service and Support in Internet



Order numbers

Type Order no.
Ÿ Stabilized power supply
SIMATIC PM 1507 24 V/3 A
6EP1332-4BA00
Ÿ Stabilized power supply
SIMATIC PM 1507 24 V/8 A
6EP1333-4BA00



Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.
Rate entry
no rating
Requests and feedback
What do you want to do?
Note: The feedback always relates to the current entry / product. Your message will be forwarded to our technical editors working in the Online Support. In a few days, you will receive a response if your feedback requires one. If we have no further questions, you will not hear from us.