×
Siemens Industry Online Support
Siemens AG
Entry type: Download Entry ID: 68627630, Entry date: 06/12/2013
(9)
Rate

Hardware Upgrade Package "HUP CPU410-5H" Available for Download

  • Entry
  • Associated product(s)

DESCRIPTION:

The Hardware Upgrade Package "HUP CPU410-5H" is required for the configuration of the CPU 410-5H Process Automation with the engineering software SIMATIC PCS 7 V8.0+SP1. It integrates the CPU 410-5H Process Automation into the hardware configuration with HW Config.

Please Note:

  • The HUP CPU410-5H is subject to export restrictions. The download is only available to registered users.
  • The registration process for export restricted downloads currently takes several days due to the high number of requests.

HUP CPU410-5H

Download unterliegt Exportkontrolle  PCS7_V801_HUP_CPU_410_5H_EU_CHS.exe ( 192030 KB )

Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.
Rate entry
no rating
Requests and feedback
What do you want to do?