×
Siemens Industry Online Support
Siemens AG
Entry type: Application example Entry ID: 70155469, Entry date: 07/10/2018
(27)
Rate

SINAMICS G: Speed Control of a G120 (Startdrive) with S7-1200 via PROFINET/PROFIBUS DP with Safety Integrated (via Terminal) and HMI

  • Entry
  • Associated product(s)
SIMATIC S7-1200 can be operated as PROFINET controller as well as PROFIBUS master (with CM 1243-5). A SINAMICS G110M or G120 shall be connected as as PROFINET device or as PROFIBUS slave. The PLC shall have read/write access to the process data and parameters of the drive.

Pic1: PROFINET

Pic 2: PROFIBUS


This application example includes a PROFINET project and a PROFIBUS project. It exemplarily demonstrates how to connect a SINAMICS G120C PN or a G120C DP to a SIMATIC S7-1200. The drive integration into the STEP 7 program is done in TIA portal by means of the StartDrive Option Package. In the PROFINET version, loading the configuration into the drive is done via Ethernet, in the PROFIBUS version via USB.

By the used function blocks...

  • you operate the drive via its contol word and set a speed setpoint.
  • you read the drive's status word and its actual values of speed, current, torque, fault, alarm.
  • you exemplarily read/write the drive parameters ramp-up time and ramp-down time.
  • you read parts of the fault buffer.

You can apply the function blocks directly with your own applications.

Downloads

Documentation


TIA Portal projects made with STEP 7 V15 Upd1, Startdrive V15 Upd2 and SINAMICS FW 4.7


TIA Portal projects made with STEP 7 V13 SP1 Upd9, Startdrive V13 SP1 Upd3 and SINAMICS FW 4.7


Last Changes
Update to STEP 7 and Startdrive V15

Additional Keywords
motioncontrol_apc_applications

Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
http://www.siemens.com/industrialsecurity.