×
Siemens Industry Online Support
Siemens AG
Entry type: Application example Entry ID: 70987439, Entry date: 09/03/2014
(2)
Rate

SIMOTION code reading

  • Entry
  • Associated product(s)

Task
A use case for the identification and tracking of products is the reading of data matrix codes and bar codes. The read product information can be used, for example, for sorting out scrap products.

Solution
The reading of the codes is done with SIMATIC MV420 or MV440 code reader systems. The connection of the code readers to the SIMOTION controller can be realized with PROFINET as well as TCP/IP. For that function blocks are provided in the SIMOTION library LDrivers. The analysis and reaction to the read data takes place in the SIMOTION application.

Note
If you are interested, please contact your local sales partner.
Contacts worldwide

Additional search terms
motioncontrol_apc_applications, LDrivers, camera, code reading, data matrix, bar code, Barcode, MV440, MV420

Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit