×
Siemens Industry Online Support
Siemens AG
Entry type: Product note Entry ID: 73905746, Entry date: 07/08/2013
(0)
Rate

Delivery Release: WinCC/ProAgent V7.2

  • Entry
  • Associated product(s)
 
With immediate effect, the WinCC option package SIMATIC WinCC/ProAgent 7.2 is available for delivery.

 

Delivery Release SIMATIC WinCC/ProAgent V7.2

Product Description

General Information:

  • WinCC/ProAgent V7.2 is the process diagnostics option package for WinCC V7.2.
  • ProAgent supplements SIMATIC WinCC V7.2 by functions for the process diagnostics on the basis of STEP 7 version 5.5 SP3, SIMATIC AS-OS Engineering version 8.0 SP 1, S7-PDIAG version 5.3 SP6 (*1, S7-GRAPH version 5.3 SP7
    *1) If you are using Windows Server 2008 SP2 (32Bit), you require the S7-PDIAG version V5.3. SP5.
  • WinCC/ProAgent V7.0 SP3 is released for the operating system platforms 
    • Windows Server 2003 Standard SP2 (32-Bit)
    • Windows Server 2003 Enterprise SP2 (32-Bit)
    • Windows Server 2003 R2 SP2 (32-Bit)
    • Windows Server 2008 SP2 (32-Bit)
    • Windows Server 2008 R2 SP1 (64-Bit)
    • Windows XP Professional SP3 (32-Bit)
    • Windows 7 Professional SP1 (32-Bit and 64-Bit)
    • Windows 7 Enterprise SP1 (32-Bit and 64-Bit)
    • Windows 7 Ultimate SP1 (32-Bit and 64-Bit)
  • The release for the above mentioned operating systems applies to the language versions English, German and French
  • WinCC/ProAgent V7.2 is only released as stand-alone system for  WinCC V7.2.

To upgrade to the current version V7.2 of WinCC/ProAgent, the upgrades V6.2 --> V7.2  and V7.0 SP3 -> 7.2 are offered. 

The manuals (English, German and French) are included on the product data carrier.

Tag Management

WinCC/ProAgent generates 2 tags per S7 connection. The tags have to be covered by the existing WinCC tag license.

Ordering Information

Option WinCC/ProAgent V7.2:

Product Name Order Number
WinCC / ProAgent V7.2 1) 6AV6371-1DG07-2AX0
WinCC / ProAgent Upgrade from V6.x to V7.2  1) 6AV6371-1DG07-2AX4
WinCC / ProAgent Upgrade from V7.0 SP3 to V7.2  1) 6AV6371-1DG07-2AX3
WINCC/PROAGENT V7.2 DL  1) 6AV6371-1HG07-2AX0
WINCC/PROAGENT UPGRADE V7.0-> RT V7.2 DL  1) 6AV6371-1KG07-2AX3
WINCC/PROAGENT UPGRADE V6.X-> RT V7.2 DL  1) 6AV6371-1KG07-2AX4

1)Not multi-station-capable

If you have further questions, please contact your local Siemens branch office.

Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.